"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"586","DEV-00586","Prototype Board for MSP430F2131","
Replacement: None. We are not carrying this product anymore. This page is for reference only.
Prototype board for the MSP430F2131 microcontroller with power supply circuit, crystal oscillator circuit, and JTAG port.
MSP430F2131 with 8K Bytes Program Flash, 256 Bytes data Flash, 256 Bytes RAM
* RESET button
* User button
* Status LED
* JTAG connector
* JTAG Power_In and Power_Out jumpers
* 32.768 kHz oscillator crystal
* TEST pin pull-down
* RST/NMI pin pull-up
* Power supply filtering capacitor
* Extension headers for each uC pin
* PCB: FR-4, 1.5 mm (0,062\""), green soldermask, white silkscreen component print
Software:
Features:
Documents:
","**Replacement:** None. We are not carrying this product anymore. This page is for reference only.
Prototype board for the MSP430F2131 microcontroller with power supply circuit, crystal oscillator circuit, and JTAG port.
**MSP430F2131** with 8K Bytes Program Flash, 256 Bytes data Flash, 256 Bytes RAM
* RESET button
* User button
* Status LED
* JTAG connector
* JTAG Power_In and Power_Out jumpers
* 32.768 kHz oscillator crystal
* TEST pin pull-down
* RST/NMI pin pull-up
* Power supply filtering capacitor
* Extension headers for each uC pin
* PCB: FR-4, 1.5 mm (0,062\""), green soldermask, white silkscreen component print
**Software:**
* [DCO calibration subroutine](http://www.olimex.com/dev/soft/msp430/dco.h), useful when you need to know at what frequency MSP430 is running
* [Real Time Clock subroutine](http://www.olimex.com/dev/soft/msp430/rtc.h) - software implementation
* [ I2C EEPROM subroutines](http://www.olimex.com/dev/soft/msp430/eeprom.h) - 24xx eeprom subroutines
* [ UART Subroutine](http://www.olimex.com/dev/soft/msp430/uart.h) - software implementation of serial communication 9600,1,8,N
**Features:**
* MCU:
* 80x50mm (3.15x2\"")
**Documents:**
* [ MSP430-P2131 schematic](http://www.olimex.com/dev/images/msp430-p2131-sch.gif), [ MSP430 JTAG connector](http://www.olimex.com/dev/images/msp430-jtag.gif) (TOP view)
","2007-11-13 14:19:21-07","4.95","4.95","","","1","","","","","","","mm","mm","mm","0.0404lbs","
\';..,...
:. ;c;cOO\'.....
:KWWKxc\';O00N0ko;,,\'.
,OWXNWWxx0OOXWWKKKx;:;,,.....
.kNWXWWXNKkXW0dO0XNKxc:lllc:o:.....:
.oNWXNWNKNKXWWWXxdxdxxoc,;:oxOkl,,,lk0c.
:KWNKWNKNXXWWWNKKO00xl;c;;:cccoo;;cOOKOo;,..
,0NWKNXNKXXXWWWNXK0kddlc\';:::::;,;cx0KKOdl:;;,\'..
.kNWNXXKXK0XXKXXXXK00x:;;.:xdc:,;,:d00X0kdlc:;;;,,,,\'..
.oXWWKNKNXKXNXKXKxcxOkdlc,.lxxl:,;;lOKKKOxolc:;;;;;;,,;,,\'..
.ckNWWNXKKNNNNXO::oooc:;c:dxdc;:;:xKKX0kolcc:;;;;;;,;;;;;,,,\'..
.oxk0kkXNWWXXOoddl:;;:;::cdc,:;lOKKKOxolcc::;;;;;;;;;;;;;;;;;,,..
..\'lxdxNNWNXKOOxdlc;,,;,\';c;,;cxKKKOl:;,::::;;;;;;;;;;;;;;;;;;;;;;,\'..
...\'\'\':oOXK0000k:;;ccl:.\'::,;:xOKKKo,.;:...,;;;;;;;;;;;;;;;;;:;;;;;;;,;\'..
....,;,.;looxO0ko:cl::\'\';:;\';lO0XKk:.,:c::. .;,.,;;;;;;;;;;;:;;::;::;:;;::,,..
..\'.\',\'.;\'\'\':odolc:;c:\',::,,:xOKK0k:.,cc:;...;\'..;;;\'\';;;:;;:;;::;:;::;:::;::;;,..
....\',,,,,;dOdddo:::;\';:;\';ok0XKOxoc...\'. .,;..\'::;...\',;;::;::;::::::::::::::;::;,\'.
....\'\'\';cd0xOxOkx::::;,,:kkKKOkdlccc:,\',;;. .:::;. ,;....,:::::::::;:::::::::::::;,\'.\'.
...\';:col:odkxxlc;\';dkOX0Oxolcc:::;::::. \',:;..:, .;;..,,\':::::::::::::::::::::,,.,\'.
...,,\',codxdo;:ckxKKOxdlcc:::;;:;::::,. ..,:. \':;,..\',...;:::::::::::c::::::;:;\',,.
.....\':lloccdxOK0kdolc:::;;:;:;:;:::::\'\'...,c:\'..:c:..,:,,\';::c:::c::::::::;\';,.
...,;;,ckxKKOxolcc::;;;:;:::::::::::c;,,cccc:c:, .:,..,...\'::c::c::c::c;,:,
..\',lkKOkdllc:::;;:;:::;::::::::::cc:cc:c:\'. ,c. \';c:..,c::c:cc:::,,:.
...,:lllcc::;;;:;;::::::::::c:c:::c::cc:..\'c. ,:\'...;..:::;\'\':c:\';;.
...\',;;:;;;;;;:;:::::::c:::c:cc:ccccccllc...:c:\',:\'\'.....\';:\':,.
...\'\';;:::;;::;::::c:c:::cc:ccccccccccl:\'........:llccc;,:\'
....\';;:::::::c:::c:cc::ccccccccccccccccllcl,.\'cccc,;:.
...\',;::::c:ccccccccccccccccccccccccccccc;..:c:,:;.
...\',::::cccccccccccccccllcccc:cccccccc,\':;,:,.
...\';ccccccccclccccccccccccccccccccccc,;:\'
...\',;:cccccccccccc:cccccccccccccc:,;;.
...\',;ccccc:cc:ccccccccccccccc;,:,.
...\',;cccccccccccccccccccc,,:\'
...\',:ccccccccccccccc:,;;.
...\';:ccccc:::ccc;,:,.
...\',:c;;c;,c,;:.
....\',,,\',\';;.
....,,,:,
...,.
","https://www.sparkfun.com/products/586/images.txt","Development Tools","0","","",""