UART Subroutine<\/a> - software implementation of serial communication 9600,1,8,N<\/li>\n<\/ul>\n\nFeatures:<\/strong><\/p>\n\n\n- MCU:<\/li>\n
- 80x50mm (3.15x2\")<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- MSP430-P2131 schematic<\/a>, MSP430 JTAG connector<\/a> (TOP view)<\/li>\n<\/ul>","description_markdown":"**Replacement:** None. We are not carrying this product anymore. This page is for reference only.\n\nPrototype board for the MSP430F2131 microcontroller with power supply circuit, crystal oscillator circuit, and JTAG port.\n\n\n\n **MSP430F2131** with 8K Bytes Program Flash, 256 Bytes data Flash, 256 Bytes RAM\n* RESET button\n* User button\n* Status LED\n* JTAG connector\n* JTAG Power_In and Power_Out jumpers\n* 32.768 kHz oscillator crystal\n* TEST pin pull-down\n* RST\/NMI pin pull-up\n* Power supply filtering capacitor\n* Extension headers for each uC pin\n* PCB: FR-4, 1.5 mm (0,062\"), green soldermask, white silkscreen component print\n\n\n\n\n\n**Software:**\n\n* [DCO calibration subroutine](http:\/\/www.olimex.com\/dev\/soft\/msp430\/dco.h), useful when you need to know at what frequency MSP430 is running\n* [Real Time Clock subroutine](http:\/\/www.olimex.com\/dev\/soft\/msp430\/rtc.h) - software implementation\n* [ I2C EEPROM subroutines](http:\/\/www.olimex.com\/dev\/soft\/msp430\/eeprom.h) - 24xx eeprom subroutines\n* [ UART Subroutine](http:\/\/www.olimex.com\/dev\/soft\/msp430\/uart.h) - software implementation of serial communication 9600,1,8,N\n\n**Features:**\n\n* MCU:\n* 80x50mm (3.15x2\")\n\n**Documents:**\n\n* [ MSP430-P2131 schematic](http:\/\/www.olimex.com\/dev\/images\/msp430-p2131-sch.gif), [ MSP430 JTAG connector](http:\/\/www.olimex.com\/dev\/images\/msp430-jtag.gif) (TOP view)\n\n","date_published":"2007-11-13 14:19:21-07","price":4.95,"qty_price":{"1":4.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"mm","pack_width":"mm","pack_height":"mm","packed_weight":"0.0404lbs","ascii_art":"\n\n\n\n\n\n ';..,...\n :. ;c;cOO'.....\n :KWWKxc';O00N0ko;,,'.\n ,OWXNWWxx0OOXWWKKKx;:;,,.....\n .kNWXWWXNKkXW0dO0XNKxc:lllc:o:.....:\n .oNWXNWNKNKXWWWXxdxdxxoc,;:oxOkl,,,lk0c.\n :KWNKWNKNXXWWWNKKO00xl;c;;:cccoo;;cOOKOo;,..\n ,0NWKNXNKXXXWWWNXK0kddlc';:::::;,;cx0KKOdl:;;,'..\n .kNWNXXKXK0XXKXXXXK00x:;;.:xdc:,;,:d00X0kdlc:;;;,,,,'..\n .oXWWKNKNXKXNXKXKxcxOkdlc,.lxxl:,;;lOKKKOxolc:;;;;;;,,;,,'..\n .ckNWWNXKKNNNNXO::oooc:;c:dxdc;:;:xKKX0kolcc:;;;;;;,;;;;;,,,'..\n .oxk0kkXNWWXXOoddl:;;:;::cdc,:;lOKKKOxolcc::;;;;;;;;;;;;;;;;;,,..\n ..'lxdxNNWNXKOOxdlc;,,;,';c;,;cxKKKOl:;,::::;;;;;;;;;;;;;;;;;;;;;;,'..\n ...''':oOXK0000k:;;ccl:.'::,;:xOKKKo,.;:...,;;;;;;;;;;;;;;;;;:;;;;;;;,;'..\n ....,;,.;looxO0ko:cl::'';:;';lO0XKk:.,:c::. .;,.,;;;;;;;;;;;:;;::;::;:;;::,,..\n ..'.','.;''':odolc:;c:',::,,:xOKK0k:.,cc:;...;'..;;;'';;;:;;:;;::;:;::;:::;::;;,..\n ....',,,,,;dOdddo:::;';:;';ok0XKOxoc...'. .,;..'::;...',;;::;::;::::::::::::::;::;,'.\n ....''';cd0xOxOkx::::;,,:kkKKOkdlccc:,',;;. .:::;. ,;....,:::::::::;:::::::::::::;,'.'.\n ...';:col:odkxxlc;';dkOX0Oxolcc:::;::::. ',:;..:, .;;..,,':::::::::::::::::::::,,.,'.\n ...,,',codxdo;:ckxKKOxdlcc:::;;:;::::,. ..,:. ':;,..',...;:::::::::::c::::::;:;',,.\n .....':lloccdxOK0kdolc:::;;:;:;:;:::::''...,c:'..:c:..,:,,';::c:::c::::::::;';,.\n ...,;;,ckxKKOxolcc::;;;:;:::::::::::c;,,cccc:c:, .:,..,...'::c::c::c::c;,:,\n ..',lkKOkdllc:::;;:;:::;::::::::::cc:cc:c:'. ,c. ';c:..,c::c:cc:::,,:.\n ...,:lllcc::;;;:;;::::::::::c:c:::c::cc:..'c. ,:'...;..:::;'':c:';;.\n ...',;;:;;;;;;:;:::::::c:::c:cc:ccccccllc...:c:',:''.....';:':,.\n ...'';;:::;;::;::::c:c:::cc:ccccccccccl:'........:llccc;,:'\n ....';;:::::::c:::c:cc::ccccccccccccccccllcl,.'cccc,;:.\n ...',;::::c:ccccccccccccccccccccccccccccc;..:c:,:;.\n ...',::::cccccccccccccccllcccc:cccccccc,':;,:,.\n ...';ccccccccclccccccccccccccccccccccc,;:'\n ...',;:cccccccccccc:cccccccccccccc:,;;.\n ...',;ccccc:cc:ccccccccccccccc;,:,.\n ...',;cccccccccccccccccccc,,:'\n ...',:ccccccccccccccc:,;;.\n ...';:ccccc:::ccc;,:,.\n ...',:c;;c;,c,;:.\n ....',,,',';;.\n ....,,,:,\n ...,.\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/586\/images.txt","categories":[{"2":"Development Tools"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/0\/3\/MSP-P2131-1.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/0\/3\/MSP-P2131-1.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/0\/3\/MSP-P2131-1.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/0\/3\/MSP-P2131-1.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/0\/3\/MSP-P2131-0.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/0\/3\/MSP-P2131-0.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/0\/3\/MSP-P2131-0.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/0\/3\/MSP-P2131-0.jpg"}]}