SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T07:23:02-06:00SparkFun ElectronicsCustomer #821344 on COM-00597 - Surface Mount DPDT SwitchCustomer #821344urn:uuid:db731f9d-14a7-c7f6-72cc-7d5a0c65ef292016-06-30T17:06:18-06:00<p>Since this is a DPDT switch, it can control two circuits. Does "Capable of switching up to 1.2VA" mean each individual circuit can be 1.2VA? Or, is the maximum VA for each circuit 0.6VA?</p>
Drew Folta on COM-00597 - Surface Mount DPDT SwitchDrew Foltaurn:uuid:3ba18ca4-706c-848c-d409-245b180046c02015-11-14T14:44:27-07:00<p>Scroll down -- the first section of the second page shows this switch.</p>
Customer #588323 on COM-00597 - Surface Mount DPDT SwitchCustomer #588323urn:uuid:7a374159-1c13-ece5-b422-d280ed4d99002014-08-24T05:21:15-06:00<p>Why doesn't the datasheet match? This clearly says DPDT - which would be 6 pinouts - but the picture shows 3 and the datasheet is for a SPST switch. This is rather a big deal.</p>
bboyho on COM-00597 - Surface Mount DPDT Switchbboyhourn:uuid:6cfc7b26-73ff-48e5-66d4-e0b4d6e606c52014-08-07T12:27:59-06:00<p>The switches that we get now are black.</p>
roycohen2013 on COM-00597 - Surface Mount DPDT Switchroycohen2013urn:uuid:2df54dde-5785-c388-1141-09b4f1b1af182011-11-24T16:10:05-07:00<p>can you guys get a through hole dpdt switch please I can never really do anything with this kind.</p>