"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"598","CAB-00598","USB Mini-B Cable - 6 Foot","
Replacement:CAB-11301. We now have branded USB cables! They\'re \""SparkFun Red\"" and have the flame logo embossed on the connector, sweet. This page is for reference only.
This is a USB 2.0 type A to Mini-B 5-pin cable, the most common mini-B connector that usually comes with USB Hubs, Cameras, MP3 players, etc. Use this with our LiPo Charger, FTDI Basic Programmer or even combine it with the CP210x IC and SMD Mini-B connector to create your own portable USB device!
Features:
","**Replacement:**[CAB-11301](https://www.sparkfun.com/products/11301). We now have branded USB cables! They\'re \""SparkFun Red\"" and have the flame logo embossed on the connector, sweet. This page is for reference only.
This is a USB 2.0 type A to Mini-B 5-pin cable, the most common mini-B connector that usually comes with USB Hubs, Cameras, MP3 players, etc. Use this with our LiPo Charger, FTDI Basic Programmer or even combine it with the CP210x IC and SMD Mini-B connector to create your own portable USB device!
**Features:**
* 6 Feet
","2007-10-31 16:56:27-06","1.95","1.951.851.76","","","1","","","","","","8544.42.0000","110mm","90mm","10mm","0.1052lbs","
.......:l.
.,:oxO0KXXXXXK0OOOkxxkOOOOkkdoc;..
.cxO0XXNNNXKK00KXKKXNNNNNWWNNNNNNNXXKOo,.
;dk0XNNNNXK0KKXXNNNKXWNNNNXXXXXNNNNNNNNXXX0d,
.ckOKXXXXK00KXNNNNXXXXXNXKKKKKKKKKKKKKXXXXK0O0KKOc.
.cxkOKXKXK00KXNWWWWWWWNNNXNNXXXXXXXXKK00KK000KKKK00KKO;
,dkkO0XNNX00KXNNNNXXXXXXXXNNNNNNNNNNNNNXXXK0OO00OO0KK0O00l
.dOkOOKNWXKO0XXXKKKKXXXXXXXXXXNXXXXXNNNNXkxkKXXKO0KXKOO0K0kko
:OkkO0NNNKOOKKKKKKK00OkkxxxxddxxxxxkkO0KKXXKkdlokK0O0NNX0kO0Oxc
cOkOOKNWNKOOKK0Okxxdddollc:::;;;;;;::cclodxO0KXXOodKKOONXX0kx0Ok;
,kkOOKXWNKOO0Oxddoolc:;,\'\'\'.........\'\'\'\',,;:lodOKKXKOKKO0NxKOkxXOx.
lxOOKKNWXOOkxdolc;,\'.......................\',;:cokKKXKK0OXXkOkdxKO;
oOOKN0XN0Okol:;,......... ........\',;:o0KNX0OKNOkkkxKOc
;O0XWXO0XOkc;,\'...... ......\',o0XKOO0OkkO000k;
,O0XNWN0O0Od,\'..... .....;000OOOkOKKK0kd.
\'O0KXNXWXOOOo..... ....;000OOOKKKKOkx;
\';k00KOK0KNX0Ok;... .,kO000KNXKOkkxo.
dKKKKXKKXK0KNNK00d,. .,o00KXXXK0OOO0Ox\'.
cKKKKKN0ONNXK0KNXK00k:. .;o0KXXXXK0O00OKX0x,.
\'0KKKKXK,xKNWNXK0KXNXXKOo;. \'cx0KKKK0000000KKNXOx\'.
:olkO00KKX:.:OXXWWNXKK000KXXK0xc\'. ..;lxO0000000KKKKKKKNNN0ko..
;OO0000000Oc.\'o0KXNWWWNXXKK00KKKKKK0kdollllodxO0000KKKKKKKKXXXXXXXNNKOx;..
;dO000000000Kk.\',oKXXXXNWWWNNXXKKK00000000KKKKKXXXXXXXXXXXXXXXXXXXNNKOxc\'..
xO000000000000d\'\'\',oKNNXXXXXX00O0XXXXXXXXXXXXXXXXXXXXNNNNXXXXNXXXXXKOkl\'..
oO00O0000000000l\'\'\'\'\':kXNNNNXXXXKOO00KKKKXNNNNNNNNNNNXXXXNNNXXX0O0KOOd;..
:O00OOOO0OO000OOo\'.....\'lOXNNNWNNXXXKKKKXXXXXXXXXXXNNNNNXXXXK0xdOK0Ox:..
.OO0OO0000O000OOkl.........:d0KXXXNNNNNNNNNNNXNNNNNNXXXXK0OxdllkK0Ox:\'..
.xO0O00OO000O0O0kd\'............;lxO0KKKKKKKKKKXXKKK00Okxdlc:,:xK0Ox:\'.
oOO0OOOO0OOO0000k;... ...\';:cooddddddoolcc:;,\'\'cc:d0OOx:\'..
;00000OOOOO000O0Ol.. ................,d00K0OOd:..
;OxkO0KKKK0000Okd.. .\';ccoO00KKKKKd..
.......\',;:cxKOx\'. ,oO0K0K00OO0KKkc..
.lo\'...;,..oK0;. .cO000K00OO0OOOkl\'.
.......,, .;;. .:x00OOOOOOO00OOkc\'.
.............. \'OOOOOOOOO0000OOOo.
..\'\'\'\'\'\',,.. .xO0KK00000000ko,.
........ .\'..,;lKK000Oxc..
.c::\'...o0K0ko;.
\'lxl.\';:;;;.
.....
","https://www.sparkfun.com/products/598/images.txt","Cables","0","","9716,
9825,
10740,
8639,
9966,
587",""