SMD Soldering Guide<\/a><\/p>\n\nProduct Includes:<\/strong><\/p>\n\n\n- HR2785 Main Station<\/li>\n
- Soldering Iron w\/ Smoke Absorber<\/li>\n
- Soldering Iron Holder w\/ Solder Wire Stand<\/li>\n
- Hot Air Gun & Holder<\/li>\n
- IC Popper<\/li>\n
- Vacuum Suction Pen<\/li>\n
- 5 Air Nozzles (A1124, A1130, A1197, A1313, A1818)<\/li>\n
- 3x 3017J Filter Pads<\/li>\n
- Heat Resistant Pad<\/li>\n
- Power Cord<\/li>\n<\/ul>\n\n
Features:<\/strong><\/p>\n\n\n- Hot air gun adjustable from 100-480\u00b0C (212-896\u00b0F)<\/li>\n
- Iron temperature adjustable from 250-480\u00b0C (482-896\u00b0F)<\/li>\n
- Independent control of gun temperature, and iron temperature<\/li>\n
- Independent control of air flow and fume suction<\/li>\n
- 1 year manufacturer's warranty<\/li>\n
- 110VAC Standard Power - 570W (max)<\/li>\n
- ESD Safe<\/li>\n
- 13 lbs. shipping weight<\/li>\n<\/ul>","description_markdown":"**Replacement:**[TOL-10706](http:\/\/www.sparkfun.com\/products\/10706). We no longer carry this hot-air station but check out our new SparkFun branded units. This page is for reference only.\n\nThe latest Lead-Free capable rework combo station from Aoyue. The HR2738 has a digital interface that shows the air flow, actual air temperature, desired air temperature, and iron temperature. The soldering iron ranges from 250-480C, the air ranges from 100-480C allowing the repair of lead-free solders and pastes. The soldering iron even includes a fume capture system that works surprisingly well.\n\n Replacement tips for the iron are listed below. The HR2738 iron uses the same tips as our lead-free soldering stations.\n\n Unit comes with heat gun, five nozzles, soldering iron with fume suction, iron holder with sponge, and gun holster with auto-sleep switch. Air pump is built into the base so no external compressor is needed. The iron is a very capable iron (don't let the price fool you!) with a equally impressive hot-air gun. Iron holder includes a spot for solder reel (solder not included).\n\n Be sure to check out the [Surface Mount Soldering Tutorial](http:\/\/www.sparkfun.com\/tutorials\/36) and [SMD Soldering Guide](http:\/\/www.sparkfun.com\/marcomm\/SFE03-0010-KitCard-SolderingSMD-ReaderSpreads.pdf)\n\n**Product Includes:**\n\n* HR2785 Main Station\n* Soldering Iron w\/ Smoke Absorber\n* Soldering Iron Holder w\/ Solder Wire Stand\n* Hot Air Gun & Holder\n* IC Popper\n* Vacuum Suction Pen\n* 5 Air Nozzles (A1124, A1130, A1197, A1313, A1818)\n* 3x 3017J Filter Pads\n* Heat Resistant Pad\n* Power Cord\n\n**Features:**\n\n* Hot air gun adjustable from 100-480\u00b0C (212-896\u00b0F)\n* Iron temperature adjustable from 250-480\u00b0C (482-896\u00b0F)\n* Independent control of gun temperature, and iron temperature\n* Independent control of air flow and fume suction\n* 1 year manufacturer's warranty\n* 110VAC Standard Power - 570W (max)\n* ESD Safe\n* 13 lbs. shipping weight\n\n","date_published":"2007-11-11 00:37:15-07","price":269.95,"qty_price":{"1":269.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"330mm","pack_width":"325mm","pack_height":"195mm","packed_weight":"13.0916lbs","ascii_art":"\n\n\n\n\n\n .\n\n\n .;clc;.\n .:xOkkOk' ..\n .d00Oxxx:. .l.\n .:00c,.. .dKK0xdo, .;o;\n .... :ok0Od: .o0KKkdl' ..'.\n ;lk000Od;. .. ':ldxx:. ... .\n .dKXXXKXXKOXKl. ....... .,, ..\n :xX0oc;,'.. .K0Oc;'''oxo;...... . ...\n ;OK0Kl,'. :0OXx0d:,dxdl:;,,..... .,' .xkl,.\n 'KkKxK;. .:xXNklOoc;odll:c,;;;ll;...... .'::. oOK0XXOo:'\n c0KX0Od. xx0NN0kdc;,ccl:;;;,,,;OXXOl......'lc. ... xMWWo,,lkKK0d\n ,OKO000OdlloKNNXOx;. .,llcccc:;;;cWWNWX,...'cl' .. .. .dNWMMNNXkc'l::\n . dOO;..;cllll:,. l0oc;',,,:::;dNNWW0;'';od' '. .,'. .KNNNWNXNWMM0..c;'\n cxx; ;ol:, 'kKl. ;K0c,c;dKKOoc;;dXXKKo,,,;ld,. .;cc,.'kWWWNNX0NWNO,..ll\n o0XddX00K; x0O' ,0K; .:xNWWWk;l:,cxOO:,;;;:: .,;,',lKWWWWWWWKWWo;.';..\n ;0WxKKXNd'' :O0c. .xXl ..,'..;;cxOo;''':'.',,cc; .....:0XWWWWWWWWKWKo,,.\n .OxkK0K:.' .O00' 'KO. .':xxc'. .';;'...x0O:..:;. 'oc'lOWWWWWNXXKkx:.\n ;oK0XO... ,kc. ,Ko .',. 'cxOc.. ,lO:.... :d. 'cld0N0l'\n .kXXkx.. '. .Od.''. ...:c;' .. ..xXXx:. .:.\n cOKW0kc. '0l'. ..... .,:okK0o,.''\n 'OkoX0xOc ,odOXKxl:,'. ..,:loxkdkk, .,lxd.\n d;clkXKkO. O0x:;kNNK0O0KKOxdlc:;,,;;cldk0XNXK00O0KK0O'\n l:.0OXX0O. .. .lkKOkKXXXXK0KNWWWWNKNNWWWWNNXXKKKXK000KK,.......\n ,ckXXOd;. .. .:ldkO0XNNNNNNXXXNXNNNNNNNXXXXNXKKKKKkdddddddl\n ....... ... ..',;cldXXXXNNNNNXNNNNNNNNXXXXd;;,,,...\n .. ......'',;cdxxxxxxxxkkkkkkkkkdc;''... ;:\n .;:. ...... .. .. .', ..\n 'OO00' .;' .'lc' .;,c;. .'...\n :kOd'. l. .',,'............',''.. xNN; .,'.. ..,'.. ...'...,lo.\n , . .. ... .l. '..od;\n llllllllloooooc .d'''''''''';;,,....;x;.. :c, ..,;. ...,. ''';o:\n ............... .........cllc....... .0XO. .:;',. .,:;,,....'c;..\n . ..............\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/609\/images.txt","categories":[{"46":"Tools"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/2\/7\/00609-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/2\/7\/00609-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/2\/7\/00609-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/2\/7\/00609-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/2\/7\/00609-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/2\/7\/00609-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/2\/7\/00609-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/2\/7\/00609-02.jpg"}],"related_products":[13246,9161,9163,8964,9162]}