{"id":64,"sku":"CAB-00064","name":"Parallel Cable DB25 M\/F - 6 Foot","description":"
Parallel port extension cable. Use this cable to hook any computer with a standard Parallel (Printer) port to any of our boards or programmers.<\/p>\n\n
Supported Devices:<\/strong> These cables are guaranteed to work with all Spark Fun Development boards with a parallel interface.<\/p>","description_markdown":"Parallel port extension cable. Use this cable to hook any computer with a standard Parallel (Printer) port to any of our boards or programmers.\n\n* 6 feet long\n* Male to Female\n* Wired straight through\n\n**Supported Devices:** These cables are guaranteed to work with all Spark Fun Development boards with a parallel interface.\n\n","date_published":"2007-10-30 19:44:27-06","price":4.95,"qty_price":{"1":4.95,"25":4.7,"100":4.46},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8544.42.9000","pack_length":"205mm","pack_width":"137mm","pack_height":"17mm","packed_weight":"0.4043lbs","ascii_art":"\n\n\n\n\n\n\n\n\n ....................\n .........'',,;;;;;;,,'...........\n .........',;;;;;;;;,,,,,;;;;;;,,.....';..\n ....''....,;;;;,'',;;:::::;;;;;;;;;,,,''.'..,'..\n ......''...';;;,'',,,'... ...''',:'..':....\n ......,,'..';:;''','.. ..'...'c...'.\n ..'...,,...'::,'''.. ....:;..;..\n ..'...''...,::,.'.. ...,c..,;..\n ..,...'....';:,.... ..':..,;...\n ..;........';:'... ..;,..c;...\n ..,....'..'';;.... ...:..'o....\n ..'...;'.'';;.... ..;'..cc....\n .......;..',;'... ..;,..;l.....\n .......'..';,... ..':'..;l'....\n ........',;'... ..,;..':c.....\n ........;,'.. ..,;'..;c:.....\n ....'....... ..,,...;:c,......\n ........... ..','..';::;........\n .', .'......... ...'''..',;:;,.........\n .',;.....,:c:,............. ...''''...';;;;,'....'....\n ,:.'',,;;::cllc:;;,''............................',;,,,''''...'''....\n ......',,,;;;::cc:;;;;:::;;;,,,''''''''''',,,;;;,,'....',,'..'''....\n ........'''',,,;;;:::;,',;,,,,,,,,,,,,,,''''.....'',;::;...','....\n .'..':cc::::;;;;;;;;;;;::cc;;;;;;,,,,,,,,,,,;;::ccccll:'..''''....\n .;;',lodddddoooddddddd:'c:c:;,,,,;;;::loddlccccc:,,;,..''''....\n ;::l0KKKKKKKK00000OOdoccccc:;;;;;;,''...,,;::,'',,,,,'......\n ...,:ccllooodddddddllcc;,'....''...............,;:::....\n .......... ........''............,;;'...\n c,;;'..........................\n :dc;cc:;'..............';;'....\n .cN0doc;cc:;'.......',;,',,'.\n 'lkKX0xoc;c:::;'.',,'',,,.....\n ..';ok0XKOdl;;d:c;',,;,.....\n ....':ok0KXod:lc,;,'....\n ....';lllloc,'....\n ........\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/64\/images.txt","categories":[{"75":"Parallel"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/6\/1\/00064-1.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/6\/1\/00064-1.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/6\/1\/00064-1.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/6\/1\/00064-1.jpg"}]}