{"id":667,"sku":"DEV-00667","name":"Header board for LPC2103","description":"
Replacement:<\/strong> None. We are no longer carrying this product in our catalog. This page is for reference only.<\/p>\n\n A miniature header board for the LPC2103 ARM Processor.<\/p>\n\n LPC2103<\/strong> 16\/32 bit ARM7TDMI-S with 32K Bytes Program Flash, 8K Bytes RAM, RTC, 2x UARTs, 2x I2C, SPI, 5x 32bit TIMERS, 8x 10bit ADC, CCR, PWM, WDT, 5V tolerant I\/O, up to 70MHz operation\n* ARM JTAG 2x10 pin connector\n* Reset circuit\n* Reset button\n* Status LED\n* User button\n* Power supply LED\n* On board voltage regulator 3.3V with up to 800mA current\n* Power supply filtering capacitor\n* Single power supply: +5VDC required\n* 14.7456MHz crystal allows easy communication setup (4x PLL = 58,9824 Mhz CPU clock)\n* Extension headers for all microcontroller ports + RST, DBGSEL and power supply\n* PCB: FR-4, 1.5 mm (0.062\"), green soldermask, white silkscreen component print\n* Space between the pin rows: 15.24 mm (0.6\")<\/p>\n\n ****2.0x0.75\" (51x20mm)<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n