"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "669","COM-00669","Crystal 14.7456MHz","
Standard frequency crystals - use these crystals to provide a clock input to your microprocessor. Rated at 20pF capacitance and +/- 50ppm stability. Low profile HC49/US Package.
","Standard frequency crystals - use these crystals to provide a clock input to your microprocessor. Rated at 20pF capacitance and +/- 50ppm stability. Low profile HC49/US Package. ","2007-11-01 09:52:58-06","0.2","0.2","","","","","","","","","8541.60.0080","10mm","16mm","4mm","0.0012lbs"," .. . ...... ........ ........ ......... . ......... .. . ........ ... ......... ... ..\'...... . . ... ... ..\'\'\'\'.. ...... ... .. ..,\'.. .............. ... \'c;.. ................ .. .\'.. ................. ... .... .................. ... ... ................. ... .... ................ .... ...\'\'. ............... . ..... ............... .... ................. ........... ","https://www.sparkfun.com/products/669/images.txt","Oscillators","0","","8571",""