"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "710","LCD-00710","Graphic LCD 128x64 STN LED Backlight","
This is a framed graphical LCD 64x128 with LED backlight. This unit is a very clear STN type LCD with a simple command interface. This new module includes the negative voltage circuitry on board!
Utilizes the extremely common KS0108B parallel interface chipset (datasheet). Interface code is freely available. Includes LED Backlight.
Features:
Documents:
","This is a framed graphical LCD 64x128 with LED backlight. This unit is a very clear STN type LCD with a simple command interface. This new module includes the negative voltage circuitry on board! Utilizes the extremely common KS0108B parallel interface chipset ([datasheet](http://www.sparkfun.com/datasheets/LCD/ks0108b.pdf)). Interface code is freely available. Includes LED Backlight. **Features:** * Overall: 75x52.7mm * Viewable area: 55.01x27.49mm **Documents:** * [GDM12864H](http://www.sparkfun.com/datasheets/LCD/GDM12864H.pdf) * [KS0108 Graphics LCD Library](http://playground.arduino.cc/Code/GLCDks0108) ","2006-04-25 14:40:21-06","25.95","25.9524.6523.36","1","1","1","","","","","","8531.20.0020","80mm","63mm","14mm","0.1040lbs"," \':xKKo. \':dO0KXXXXXO: \':d00KXNXXXKNNNXXKo. \':dO0KXXXXKKKXX00KNNNXXXk; \':d00KXXXXKKKKK0000KKK0KXNNNXXKl. \':d0KKXXXXKKKKK00000000000KK0KXNNNNXXx, \'cx0KXXXXKKKKKK00000000000000000KKK0KXNNNNXKl. \':d0KKXNXXKKKKK000000000000000000000000KK00XNNNNXXx\' .:d0KKXNXXXKKKK00000000000OOOOO00000000000000KK0KKNNNNNXO: .;oO0KXNNXXKKKKK000000000OOOOOOOOOOOOOOOO0O00000000KKK0KXNNNNXKo. .:oOKKXNNXXXKKKK0000000000OOOOOOOOOOOOOOOOOOOOOOO000000000KKKKXNNNNXXk; .:oOKKXNNXXXKKKK000000000OOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO00000000KKKKXNNNNXX0l. .;oOKKXNNXXXKKKK000000OOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO0000000000KXXNNNXKXX0kd. .;lO0KXNNXXXXXXK0000000OOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO000000000KXNNNNKKK00kdool .;okKKXNNXXXXKXKK000000OOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO00000000KXXNNNXKKK0Oxxkxdddd:. oKXNNNNNNXXXKK0000OOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO0000KKXNNNXKKKKOkxkO0O00Oko. :l. .\'\':cxXNNNNNNNX0000OOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO000KXNNNNXXKK0kxdxxk00kxkxddxdc\' .cc::cxXNNNNNNNK00OOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO00KKXNNNXXXXKOxxdxxxkOOkodxxxo:. .cdl:ckXNNNNNNNK00OOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO0KXNNNNXXXX0kxdxkxkkkOxx:oodo;. .lxo:cxXNNNNNNNK0OOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO0KXXNNNXXXXKOkdxxxxxkkkxcocddc\' .lxo:ckXNNNNNNNK0OOOOOOOOOOOOOOOOOOOOOOOOOOO00KXNNNXXXXK0kxxxxxxkkOxlo:dxl;. .lxlkdxXNNNNNNNK0OOOOOOOOOOOOOOOOOOOOOO0KXXNNXXXXXKOxxxkkxOkkkdo:dodc\'. .lkkocxKNNNNNNNK0OOOOOOOOOOOOOOOO00KXNNNXXKKK0kxdkkkOookkococdo:. .cxkdldKXNNNNNNX0OOOOOOOOOOO0KXXNXXXXXK0OxxxxkkO0Okcolcxoc\'. .cxxo:dKXXXXNNNX0OOOOO0KXXXXXXKKKKOkxxkOkkkOOxxcodol;. .cxo::dKXXXXXXXXKKKXXXXXKKKK0kxxkkkkkkOOxcdcddc\'. .cdl::dKXXXXXXXXXXKKKKKOkxxkkxkOkOxddcxdo:. .cdl::d0XXXXXKKKK0OxxxkxkkkOkklldodl,. .cdoc:oOXXX0OkkkO0kkkkkxld:oxo:. .cdoc:xOxkOO0OdOOkklcxdoc,. .:o:oxxO00Oodxxxxdl;. .:cdxoloxxxdoc\'. .;c..,oc,. ,,. ","https://www.sparkfun.com/products/710/images.txt","Monochrome","66","","16398, 16396, 16397",""