"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"711","DEV-00711","Prototype Board ADuC7026 ARM","
**Replacement: **None. There is no direct replacement for this item. This page is for reference only.
Prototype board for the ADuC7026 ARM processor.
- JTAG connector for in-circuit programming and debugging with ARM-JTAG
- Two buttons
- Two potentiometers connected to ADCs
- Bi-color LED connected to DACs
- Two status LEDs (yellow/green)
- USB-RS232 converter and interface to ADuC7026, can be used for serial download
- PCB: FR-4, 1.5 mm (0,062\""), red soldermask, white silkscreen component print
- Separate Analog and Digital prototype area
- Four mounting holes 3.3 mm (0.13\"")
Features:
","**Replacement: **None. There is no direct replacement for this item. This page is for reference only.
Prototype board for the ADuC7026 ARM processor.
* JTAG connector for in-circuit programming and debugging with ARM-JTAG
* Two buttons
* Two potentiometers connected to ADCs
* Bi-color LED connected to DACs
* Two status LEDs (yellow/green)
* USB-RS232 converter and interface to ADuC7026, can be used for serial download
* PCB: FR-4, 1.5 mm (0,062\""), red soldermask, white silkscreen component print
* Separate Analog and Digital prototype area
* Four mounting holes 3.3 mm (0.13\"")
****
* [ADUC-P7026.pdf](http://www.olimex.com/dev/pdf/aduc-p7026.pdf)
* [ADUC-P7026 schematic](http://www.olimex.com/dev/images/aduc-p7026-sch.gif)
* [ARM JTAG connector layout](http://www.olimex.com/dev/images/arm-jtag-layout.gif)
**Features:**
* 3.95x3.18\"" (100x80 mm)
","2006-04-28 09:47:04-06","39.95","39.95","","","1","","","","","","","mm","mm","mm","0.1608lbs","
.
...\'.....\'.\'.,\';\';,;,;,:,:;:;:;:;:;:;:;:;:;;;;;;;;;,,,,,,,,,,\'\'\'\'\'............ .
....;.\'.;\':\':,c;l:l:l:o:o:dcdlxoxlxlxoxdxdxdxdxdxdxxxxxxxxxxkkkkkkkOOOOOkkOkoox;. . ..
......,\';,c;lcllololoodododoxoxokdkokdxxkdkxkxkxxkkxxxxxxkkkkOOOkkkOkOOOO000dlOd,.....
.........\'\':cclloooooododdxdxdxdkxkdkxOkkxkkkkkkkkkkkkkkxkxOkOkOOOxkkOOOOOO0O0Od:.....
............c:ccllooooododododlxoxdxdkxOkOkOkOkOkOOOOOOkOkkxOxOkOk0kOO0kOO00000Oxc.....
..\'......\'.\',,,;ccccloolololocllooooo,:xdlcxxxdOkOOO0O0OOk0OOkOkOO0O0O0O0000K0000l.....
..\'::;.:\'c,;,;;;::c;o:o:ococll:l,o\'o\'l,c::c:c;o,kkkkkOkkkkO0k0kOO00000000000KKKKK0o\'....
,000O0Kk0x0k0d;:OO0OOO0OO0O00K0K0K0KOKO0O000KO0OKkX0kkkO00KK0OOOOOOOO000000000000K00x;....
lWNN0O0kNKKOx:\'.c00kdKKXXXXXNWNNNNNXNXXXNNNNNNNNNNNNOdoxKNNNKxx000O0O0000K0K00000000xc....
OW0Wk0x0WN0xodclxx0xlx00llcXXNKXOdkKXoocXNN0OKKK0KKKKddoKNNNXkx000O00000KKKKKKKKK0K0kc....
.XNKKkxoNWWNOddo:xk0dlOo:dxooONNXO00kooxokONNXK0OO0000dxdKXNNXOk0000O0O000000K0K0KKKK0l....
,NXK0dddWWWNxocc,loxddoclkKcloWWNK0ocldXo:lNNNKO00KKK0dxdKNNNXOO000000O0000K0K0KKKKKKKo....
oWKXOxx0WWNXdxlxlklkokdoxXX0kKNWNKOxdONWNOKNWNK0OOOK00ddoKXWNXOk0000O0O00K0K0KKKKKKKKKd,...
0W0XoddKNN00:x,,:;::ccdlcxOkc00OkkdkoxOO0O0KKK00000KK0dxoKXWNX0k0000OOO00K0K0KKKKKKKKKx:...
.NNKKodxkKXddlo:ldxxxlxxooooooddd:lloloccodloxd00O0XKK0dxd0XNXX0x0000O0O00K0K0KKKKKKKKKkc...
cWXX0dxkXNxodocoddOOd:xlxkOOOOdcokddoodoodkK000000OK0O0dkd0XWNXKO0000O0OK0K0KKKKKKKKKKKkc...
kWXXOxOONN0ol\':lkOOOodoldx0OOOk::dllxddxdO00d000K0000O0ddoKXWNX0kK000OK000KK0KKKKKKKKKK0l...
.KWKNxkO0WWN0l,,,oo:coc:dlloOkOk:cxlcoooooO00x000KK000O0oddKXWNX0kK00K0K0KKKKKKKKKKKXKXKKo...
,NWXNk00XWWW0l,,;\' ....\'ckkOOOx;lkdoxoodk000x000k00O0O0cooKXWNX0xK00K0KKKK0KKKKKKXKXKXKKd,..
oWWWN0O0NWWN0o;;cc\'::ccco0Xkdkkx;oOxdxxkkkKK0x000oxxkkkkkOOXNWNNKOKK0KKKKKKKKKK0KKXKKKXXKx;..
.lx0K0OkNWNXOl\',lxldxkOxk0K00OO0OKkkkxkOOkkKKOK0xcdK0000dxlXNWNNKOKK0KKKKKKKKKK0KKKKKXKXKk:..
.\':l:c:lxOxxl;:xxxkkOxxo:OxO00o:ldxclc:cccx00KK000KK0x0dxdXNWNXKkKK0KKKKKKKK0XKKKKKKXKXKkc..
..\':,..;O00l:oxxxkkOkOxo0oOkNXk00kloOkkkk0KXONXkdodkcOdkxXNWNNKxKXKKKKKKKKKKXKXXKXKXKXKkl..
.......\',;l.. lKXXxoxkkkOOOOxolocdNNWNX0ddodkdooO0XXWNOdldOxXkkkXNWNNKkKKKKKKXKK0KKKKXXKXKXKXKOl..
.....\'\';;:c...dXNNKX0OOxOxk0OOkOk0O0KXK00XX0OXXOkdNWWNWN00XKXxkkNNWNNK0XXKKXKXKX0KKXXKXKXKXKXK0o\'.
......\';:lc...ONWNNXK0OK00O000xx0O0O0000xxxkO0KKNXKOXK000KKXXkkxNNWWNKOKXKKXKXKXKXKKXKXKXKXKXKKd\'.
......\',;;;.\'\'KNNNNX0ooOOxlOOKcdkkodK0koxxxxk00XWNX0kxkkkk0KXXKkNWWWNKOKXKKXKXKXKXKXXKXKXKXKXXKx,.
..,cclcld:ldOKXKK:cldo:oo00k0x0k0K0kdxxxxkKKNWWKOxkkkkk0KNXXONNWWXKkKXXKXKXKXKKXKXKXKXKXXXXKx;.
.;xdddcodldlddO0;ookdlxxXOKXXKXOO00OkkO0KK0XWNKK0OOO0KXKXXX0NNWWNKOKXXKXKXKXKKXKXKXKXKXXKXKk:.
lkOoloxkk0kdokKxoOOkdd0KkXNNXNxxKXKKXXXXXXNWNXNXXKXXXXXNNXKNNWWN0OxkkKXKXKXKKXKXKXKXKXXKKKk:.
.lxdlc:lxoodxxddxld0xlox0OXXNXKdo0KkX00KkNXNNXKNOXXXXKWWXN0kNXWNX0kkXKKXKXKKKKX0XKXKKKKKxcdOc.
.\',;;;:::::::cllloooodxxxkkOOkkkOOOOOOO0KKKK0KOK00K0XXKK00NNNNNXKKKK0KKKKKKKK0K0KKKK0KocOOc\'
................\'\'\'\'\',,,,,,;;;;;;:::cccclllllllloooooodxxxxdddoooooooooooooooooooooo;.
","https://www.sparkfun.com/products/711/images.txt","Development Tools","0","","512",""