Replacement:<\/strong> None. We are no longer carrying this development board but have a look at the rest of our development tools<\/a>. This page is for reference only.<\/p>\n\nA powerful development board for a powerful processor. The PIC18F8490 comes presoldered and connected to an Olimex segment low-power LCD<\/p>\n\n
Features:<\/p>\n\n
\n- MCU: PIC18F8490<\/strong> 16KB Flash memory , 768 B RAM memory, LCD driver, 10 bit ADC, PWM, SPI, I2C, EUSART, TIMERS, COMPARATORS, up to 40MHz operation<\/li>\n
- ICSP connector for PIC-ICD2 debugger, or PIC-PGx programmers<\/li>\n
- RS232 connection<\/li>\n
- Status LED with jumper<\/li>\n
- Three user buttons<\/li>\n
- Buzzer<\/li>\n
- 20MHz socketed crystal (may be changed to any value by the user)<\/li>\n
- 32.768kHz crystal<\/li>\n
- Thermistor on board for temperature measurement<\/li>\n
- Extension connector for the unused PIC ports<\/li>\n
- Backup +4.5V battery connector<\/li>\n
- Single power supply: 6V AC or 9VDC required<\/li>\n
- PCB: FR-4, 1.5 mm (0,062\"), soldermask, silkscreen component print<\/li>\n<\/ul>\n\n
**Software: **<\/p>\n\n