SAM7-MT-256 schematic<\/a><\/li>\n<\/ul>\n\nFeatures:<\/strong><\/p>\n\n\n- 4.7x1.5\" (120x38mm)<\/li>\n<\/ul>","description_markdown":"**Replacement:** None. There is no direct replacement for this product. This page is for reference only.\n\nHeader board for the SAM7 ARM processor.\n\n* MCU: **AT91SAM7S256** 16\/32 bit ARM7TDMI\u2122 with 256K Bytes Program Flash, 64K Bytes RAM, USB 2.0, RTT, 10 bit ADC 384 ksps, 2x UARTs, TWI (I2C), SPI, 3x 32bit TIMERS, 4x PWM, SSC, WDT, PDC (DMA) for all peripherals, up to 60MHz operation\n* Standard JTAG connector with ARM 2x10 pin layout for programming\/debugging with ARM-JTAG\n* USB connector\n* LCD 16x2 with backlight\n* RS232 interface and driver\n* Relay 10A\/250VAC\n* Buzzer\n* 5 buttons\n* Status LED\n* On board voltage regulator 3.3V with up to 800mA current\n* Single power supply: 12V AC or DC required\n* Power supply filtering capacitor\n* RESET circuit , RESET button\n* 18.432MHz crystal on socket\n* extension headers for all uC ports\n\n \n\n**Documents: \n**\n\n* [SAM7-MT-256.pdf ](http:\/\/www.olimex.com\/dev\/pdf\/SAM7-MT-256.pdf)\n* [Using Open Source Tools](http:\/\/www.atmel.com\/dyn\/resources\/prod_documents\/atmel_tutorial_source.zip) - Guide by Jim Lynch\n* [SAM7-MT-256 schematic](http:\/\/www.olimex.com\/dev\/images\/sam7-mt-256-sch.gif)\n\n**Features:**\n\n* 4.7x1.5\" (120x38mm)\n\n","date_published":"2006-07-06 14:20:18-06","price":85.95,"qty_price":{"1":85.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"mm","pack_width":"mm","pack_height":"mm","packed_weight":"0.1900lbs","ascii_art":"\n\n\n ..\n .';,,:;,..\n .'.',:lc:;:,,..\n .,'.;:...,:looccc:,.\n .,,.;l;.. ....,coooccc,..\n .,;.;;'.... . .:lood;;;;'.\n .',.,c;.............'..;oddlc:;...\n .;;.'c;............... .;lddd:,';'.\n .oo:,.................... ..,cddoolc:;'.\n ;odlc;'''..............''.. .'lddxxdoc:..\n ..':;:dkoc:;','...........''''.. ..,cxxkx:::;'.\n 'c:;;;cxkdcc;;;,'.........'''','. 'cdxxkkdll;.\n 'lc:;;:coolc:;:;'....''''''',,,,.. .;lxkOxxdl;'..\n ';,;;:::lllc:;:;,'''''''''',,,,,,. ,dxkOxddolc:'.\n .,,';:;;lllc:;cc;''''''',,,,,,,,,. .cdxkOOxdolcl;.\n ..;c;;;:ccolc:::;,,,''',,,,,,,,;;'. .;oxkOkxxdooc:..\n .';c;;;;:lllc;,:c;,,,,,,,,,,,;;;;,. ...:xOOkxxdo:'..\n .'',;;;;;lool::cc:,,,,,,,,,;;;;;;;,. 'xO0OOxkxol,.\n ..:l;,;;cxdolc:clc;,,,,,,,;;;;;;;;,. .;ldx000Okdxxo:...\n .:,;,;,ccclll:clc:;;,,;;;;;;;::::;,,,,;okOxX0OxOkl;...\n .',,;;;;;clolc:ooc;;;;;;;;;;:::::;;;;ldx0XNKOkxxxc.....\n .,:;;;;;;clollclol:;;;;;;;::;,...;oxOKNXKkOOKKx0Ol'...\n ..:l:;;;:clooolldo:;;;;;;;'. .'cd0NX0OxkKNNXOK0xko,..\n .'lc,;:::codddlldoc:::;,''',,kNX0OxO0KK0XXO0Ok00Ox:..\n .,;;::cccoxxxooddoc;',;ckXNK00O0XNNXKd0k00kKOodOxllc.\n .,l:cclcoOOkkxdxxoookNNKO0O0XXKO00xkkO00kKOckxxkO00d'\n .';cccccok0OkdoxOXNXkdxOXXKOkKKK0OdxO0xOxoxkOKXNNXKk:...\n .';cccllodxOXNNXOOdOXNXOkOKNNNNX000K0kOx0OxXNNNNXK0k....\n .. .',clclooldxdooOKNNKOOOo0NNNNKKKK0lxKXKOONNNNXOOO0k:....\n .. .. .;:cl;cOo:o0XN0xKkOOk0XNXKKXN0dx00Xk0KKKK0kKXKOO0kc....\n . . .. .;:::ccxO0OO00kddOKOOO0KNXxdOKXK000XXXK0KKkOkxdk0Oo,...\n ... ..... , .,ldx00Okkklcckkx0X0KXxdkkNNNNNX0KKxOXKxxOk000l,:kc..\n ... ... .. ,. ..;dO00ocx0kOkO00KdoKO0OONNNNNK00XOk0kxkO0OO0d:::...\n . . '...c ..:kkx':lO00ddOo0O0KXXKKKXXK00XXKxxxdOookO00Odc,'..\n ......:. .xKXXOxdkO00d:xOO0K00KXNX0K0KNXxxkO00O00O0Okolcc:,.\n .',. .l0KXX0kxxxlk0OKXNNNK00XKOXNxookXNNNNKOK0doollc:,.\n ..... .lOKK0OxxOKKkXNNNNX00KXK00kOoKNNNNNOxkxoooolc;..\n ..':ccclxKXXNNNNKKK0K0Ok0X0OO000xxkdooooll:,..\n ........,dKKKXKKXKK00O00000KO0OOdooooool;'...\n ........'oOK0xkxxdkdddoddxOkdooooool:,.....\n .........:loddokkxxkdxxoolllol:;,,.......\n .....,oOO0o:lxOxolllllc,...........\n .....'cko:clclc;,:c,.............\n ......:l,..,;::,'..............\n ...........''................\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/776\/images.txt","categories":[{"2":"Development Tools"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/5\/4\/6\/SAM7-MT256-0.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/5\/4\/6\/SAM7-MT256-0.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/5\/4\/6\/SAM7-MT256-0.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/5\/4\/6\/SAM7-MT256-0.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/5\/4\/6\/SAM7-MT256-1.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/5\/4\/6\/SAM7-MT256-1.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/5\/4\/6\/SAM7-MT256-1.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/5\/4\/6\/SAM7-MT256-1.jpg"}],"related_products":[512,15314]}