Ethernet Interface Board - DM9000E

Replacement: None. We do not have a direct replacement for this board. This page is for reference only.

Small breakout board for the DM9000E 10/100 Mbit controller. Contains all the necessary hardware to implement an Ethernet interface including the isolation transformer and LINK/STATUS LEDs.


****Software:****

  • DM9000E 10/100 Mbit Etherner controller
  • LAN connecttor with build in transformer
  • Two status LEDs on LAN connector
  • Supports 8-16-32 bit data bus, interrupts and polling
  • Two 2x26 0.1" step connectors
  • PCB: FR-4, 1.5 mm (0,062"), red soldermask, white silkscreen component print
  • Dimensions: 50x40 mm (1.95 x 1.57")
  • Space between the pin rows: 33 mm (1.3")

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.