"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"7836","COM-07836","Button Pad 2x2 - LED Compatible","
This is a translucent silicon rubber button pad with 4 buttons orignally inspired by the folks at monome.org. Each button has a hole underneath that accepts either a 3mm or 5mm standard LED. The idea is that you can create a button interface of your choice with the ability to display simple colors under each button. Mainly, we wanted to use our tri-color LEDs to create a full RGB color for each button.
Each button has a conductive circle backing so that a switch can be created with exposed PCB traces. Button force is between 190 and 210grams activation force (nice tactile feel like on your TV remote).
Documents:
","This is a translucent silicon rubber button pad with 4 buttons orignally inspired by the folks at [monome.org](http://monome.org). Each button has a hole underneath that accepts either a 3mm or 5mm standard LED. The idea is that you can create a button interface of your choice with the ability to display simple colors under each button. Mainly, we wanted to use our tri-color LEDs to create a full RGB color for each button.
Each button has a conductive circle backing so that a switch can be created with exposed PCB traces. Button force is between 190 and 210grams activation force (nice tactile feel like on your TV remote).
**Documents:**
* [
](http://www.sparkfun.com/datasheets/Components/4x4_button_pad.pdf)
* [Dimensional Drawing](http://www.sparkfun.com/datasheets/Components/4x4_button_pad.pdf) (2x2 section only)
* [Material Data](http://cdn.sparkfun.com/datasheets/Components/Switches/Dow Corning B6650_Data.zip)
","2006-08-03 10:28:15-06","2.1","2.121.89","1","1","1","","","1","","","3926.90.9980","50mm","50mm","15mm","0.0308lbs","
..
......
............
...... .............
..... ...\'\'....\'\'\'\'. .
...........\'......\'\'\'\'. ....
...................... ........ .......
........ ......... .........
..... ..........
.............
.........
....
....... ...........
............ .............
.....................\'.........
...................\'\'......\'\'\'.. .
.....\',,,,,\'\'............\'\'\'\'\'. ........... ....
......................................... .....
..................................... .......
....................\'\',\'\'...................
..........................\',,,,\'\'..............
.............. .......................
........ . .... ..
... ..
.. ..
","https://www.sparkfun.com/products/7836/images.txt","Button","22","","14662,
9264,
105,
531,
9277,
7835,
10820,
530,
10821,
8746,
529,
528,
8747",""