"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"7840","PRT-07840","Solar Cell Large - 2.5W","
Packaged solar cell with barrel plug termination. This is a custom cell produced for SFE - not a small toy surplus item! This unit is rated for 8V open voltage and 310mA short circuit. We actually took a random unit outside and measured 9.15V open voltage and 280mA short circuit. Under ideal sun conditions (high-noon, clear sky) 310mA is very possible but will vary from cell to cell. We can even get 110mA from inside our office windows!
Termination is a 5.5mm x 2.1mm barrel plug, center positive on a 2m cable. Monocrystalline high efficiency cells at 15-15.2%. Mates directly with many of our development boards. Unit has a clear epoxy resin coating with hard-board backing. Robust sealing for out door applications!
Features:
","Packaged solar cell with barrel plug termination. This is a custom cell produced for SFE - not a small toy surplus item! This unit is rated for 8V open voltage and 310mA short circuit. We actually took a random unit outside and measured 9.15V open voltage and 280mA short circuit. Under ideal sun conditions (high-noon, clear sky) 310mA is very possible but will vary from cell to cell. We can even get 110mA from inside our office windows!
Termination is a 5.5mm x 2.1mm barrel plug, center positive on a 2m cable. Monocrystalline high efficiency cells at 15-15.2%. Mates directly with many of our development boards. Unit has a clear epoxy resin coating with hard-board backing. Robust sealing for out door applications!
**Features:**
* 7 x 4.5\""
","2006-08-15 15:11:53-06","34.95","34.9533.231.46","","","","1","","","","","8541.40.6010","180mm","113mm","25mm","0.3050lbs","
...............................................................
... ;K0O00000OOOOOOOOOOOOOOOOOOOOOOOOOOO00OOO0O0000OOOO00000KK00000Kc
... ;0dddoooloodddooddxddddddoodooddxdddxddddxxxxxkxxxxdddddoooddddKl
. ;0xkxooddxxxxxddxxkxxxxxxxxxxxxxkxxxkxkkkkkkkkkkkkkxxxxxddddxxd0l
. ;KOkxdoddxddxxdxxdkxxxxxxxxkxxxxkxxkkkkkkkkkxxxxxxkxxxxxddddoxd0o
. ;Kxdooooododdddddddddddddxxxxxxxxxxxxxxxxxxxxxddddxxxxxxdddddxd0d
. ;0ddollllolllolooodoooddddodddddddddxdxxxddddxdddddoodddddoolxdOd
... ;0ddoooooooooooooodoooooooododddddddddddxddddxdddooooloodddocooOx
... ;0xolloooooooooooodooodoodododdddddddddddddoooooolllllolooodcooOk
... ;0xollooooooodoooodoooddddddooodooddddoododddddooooooollccclcxoOO
... ;0xdolooooooooooodddddddddddddddddddddddddddddddddoooolllccc:ooOO
... ;0xdooooooooooooooooooododxdddddddddddododdddddodollccccccc:;lok0
. ;0xdoooodoooolooddodooooooddoddddddddddxdxxxxdddxdddddoollc:;llkK.
. ;0xxdooodooodoooodddddddddxoooddddddddxkxxxxxxxxkxxxxkxxxddocookK.
. ;0xdoooodooodooooddddddddxkxxxxdddxxxxxkxxxxkkkkkxxxxkxxxxxxdkxkX.
. ;0kxoooodddddoddddddddddddxdddddddxdxddkxxxxxxxxkxxxxxxxxkxxdkOkX\'
... ;0xxdlooddddxdddddddddododxdddddddxddxdxxdddddddxddddxdddxddoxOkK,
... :0xxkxdoddddxddddxdddddddxxxxxxdxxkxxxxxddddoddddddddddddddodxkkK,
... :0O00000kxxxOxxxxkxxxxxO0KXKK0OkkkkkxxxxxxxxxxxxdddddddododxxxxkK;
... ;KXXXXXXK0OO0OOOOO0000XXXKKKKKXXK0000000K000OOOOkkOOOOOkO0000000K;
...............\'\':OkXK00KXNXXK0KXXXKOO0KXXXKXXKXNNXKko;,\'\'......
o:OXxoNOloxkx0KXXKXNNXKXXXX0kOXKNNXNNXKOo:.
,OXOxkXxdxkO0KKXXXXXXXKXXXXXXXXXXXKko0XXKKKl
:KKKO0KKKKKK00KKKXXNNXXXXXNXNXXNNXd...:okx....
\'oxkO00Okxk0KXK0kxx00ddKNXXXXOxo, .
.,:ldxOOdl;\'. .cdo;:xKXKx:.
ckKKOo;.. .coolxdxx,
.;\'. ..
......... ......... ......... .........
................................................................","https://www.sparkfun.com/products/7840/images.txt","Solar","0","","13854,
12885,
11366,
119,
335,
9541",""