"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"7845","PRT-07845","Solar Cell Small - 0.45W","
Packaged solar cell with barrel plug termination. This is a custom cell produced for SFE - not a small toy surplus item! This unit is rated for 4.5V open voltage and 100mA short circuit. We actually took a random unit outside and measured 4.95V open voltage and 94mA short circuit.
Termination is a 5.5mm x 2.1mm barrel plug, center positive on a 2m cable. Mates directly with many of our development boards. Monocrystalline high efficiency cells at 15-15.2%. Unit has a clear epoxy coating with hard-board backing. Robust sealing for out door applications!
Check out this iPhone Charger!
Features:
","Packaged solar cell with barrel plug termination. This is a custom cell produced for SFE - not a small toy surplus item! This unit is rated for 4.5V open voltage and 100mA short circuit. We actually took a random unit outside and measured 4.95V open voltage and 94mA short circuit.
Termination is a 5.5mm x 2.1mm barrel plug, center positive on a 2m cable. Mates directly with many of our development boards. Monocrystalline high efficiency cells at 15-15.2%. Unit has a clear epoxy coating with hard-board backing. Robust sealing for out door applications!
Check out this [iPhone Charger](http://www.instructables.com/id/How-to-make-a-solar-iPodiPhone-charger-aka-Might/)!
**Features:**
* 3.7 x 2.4\""
","2006-08-16 14:20:44-06","15.95","15.9515.1514.36","","","","1","","","","","8541.40.6020","130mm","65mm","25mm","0.1250lbs","
.. \'lllllcccccccccccccccccccccccccccccccccccccc:
.... c0O0KK000O0OOkOkkOkOkOOOkOkkkkOkOkkOKKKKKKK0k
.... c0kNWWNNN0K0KOKOO0OKOK0KOKOO0OKOKOO0NNNNNWWKk
.. c0kNWNNNN0K0KOKOO0O0O0OKkKOOOOKOKOOONXXXXWMKk
.. c0kNWNNNN0KOKOKOOOO0O0O0kKOOOOKOKOO0XXXXXWMKk
.. c0kNNNNXNO0OKOKOOOO0O0OKOKOO0OKOKOOOXXXXXWM0k
.. c0kNNNXXNO0OKOKOO0O0OKOKOK0O0OKOKOOONXXXNMM0k
.. c0kNNNXXXKKKK0K00K0K0KKK0XKKKKKKKKKKNXXXNMW0k.
.. c0xWWNXXNOOO0OKOOOO0OKOKOKOOOOKOKO0kNXXNNMW0Oo;.
.... c0xNWXXXN0OO0OKOOOO0OKOKOKOOOOK0KO0kNNNNWMW0O\'lOl.
.... c0xNNXXKX0OO0OKOOOO0OKOKOKOO0OK0KOKNNNNNWWW0O. .oO:
.... c0xNNXKKX0OOKOKOOOO0OKOKOKO00OK0KXNNNNNNWWW0O. \'k:
.... cOdXXKKKK0OOKOKO0OO0O0OKOKO000KNNNNNNWWWWWW0O .k.
.... cOlO0KKKK000K0K0000K0K0K0K00KXXXXXXXNNNNNNN0k x.
.... ,lcclllllllllllllllloooooooooooooooooooooolol .x
::
.x
l:
.O:.
.... ,kc.
.;:ldkkOkkxoc,. :kcclo,
\'llxOKXXXXXXX0Okko;. ;0XK000;
\'o;k0XX0OO0KXXXXKK0kxo;. .O0N000O.
l:kKXKXOodc::lkOKKKKXKOko:.. :0ON000x
;dKXKXK0xx...xd;\':xOO0KX00OOxc\'. o0KNKKO.
.o0KKXKXKko.ox .oOcxO0OOO0KKOd:,k0xWXKo
.o000XKKKOxk0. cd.:k0OOO0OO0000KO0XX0\'
,kK0XXKK000Oc... :x..;d0Ok0O0KXKOO0O0Kd
,xK00KXKK0OOdc:;\'cOc..,oOOOOOXN0kOx,00c
.:dO000KK000kkO0KK0kkxdOK0000KxOO:O\'0
.:oxOOO000OOkxkOKXKKKKXK000O0O;cl
.\':lxOOOO0OOkxkO0K000O0OOo:.
.,:oxxkO0OkxkO0KO00k\'
.;ldkkkkkkkkxl,
..\'\'\'.
........ ...........
............ .............
............................................","https://www.sparkfun.com/products/7845/images.txt","Solar","0","","13854,
12885,
10255,
119,
335,
9541",""