This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: These are very small surface mount quartz crystals used where size is a concern. Ideal for use with Phillips LPC ARM ICs.
Note: Quite a few of these have been found in our back stock and we are providing them yto you while we have stock. Once these crystals are gone, they are gone.
Features:
Documents:
At SparkFun we use many Arduinos and we're always looking for the simplest, most stable one. Each board is a bit different an…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red and yellow …
This is the newest revision of our [FTDI Basic](http://www.sparkfun.com/commerce/product_info.php?products_id=8772). We now u…
This is the newest revision of our [FTDI Basic](https://www.sparkfun.com/products/retired/9115). We now use a SMD 6-pin heade…
This sealed digital temperature probe lets you precisely measure temperatures in wet environments with a simple 1-Wire interf…
Do you need that extra push over the cliff? The Large sized GTE (Goes To Eleven) Knob can fit onto potentiometers with a 6mm …
Surface mount momentary switch. Perfect for reset or general inputs. **Documents:** * [Datasheet](http://www.sparkfun.com…
This is the itty-bitty connector for the Nokia color LCD. 10-Pins. Surface mount. Hard to find. 0.5mm pitch so be careful. …
This is the HC-SR04 ultrasonic ranging sensor. This economical sensor provides 2cm to 400cm of non-contact measurement functi…
This is a simple, but very powerful stepper motor with a 4-wire cable attached. This is a [Bipolar](http://en.wikipedia.o…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
Your 5V system can wield great power with this big, beefy relay board. How does 10A on the NC contacts and 20A on the NO cont…
This is the FemtoBuck, a small-size single-output constant current LED driver. Each FemtoBuck has the capability to dim a sin…
The SparkFun Beginner Parts Kit is a small container of parts frequently used by beginning (or even experienced) hobbyists th…
These are a pair of hobby gearmotors from DAGU. These gearmotors are the same ones recommended for use in the Shadow Chassis …
The SparkFun MAX30105 Particle Sensor is a flexible, powerful sensor enabling sensing of distance, heart rate, particle detec…
A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custo…
Piezo elements come in handy when you need to detect vibration or a knock. You can use these for tap or knock sensors pretty …
Side-looking Infrared Emitters and IR Detectors. These simple devices operate at 940nm and work well for generic IR systems i…
The MicroView is the first chip-sized Arduino compatible module that lets you see what your Arduino is thinking using a built…
We love heat shrink! We use it for all sorts of handy projects. Use it to reinforce connections, protect devices, and electri…
This is your basic spool of leaded solder with a 63/37 water soluble resin core. 0.031" gauge and 100 grams. This is a good s…
Faster, cheaper, smaller, better, right? The SN754410 Quad Half H-Bridge is just that. Capable of driving high voltage motors…
Thermoelectric coolers (TEC or Peltier) create a temperature differential on each side. One side gets hot and the other side …
Forgot your password?
No account? Register one!