SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T23:07:37-06:00SparkFun Electronicsschwal on TOL-00080 - Precision Phillips Setschwalurn:uuid:c30846da-bab8-2d55-006e-b27567c1a6042014-02-02T20:01:51-07:00<p>i own a set of these I got from somewhere else a while back. As screwdrivers they are completely useless, just get something with replaceable tips instead. That said, the regular ones make excellent prybars/shims when opening up consumer electronics that don't want to be opened.</p>