SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T10:29:44-06:00SparkFun ElectronicsRed Angel on PRT-08124 - 9 Pin Serial Solder Cup HousingRed Angelurn:uuid:1dedec1d-d172-8f59-187b-6cb06912a0ef2013-07-01T01:47:35-06:00<p>The only reason I can think of is that they don't seem to sell any D-sub 15-pin components.</p>
DNA64 on PRT-08124 - 9 Pin Serial Solder Cup HousingDNA64urn:uuid:e315f2fe-c05d-e842-40d0-2da99341921d2011-01-12T19:52:25-07:00<p>Any reason why these wouldn't work with 15 Pin D-Shells?</p>