"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8227","COM-08227","Humidity and Temperature Sensor - SHT15","
This is a compact and easy to use relative humidity sensor from Sensirion. The SHT15 digital humidity and temperature sensor is fully calibrated and offers high precision and excellent long-term stability at low cost. The digital CMOSens Technology integrates two sensors and readout circuitry on one single chip.
These sensors are really impressive! Very sensitive and straight forward to use.
Applications:
Features:
Documents:
","This is a compact and easy to use relative humidity sensor from Sensirion. The SHT15 digital humidity and temperature sensor is fully calibrated and offers high precision and excellent long-term stability at low cost. The digital CMOSens Technology integrates two sensors and readout circuitry on one single chip. These sensors are really impressive! Very sensitive and straight forward to use. **Applications:** * Precise data logging * Transmitters * Automation & process control * Building control and HVAC * Test & Measurement * Medical **Features:** * 2 factory calibrated sensors for relative humidity & temperature * Digital 2-wire interface * Precise dewpoint calculation possible * Measurement range: 0-100% RH * Absolute RH accuracy: +/- 2% RH (10...90% RH) * Repeatability RH: +/- 0.1% RH * Temp. accuracy: +/- 0.3°C @ 25°C * Fast response time < 4 sec. * Low power consumption (typ. 30 µW) * Low cost * High precision sensor at low cost * Leading CMOSens Technology for superior long-term stability **Documents:** * [SHT1x Datasheet](http://www.sparkfun.com/datasheets/Sensors/SHT1x_datasheet.pdf) * [Example C Code](http://www.sparkfun.com/datasheets/Sensors/SHT15-Testing.zip) * [Calibration Certificate](http://www.sensirion.com/images/getFile?id=11) * [RoHS Certificate](http://www.sensirion.com/images/getFile?id=123) * [Application Notes](http://www.sensirion.com/en/02_sensors/03_humidity/00_humidity_temperature_sensor/03_humidity_sensor_sht15.htm) * [Bildr Tutorial](http://bildr.org/2012/11/sht15-arduino/) ","2007-01-09 11:28:01-07","28.95","28.9527.526.06","","1","1","","","1","","","8542.39.0000","12mm","12mm","3mm","0.0003lbs"," ............... ...............\'........... ..............\'\'\'\'\'\'\'\'\'\'\'\'...... ............\'\'\'\'\'\'\',,,\'\'........... ... ..................\'\'\'\'\'......\'\'\',,\'.. ... .. ..........\'\'\'\'\'\'\'\'\'....\'\',,\'..\'\'.... .... . ........\',,\'\'\'\'\'\'\'.....\'\'\',,\'\'\'\'\'..... .\'.. ..... ............\'\'\'\'...........\'\'\'\',,,\'\'\'\'\'.... ..\'.... ..... .. ............,,.. ......\',\'\',,\'\'.\'\',\'..\'. .\'\'................. ........,;oxxkkdc\'...........,\'\'\'\'\'...\'...\'. .\'\'.........................\'xoxdllclxc\'.\'.....\'\'\'\'...\'.......\':. \'.,.................\'\'\'\'.\';.\'xkdl;,,;lxl,\'\'\'...\'...........\'..,l\'. ,\'\'\'.........\'\'...........;:\'lOkokkx0kk0:,.................\'..co\'. .:\'\'\'....... ..\'\'.....\'\'\',c:;d0XN0loKOKk:\' .........cxc\'. \'c,.\'......\'.. .\'\'\'\'\'\'\'\',;cc:o0XXXkXK0xll; .. .......,oxo:. \'c:\'\'\'.....\'\'\'... ......\',::ccxx0XXXK0Odol;... ..\':xxoc\'. .;c:\'\'\'\'..\'\'\'\'\'\'\'........\',ccllxkk0KK0kdo:..\'\'......,cxxxo:\' .;lc,\'.\'\'\'...,\'\'.\'\'\'\'....,;ooxkkkoll:;\'........,:oxkxdl;. .;llc,....\'\'.....,\'\'\'\'\',,,,;,,\'\'\'\'\'...\'\'\',;cdxxxxdl;. .,:lolc;,\'.\'......\'...\'...,,\'\'\'\'\'\',;:ldxxkkxdl:\'. .\';looddddlcccc:c::ccccccccloddxxddxxdoc,.. .\',;codxdddddddddxddddxdxdddllc;\'.. ...\'\',,,,;;,,,,\'\'.... ","https://www.sparkfun.com/products/8227/images.txt","SMD ICs","0","","9569",""