Development Board STR912 ARM

Replacement: None. We do not have a direct replacement for this board. This page is for reference only.

Carrier board for the STR912 ARM processor.

  • MCU: STR912FW44X ARM966E-S 96Mhz, 512K+32K internal Flash, 96K internal RAM, external bus, 9 DMA channels, 10bit ADC, 10/100Mbit Ethernet MAC, 3x UARTS, USB 2.0, CAN,
  • 128x128 pixel 12 bit color TFT LCD with backlight
  • Joystick with four directions and push action, analogue trimmer potentiometer connected to ADC input
  • Ethernet 100 PHY KSZ8721BL
  • RS232 drivers and connectors
  • USB connectors
  • CAN driver and connector
  • SD/MMC card (on bottom of the board)
  • IrDA transceiver on board (optional)
  • Audio Output
  • Audio Input
  • Speaker on board with volume control
  • UEXT connector with I2C, SPI, RS232 and power supply for connecting add-on modules like RF link, MP3, etc available from Olimex
  • JTAG interface (optional on-board JTAG-TRACE connector)
  • ADC extension port
  • Extension ports for all unused microcontroller ports
  • External memory bus connector
  • Li-ion CR2032 battery connector for the RTC

**Software: **

  • 5.7x5.1" (145x130 mm)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.