"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"8234","GPS-08234","GPS Receiver - EM-408 SiRF III (20 Channel)","
Replacement: None. We are no longer carrying this EM-408 GPS Receiver in our catalog. This page is for reference only.
The EM-408 GPS receiver from USGlobalSat based on the spectacular SiRF StarIII chipset. This complete module is built upon the same technology as the ET-301, but includes a built-in patch antenna and an MMCX connector for an optional external antenna! 5-pin interface cable included.
Please note the EM408 uses a 5-pin cable and is not compatible with the 6-pin cable included with the EM406.
Not sure which GPS module is right for you? Check out our GPS buying guide!
Features:
- 20-Channel Receiver
- Extremely high sensitivity : -159dBm
- 10m Positional Accuracy / 5m with WAAS
- Hot Start : 8s
- Warm Start : 38s
- Cold Start : 42s
- 75mA at 3.3V
- 20gram weight
- Outputs NMEA 0183 and SiRF binary protocol
- 35mm x 36mm
Documents:
","**Replacement:** None. We are no longer carrying this EM-408 GPS Receiver in our catalog. This page is for reference only.
The EM-408 GPS receiver from [USGlobalSat](http://www.usglobalsat.com/) based on the spectacular SiRF StarIII chipset. This complete module is built upon the same technology as the ET-301, but includes a built-in patch antenna and an MMCX connector for an optional external antenna! 5-pin interface cable included.
Please note the EM408 uses a 5-pin cable and is not compatible with the 6-pin cable included with the EM406.
Not sure which GPS module is right for you? Check out our [GPS buying guide](https://www.sparkfun.com/pages/GPS_Guide)!
**Features:**
* 20-Channel Receiver
* Extremely high sensitivity : -159dBm
* 10m Positional Accuracy / 5m with WAAS
* Hot Start : 8s
* Warm Start : 38s
* Cold Start : 42s
* 75mA at 3.3V
* 20gram weight
* Outputs NMEA 0183 and SiRF binary protocol
* 35mm x 36mm
**Documents:**
* [ Datasheet](http://www.usglobalsat.com/store/download/47/em408_ug.pdf)
* [ NMEA Reference Manual](../../../../datasheets/GPS/NMEA%20Reference%20Manual1.pdf)
* SparkFun [GPS Tutorial](http://www.sparkfun.com/tutorials/68)
* [GPS Tutorial](http://www.kronosrobotics.com/Projects/GPS.shtml) by Michael Simpson
","2007-01-15 11:48:49-07","64.95","64.95","","","1","","","","","","8526.91.0040","78mm","64mm","11mm","0.0486lbs","
.
......\'\',;;;\'
......... ..\'\';;;;,
..... .,\';;;;,.
. ...... ..\'\',;;;;.
...\'\'\'\'..... .. ..\'\',;;;;\'
....\',\'\'...... .,. ..\',,;:;;,
.....\'\'\'\',,,...... . ...... ..\'\';::::,.
..\':ld:...\'\'\',,,,,,...... .,c:\',\'\'......\',:cl::::;.
.\':lk0xol:,,;,.\'\',,,,;;;,,...... .......,;cloxkO00xo:::::.
.\';:oxxkxdoc;\',;:cll:,\'\',\';;:::;;;;....\'...,;cloxkO00KKKKNXxol;;::::\'
lkdxxdoc;;;,\'............\',;:codxd::;;\'.,kdxkO00KKKKKK0Okxdodlccc;;:ccl;
..;\'.. ...................\'\',;:lodx::::\';O0KKKK0Okxdolc:cc:::occcccxkxd;.
.,;:;,\'\'.................. .....\',;:lo:::::looolcc::::::ccloodxklllddkkxo:\'.
.\';;;,\'......... ..,;;;;;;:;;:::::;:cllodxxkOO0000Okkkxdolc;..
. .;:;;,\'\',;;;c,:codxkkOOO00OOkkkxxxddooll:,..
\';::;\'\'c\';:::oOXXXXXXKOkkxxddoolc:;,\'\'.....
.:;:::;;:c;;,:xKKKXKK0xxdolc:;,....
\':;;;;,\':c:;\':ooxddool,d:,\'..
.;,,,,,\';;,.,\',;:,c:c:;d\'.
\':\'\'\'\'.\'...,..;:;:;,:x:.
.::,\'\'\'..\',\',.,,;cdx:.
.;loolcc:clodxkd:..
..,:cccc:,\'..
","https://www.sparkfun.com/products/8234/images.txt","GPS","0","","13670,
12772,
285",""