"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"8249","PRT-08249","5V DC to DC Step Up - 2xAA","
The is a wonderfully simple 5V power source from Bodhilabs. This unit uses a two AA batteries and generates 5V using a DC to DC step up circuit. A jumper is provided on the unit to disconnect power and includes a terminated (right is red) connector. Perfect for all those 5V applications that need to be small, and run on less than 200mA.
Specifications:
- Voltage regulation: +5V +/-3%
- Typical current: 200mA or less.
- Typical ripple: 100mV peak-peak (*) @ 135kHz
","The is a wonderfully simple 5V power source from Bodhilabs. This unit uses a two AA batteries and generates 5V using a DC to DC step up circuit. A jumper is provided on the unit to disconnect power and includes a terminated (right is red) connector. Perfect for all those 5V applications that need to be small, and run on less than 200mA.
**Specifications:**
* Voltage regulation: +5V +/-3%
* Typical current: 200mA or less.
* Typical ripple: 100mV peak-peak (*) @ 135kHz
","2007-02-09 17:16:04-07","11.95","11.9511.3510.76","","","1","","","","","","8542.39.0000","68mm","33mm","23mm","0.0190lbs","
..;cc::;\'..\',;::cc:,\'..\';coddoool::;;:::ccclc:;\'....
\':clc,...\',,,,,,\'..\';;;,\'.... ...............\',;;,\'....... ........
.oOx:\'. .......
,xxc. ..............
.xl. ........\'\'\'\',,,,..
\'ko .;l0Ox;;;;;;;;;;;;;;,;;lo;;;;;;;;;;;;;;;;:c;;;;;;;;;;;;;;;;:00Od,\'
.lK. \':oWWWX00000OOOOOkkkkk0NWWWWWWWWWWWWWWWWWWNOkkOOO000KKKXXXNWWWWk;:
.,x. \'coNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWNNNNNNNNNWWWWWWWWNNNNNNXWWNOK0olc
.\'\' .l:ONNNWWWWWWWWWWWWWWWWWWNNXXXXXXXXXXXXXXNNWWWWWWWKxx0O0lKNNOlk:oo
;d;. .ldKOkOXNWWWWWWWWWWWWWWNXKOkkxkkOkkOOOkOkk0NNNWWWWOO0K00o0ONOxdddl
.odl:,. \'oxKxxxKNNWWWWWWWWWWNNNNX0kxxdxdkxxkkxkxxxONNNWWWWXXX0KN000XOOOxdd:;;,,.
.;coxc. \'ox0kxx0NNNWWWWWWWWNNNNXKkkxkkkxkkxkxxkkkkOXXNNNNWNWWNWNN0XNX0OOdo.. .,.
..\':loxdokNKddkKXXXXXXXXXXXXXXKkkkkkkxxkkxkxxxkxOk0XXNNNNNNXNNXNNXKKXX0dd\'\'....,.
...\',;ooONKkxOkOOOkkkkkkkOOkkxoldoooddodddooddoodOOO00000XKXOO0KkkkX0Odxloodlco;
....coOX0xxkxddd0XK0kxddddddxxxlooldxkkdooolxOdxxxxxxxOXXKxxx0dxxNNKdkkolodxx:
..cdOl:xxcldxlOK000kooooodddxolooodddoooodooddddddddkOOkdddkO0xK0kxkdxk0K0x;
.lkOxdxklodk:dk;kxdddddddooooolooodollooddxddxdddxxxxddooodkOk0OdxOdddddOO.
.xK000O000000000K00K0K0OdlllododdollldxxxdxxO00000000OOOOOOOkdkXKX0olc:,;X\'
.OKkdOXNNNNNNNNNNNNNNNNNkdoododddoodddddddxOXNNNNNNNNNNNNNNNXkdOKXK;\'...dO.
.OXOK0XNNNNNNNNNNNNNNXNNOooooodxodooddoddol0NNNNNNNNNNNNNNNNN0dk0XK:;:lxd.
dO000000000000000000000koloooddoooodoodollO00000000000000000kox0Okdxdc\'.
;xkxOOOO0000KKKKKKKKKKK00xdddoodddddddddk00KKKKKKKKKKKKKK0000Oxxxl\'..
.oxkkO00KKKKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKKK0Okkd;.
.\',;cllodddxxxxxxxxxkxxkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkxxdoc;\'.
...,;;:ccclllllllloolooooooooooooooooooooooooooooooooooolc:,\'.
...\',,;;;:::::::::::::::::::::::::::cc:cccccccccccccc::;,\'..
.....\'\'\'\'\',,,,,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',,,,,,,,,,,,,,,,,\'...
...................................................
","https://www.sparkfun.com/products/8249/images.txt","Battery","0","","9547,
335,
9925,
10891",""