Creative Commons images are CC BY-NC-SA 3.0

12.95

added to your
shopping cart

quantity
In stock 89 in stock
12.95 1+ units
11.66 10+ units
10.36 100+ units

Description: Magnet mount antenna for GPS modules operating at 3V. Designed for used with automobiles - the magnet will hold the antenna in place at speeds greater than 100mph. 5meter cable terminated with MCX connector.

Check out our GPS buying guide!

 

Features:

  • Gain 26dB
  • VSWR <2.0
  • Voltage 3.3V +/- 0.5V
  • Current 12mA
  • Weight 50g
  • 5 meter cable

Documents: Datasheet

Comments 4 comments


Related Products