"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"8275","DEV-08275","Development Board STR750 ARM","
Replacement: None. We are no longer carrying this product in our catalog. This page is for reference only.
Development platform for the STR750 ARM7 processor.
STR750
* Standard JTAG connector with ARM 2x10 pin layout for programming/debugging with ARM-JTAG
* USB 2.0 device port
* 3x RS232 interface and drivers
* 3x Buttons
* Trimmer potentiometer
* Nokia 6610 TFT COLOR LCD display 128x128 pixel 12 bit color with backlight
* UEXT - 10 pin extension connector for Olimex addon peripherials like MP3, RF2.4Ghz, RFID etc. modules
* On board voltage regulators with up to 800mA current
* Single power supply: 6-9VDC required
* Power supply LED
* Sower supply filtering capacitor
* Reset circuit
* Reset button
* 4MHz crystal
* PCB: FR-4, 1.5 mm (0.062\""), soldermask, silkscreen component print
** Documents****:**
Features:
- MCU:
- 110 x 101 mm (4.33 x 3.98\"")
","**Replacement:** None. We are no longer carrying this product in our catalog. This page is for reference only.
Development platform for the STR750 ARM7 processor.
**STR750**
* Standard JTAG connector with ARM 2x10 pin layout for programming/debugging with ARM-JTAG
* USB 2.0 device port
* 3x RS232 interface and drivers
* 3x Buttons
* Trimmer potentiometer
* Nokia 6610 TFT COLOR LCD display 128x128 pixel 12 bit color with backlight
* UEXT - 10 pin extension connector for Olimex addon peripherials like MP3, RF2.4Ghz, RFID etc. modules
* On board voltage regulators with up to 800mA current
* Single power supply: 6-9VDC required
* Power supply LED
* Sower supply filtering capacitor
* Reset circuit
* Reset button
* 4MHz crystal
* PCB: FR-4, 1.5 mm (0.062\""), soldermask, silkscreen component print
** Documents****:**
* [STR750-STK.pdf ](http://www.olimex.com/dev/pdf/STR750-STK.pdf)
* [STR750-STK Schematic ](http://www.olimex.com/dev/images/STR-750-STK-sch.gif)
**Features:**
* MCU:
* 110 x 101 mm (4.33 x 3.98\"")
","2007-03-23 17:35:00-06","99.95","99.95","","","1","","","","","","","150mm","150mm","28mm","0.3218lbs","
. .
. . . . .
....lllllllllllllllllllll;.,lllllcccccc::::::cc::. ::::::::::::::::ccc:c,
.;.,oOKXXNXXXXXXXXXXXXNXNXkoOXXNNNXXXXXXXXXXXXXXXXkxKXXNNXXXXXXXXXKKXXXKKk:\',;
.c;cl::kOXOOOOO000000XXOxdxxdxdOXX0OOOOOOOOOOX0kdddOddxkWKOkkkOkkkkkOX0l;lc,,c
\'lOxololk00OOOOOOOO0OKKcKckxO:0:XX00000000000KOcxoxkxlddXKOOOOOOOOOOO0cO;dllcc
\':cloOx00KXXXXKKKKKKKX0OOKkxO0OK0XKKKKKKKKKKKX0xk0xxOkx0KXK0KKK000KKK0OxKdlllc
.....\';dx0XXXXNXKKXNXKOkkOxdxxkxOOKKXXKKNNNXXK0K0Odx000OdxKNNXXXXNNXKkdxxlclll
.xoooodkxoddddddlddooxxxkdxcclxlclxxxxdokkOx0OkOd....oddxxlclc::loolllll
....... .xxooodxdodollcooxoooK0XKKxdxdddddxddxddkkkK0OO00klokxddolollolc:cdooood.
...........\'ol:cclddl;:llllddodo0OO00dodldo:\',clllodxxxxxOxkOxOxllokxxdoodcookWXKNWo
..\';:oxddkkoc;,llodoclllxOOOxocdxdxxxdoddooldcccdccodxoldOOOOocdxkxOOOOOO0ollkXKKKXl
...\'dKk0KKkOK0dllddooocdOOOxoloddddddodddoooodll\',cooocokOOxdclllkddooodxlldkXXXXXl
..\'dWWNNW0OOkxdooodddddddddddddddddddddddddod:ccc;:ddclooocollldddddoodooodOXXXXXl
..dXKXKNOxdoooooooododddoooolllllooooolooodo;,ol:.,,:lddoldlcoloddddddddolxXKXKNo
..dNKXXX0kocllddddddddddxdooo\'.\'\'\'\'....,,,,\'.....\',..:oodxxddd:cddxddxdddoxXKKKNo
.dNKXKNOkx00K0ododddddddxddd\'. ..........\'\'......;dxxdcclo\';dxxdxxodooxXXXXNo
.dNKXKN0kk0KXKxxdddddddddxdooOOOO0000000000000000KKKcdxxd\';ldcldxdxdxooolxXXXNNo
xNXXKX0xloookxxxxddddddddxloKKKKKKKKKKKKKKKKKKKKKKK:ddddccox\'cxxxxxxooooxXXXNNd
xNXXXN0xlxookxxxxxxxxxxxxxodXXXXXXXXXXXXXXXXXXXXXXX:xddo::co:co;lxxxddddONXXXNd
xNXXXNOxlookkxxxxxxxxxxxxxdxNNXNNNNNNNNXXXXXXNNXNNNlxxxdd:ddl:c.cxxxdxdokXXXXNd
kWXNNNKkodldkxxxxxxkkkkxxkxONNNN0Oxxdlc:,..\'0NNNNNNdxxxd\'.:d:cl;lxxkxxxdxNKKXWd
kWNNNNOxxdoxOkkkkxkxxxxxxxxOWWNk............oNNNNWNdxkxd,;cx\'cxddlxkxxkdxXKXXWx
.OXXXXXdl0OOkOkkkkkkxxxkkxxxOWWWX\'...\'\'.,;::okWWWWWWdxkxd,cdxlcololxkxxkdxNNNNWx
.OWWWWNxdkoooxxdolldxkkkkkkxOWWWWOdxO0KKNWWWWWWWWWWWxxkkxc:lkccdcl;xkxdxdkNNNNWx
.OWXNNW0K0l;cOOOc;lkkkkkkdddONWWNWWWWWWWWWWWWWWWWWWWxxxxd;;lxc:xOkkkkxoddxNXNNWx
..,;cc::;0MXNNWKXKKO0O000OOkOOOOOoxkkXWWWWWWWWWWWWWWWWWWWWWWodxxx;ldxc;kOOkOOxdkxkNNNNWk
.,\'\'\'\'\',:c:KMXXXWOOoxcdodcdcodxxOO0O000XNWWWWWWWWWWWWWWWWWWWMWoxkkx,;:x:;kxxkOOxxOOONNNNWk
\'\'\'\',,,;,,;:KMXXXNocddl:\';loc;l\';doO000kx0KXXXXNNNXXXNNNXXXXXKOlxxxxxxxxddxxkkkkxxkkONNXNWO
.\'\'\'\'\',;,;:;;KWXXNWdxxdddodx:;:lldkO0000KXKKKXKKKKKXKKKK0000O000OxxxxxkkkkkkkkkkkkkkkxKKKKXk
.\'\'\'\',;;c:c;:XNNXNNllkddoodkc:cdkodldOkxO00OOkkOOxkkdxkkkOOOkOOkdxdxxkkkkkxkkkdkkOOOkO0000K,
.\',;;::;:c::kK0KKKdkd\'.,o0d\'.\'OkxOdcdcldkkOOOkOOold:ookkxkkkkkk:l:lokkkkxkk:o;kkkOOldoxdx0,
.\',;;c::xK0kOOkOOxKx\'\'c0WK;.,kO0O0dxooxOOOkkOOOOddldxkkOkOO0OOddoodkxkOkkOoklOkdxxd\'cc;dx,
..\',;;;kKKKKKKKKOdONWWWNNWNNKK0OOdxxxkO00OOO0OxoododkOOOOO0OkdooddxOOOOOOO0O0Okkkkooolkk,
..\',xXXWWWWWNNK0XKNXKXXOOKKkkoOKK0xlOdOOkdkok0K0klxok0kxOcx0K0d:OdO0O0N0xkNXOxcloOxkk,
..;:0K0X0kKKXKXX0k0X0000OOoKKKXOl0xOOkxOoKKKK0lOxOOOkOlKKKKO:kxO0kXkodldK0OOOOOOOk,
...Ol:ko;:dkdxKXKXKkkOOk0xldxooxOoxxxxOkdkkxxxklk00k0xldxdodkox00Kl:Oo;okOdxkOc,o,
..:ccdolodlodxxdxxxxxxkkOOO0OOOxooooxkOOO0OOOdooxxkkOOOOOOOdooxkkdxkkdxxdddddl:c.
.......\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,\'\'\'\'\'\'\'\'\'\'....
........................................................
","https://www.sparkfun.com/products/8275/images.txt","Development Tools","0","","512",""