"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"8279","DEV-08279","Development Board for AT90CAN128 - AVR-CAN","
Replacement: None. We are no longer carrying this development board but have a look at the rest of our development tools. This page is for reference only.
Development board for the AT90CAN128.
Features:
- MCU: AT90CAN128 - 128Kb Flash, 4Kb EEPROM, 4Kb SRAM, 53 GPIO, 32 working registers, a CAN controller, Real Time CLock, four Timer/Counters with PWM, 2 UARTs, Two-wire Serial Interface, an 8-chanel 10-bit ADC, Watchdog Timer, SPI serial port, JTAG interface, five selectable power saving modes
- 5x2 pin JTAG connector for programming and debugging with AVR-JTAG-L or AVR-JTAG-USB
- RS232 DB9 female connector and driver
- CAN connector and interface
- User button
- Status LED
- 16MHz oscillator circuit
- 32.768kHz oscillator circuit
- Reset button and circuit
- On board voltage regulator (+5V)
- Power supply LED
- Power supply connector
- Extension pin headers for each uC pin
- FR-4, 1.5 mm (0.062\""), green soldermask, white silkscreen component print
- 60x50mm (2.36x1.96\"")
Documents:
","**Replacement:** None. We are no longer carrying this development board but have a look at the rest of our [development tools](http://www.sparkfun.com/categories/2). This page is for reference only.
Development board for the AT90CAN128.
**Features:**
* MCU: AT90CAN128 - 128Kb Flash, 4Kb EEPROM, 4Kb SRAM, 53 GPIO, 32 working registers, a CAN controller, Real Time CLock, four Timer/Counters with PWM, 2 UARTs, Two-wire Serial Interface, an 8-chanel 10-bit ADC, Watchdog Timer, SPI serial port, JTAG interface, five selectable power saving modes
* 5x2 pin JTAG connector for programming and debugging with AVR-JTAG-L or AVR-JTAG-USB
* RS232 DB9 female connector and driver
* CAN connector and interface
* User button
* Status LED
* 16MHz oscillator circuit
* 32.768kHz oscillator circuit
* Reset button and circuit
* On board voltage regulator (+5V)
* Power supply LED
* Power supply connector
* Extension pin headers for each uC pin
* FR-4, 1.5 mm (0.062\""), green soldermask, white silkscreen component print
* 60x50mm (2.36x1.96\"")
**Documents:**
* [
](http://www.olimex.com/dev/pdf/AVR-CAN.pdf)
* [AVR-CAN.pdf](http://www.olimex.com/dev/pdf/AVR-CAN.pdf)
* [AVR-CAN schematic](http://www.olimex.com/dev/images/AVR-CAN-sch.gif)
* [AVR JTAG connector](http://www.olimex.com/dev/images/avr-jtag.gif) (top view)
","2007-03-27 17:04:17-06","52.95","52.95","","","1","","","","","","","128mm","98mm","30mm","0.1474lbs","
\';;,;;,c;.,\',\'\'\',;,\',:,\',\':\',:,:,,\',,;,,\':\'\';;\'\',,,;;\'\'...\'.;;,;;\',,\'\'...
,;\',,....co::o:,oc,o;;lc;lc,oc\'cl,lo;ll,:c\'cdlco;cdl:lc,c,\':l:;,;;
;;...;c,;dxddxolxdoxdoxddxxdxdldxoxdllldOOxkkdxkdoloxOdodoodold,\':.
;:l,.;:dxdxxokolxlcxdcxdlkxlkxlkklxocldoxkodxod0ddOolOoldcldolx,;:....
;l:kddolclcloOKXKXXKXXXXXKXXKXXXXXXX0dcllclxklcx000OOxccoocllc::c::olddo,
;codl,,olllllod0NNNNXONXkNXOXXkXXkNNNNXxc\',lldld:;ll:;....\'d::ooollccl,.ldo:;
,cccc,codxc. .;;x00K00kkOXK0KKKKKOO0O0XKOkOKxo,;llloloooo::;,ccco.:0kod;,,...cxxol
;dodx:cdxxdxkxc,:xooK0OddxkxOOdOOdOkxkkx0xxx0kxcldclccccc::,;:c;ll;c0l.c\';,dkxkxkdo. ....
...ldxxxooOkddkdkOOOxxxxkxxkxk0kxkxxkxxkkOOxc;ooldcccc:c::l:;,,;lO0kkkOO0x:dxkdo......
.odxxxddddoddddxKKXK0KK0KKkO0OOKXXX00000kodoldxc:cccc:,:xo,\'cldxddddoddddxxkdo.
odxkxxxxxxxxxxk000KKOkOK0kxx0O0odddxocxoo,,;.,..llllc;;:l;c,cxxxxxxxxxxxxkkdo.
.odxxxxxxxxxxxxkOxxkkkxOOOk0OOOkxxdxl:oolldllco:;cl::,\'.cdlxododxxxxxxxxxxkkdd...\',;.
.ddxxxxxxxxxxxxkOxkkkxxkkocOOOkdddlllclcddxdlldc:cl::ld;;ookoxxxxxxxxxxxxxkkdd..
.... .ddxxddxxdxxxxxk0kO0kxxkOdoxdodxddodo:;:cccl;:lcooloodxkdxxkkOOxxxxddddxxxkkdd\'.......
..... .dxxxdxxxxxxxxxkOxkkkxxxkocc,lcllccc;c;,:;cccloddoccc:dOxxkOOkkxddddxxdxxxkOxd\'. ..
... . .xxxxddxxddddddxkxOkkxdxkocld:;lcdxo,l;;o:;cxkodlllll:oOxxxkkdKkddddddxxxxkOxd\'.......
... .dxxxdddxddddddxkdkkkxddOxol,;;o:kol:cl,c,coooodolllllxxc;,:oxkxddddddxxxxkOdd\' .....
.\':\'...\'ddkxddddddddddddddxOkOkxc:lc::o:d:ocodcx::cllllc:\',,;l. ,0OdddddddxxxkOdd\' ..
.;::;:;,ddkkxxxxxxxxddd;xlo:cdo:,c;:lll:dcxdxxxollxdxdddccclc\' ;X0ddxxxxxxxxOOdd,,;;;;;,
....;ddkx0NNNNNNNXNOcoooc:clllllc:clcxxxo:::\'\'.::lc:lcc;odd; ,KNNXXXXXXXXXKOOdd,.. .
.\'\',,:xxkxxcoOOO0XNNOc:;ddlocc;occlloxxdl\',\'\'....\'\'.:dllcxdkOxkxOXXXNWNN0OOOx:xOOdd;;;;\'\'
......:xdkxo;,\':;,xKXK:;:olllolcoocllxooolol::::c;::clxdo;;,okKXXK0k0N0kkl;:::clOOdd;::;::.
,oooold00Okoooc:;;oxKKc,,c;;,;c:l:\';:x;;loxdddddddodooxlocodddxxokddkXOl:,,:loldOOOOlxkkkx.
....:ooOOkldOkOkkkkdl\',dlccdxdxolloklclld:;;cl,,:xolo,c:lOo:;;:odoxOOOOO00KOcdOkdd;,,\'..
....\'\'xO00k0XXXXXdxk,:kolcccccllodoccllc;;;ll;:,clll:c;oo:,\'\';cloxdxkkxcOol0xdd:,.....
.....\'xo:,,\'d0000:c0llkolkockocxkoxdoxxlkxldkldkldxlox:do:cocldcdkoodlk:kc:klooddo:,.
.....\'od;\'c:,;cO0xd0kxOddkdokxdkOdOkxOOx0OokOxk0dO0dx0xx0kk0kk0xk0kxxldxxxxkkkl:lc:::\'
....o:ox::;.cdOldOcoxocxdlOolOxlOxlOxlkxcxklxklok:l0cx0od0odOoo0olklxkxdxxkOc. .,,.\',.
...c:;lccldccd:dkkkOollloloocloloolloloolloollllllloolooll:;cc:::::lccl::cl;........\'.
..\'\',;;::clllllllllclcccccllllllllllclllllllllllllllllloooxxkxkkxxkkxdloo,,....... \'.
....\',,;;:::::cccccccccccccccccccccccccccccccccccccccloxdOOOkOOxkkkOdcc;,..,..... ..
...........\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',;c,\',\'\',,:llccc;.\';,\'.........
..................................\'.........\'...,;,.... .....
.. .........;;,\';\',... ....
.. ..... .,,...\'. \'.......
......\';;,,:,;,..,,\'.. ..
.......,;,,,;;,......
.................
.........
","https://www.sparkfun.com/products/8279/images.txt","Development Tools","0","","",""