SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-29T07:29:50-06:00SparkFun ElectronicsCustomer #332390 on WRL-08283 - Transceiver nRF24L01 Olimex StraightCustomer #332390urn:uuid:8d6aa5fc-ec61-d970-4e1b-09a97647ff922012-06-19T05:43:56-06:00<p>Miniature RF (MiRF) 2.4GHz transceiver modules with built in antenna designed around the Nordic Semiconductor nRF2401A with high sensitivity and good range.
"Solbriller"</p>
Customer #73182 on WRL-08283 - Transceiver nRF24L01 Olimex StraightCustomer #73182urn:uuid:83477702-1d82-f17d-aeec-42c2bea664d92012-03-08T06:06:06-07:00<p>Has anybody an idea of the range indoors? of course it would be approximate and environment dependent... I'm trying to develop an application where I need some 80-100m (240-300 ft), is that possible with this?</p>