"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8285","COM-08285","LED - Super Bright Green","
These are very bright LEDs. The LEDs are so bright that it hurts to look directly at them. Please take a look at the pictures to get an idea of the intensity. All lenses are clear.
Features:
Documents:
","These are *very* bright LEDs. The LEDs are so bright that it hurts to look directly at them. Please take a look at the pictures to get an idea of the intensity. All lenses are clear. **Features:** * Standard size - T1 3/4 5mm * 12,000mcd brightness * 3.4V forward drop * Max current 20mA **Documents:** * [Datasheet](http://www.sparkfun.com/datasheets/Components/YSL-R542G5C-A14.pdf) * [LED Tutorial](https://learn.sparkfun.com/tutorials/light-emitting-diodes-leds) ","2007-03-28 14:12:20-06","1.05","1.0510.95","1","1","1","","","","","","8541.40.2000","38mm","5mm","5mm","0.0006lbs","","https://www.sparkfun.com/products/8285/images.txt","5mm","144","","112, 11147, 105, 20120, 14977, 531, 11840, 14563, 7835, 9850, 10820, 8377, 530, 9592, 7836, 528, 529, 7844",""