This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: Horizontal surface mount connector for the EB-85A/FV-M8 GPS receiver.
Documents:EB-85A-Connector.pdf
The Teensy is a breadboard-friendly development board with loads of features in a, well, teensy package. Each Teensy 3.2 come…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implemen…
RJ45 connectors are the kind that are used for Ethernet jacks, but they make great general purpose connectors when you need a…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
As you know, the Arduino micro controller only has a USB port and a TTL UART interface, so if you need an RS232 port directly…
Everyone knows and loves Raspberry Pi, but what if you didn't need additional peripherals to make it wireless. The Raspberry …
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
This 2x13 flat ribbon-cable fits the GPIO headers on the Raspberry Pi so you can easily connect to the low-level peripherals …
The FTDI cable is a USB to Serial (TTL level) converter which allows for a simple way to connect TTL interface devices to USB…
The smallest and easiest to use serial conversion circuit on the market! This board has one purpose in life - to convert RS23…
**Description**: This is your tried and true full size solderless breadboard! It has 2 split power buses, 10 columns, and 63 …
The SparkFun Micro OLED Breakout Board breaks out a small monochrome, blue-on-black OLED. It’s "micro", but it still packs …
The Digilent Analog Discovery 2 is a USB oscilloscope and multi-function instrument that allows users to measure, visualize, …
This is a time saving kit of jumper wires - cut, stripped, and pre-bent for your prototyping pleasure. Included with this kit…
This tiny breakout board features the ADMP401 MEMS microphone. One of the key advantages to this breakout and microphone is t…
This is a USB to TTL Serial Cable which allows for a simple way to connect TTL interface devices to USB. The I/O pins of this…
The EM-506 GPS receiver from [USGlobalSat](http://www.usglobalsat.com) based on the spectacular SiRF StarIII chipset. This co…
This breakout board uses the LTC3588 Piezoelectric Energy Harvester from Linear Technologies. This board can be used not only…
The Electron is a tiny development kit for creating 3G cellular-connected electronics projects and products. It comes with a …
This is the newest revision and fixes issues with the last board. This breakout board pairs an SP3485 RS-485 transceiver with…
Particle's IoT (Internet of Things) hardware development board, the Photon, provides everything you need to build a connected…
Ever hear of a thing called RGB? Red, Green, Blue? How about an RGB LED? These 5mm units have four pins - Cathode is the long…
Melexis' MLX90614ESF-BAA is an infrared thermometer designed for non-contact temperature sensing. An internal 17-bit ADC and …
Forgot your password?
No account? Register one!
FYI: My first attempt at soldering this puppy to a board using a hotair rework gun melted the dang thing. On the second attempt at 240 degrees it seemed ok. The datasheet doesn’t list a temperature.