"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"8298","DEV-08298","Evaluation Board for MSP430FG4619","
Replacement: None. There is no direct replacement for this board. This page is for reference only.
This is a feature rich evaluation board for the MSP430FG4619 microcontroller.
MSP430FG4619 with 120K Bytes Program Flash, 256 Bytes data Flash, 4K Bytes RAM
* NOKIA 6610 LCD 128x128 pixels 12 bit color LCD with backlight
* Joystick with 4 directions and push button function
* Two buttons
* SD/MMC card connector
* MMA7620 3 axis accelerometer
* IrDA transceiver
* UEXT connector which allow other Olimex\'s modules to be connected like: MOD-MP3, MOD-NRF24L01, etc.
* JTAG connector
* 32.768 kHz oscillator crystal
* 8MHz crystal oscillator
* Power supply voltage regulators and filtering capacitor
* Extension headers for all uC pins
* PCB: FR-4, 1.5 mm (0,062\""), soldermask, white silkscreen component print
** Documents****:**
Hardware:
Software****:
- Demo code for ball moved by the accelerometer with pan and tilt of the board
- Labirinth game demo code
Features:
- MCU:
- 81x62 mm (3.19x2.44\"")
","**Replacement:** None. There is no direct replacement for this board. This page is for reference only.
This is a feature rich evaluation board for the MSP430FG4619 microcontroller.
****
**MSP430FG4619** with 120K Bytes Program Flash, 256 Bytes data Flash, 4K Bytes RAM
* NOKIA 6610 LCD 128x128 pixels 12 bit color LCD with backlight
* Joystick with 4 directions and push button function
* Two buttons
* SD/MMC card connector
* MMA7620 3 axis accelerometer
* IrDA transceiver
* UEXT connector which allow other Olimex\'s modules to be connected like: MOD-MP3, MOD-NRF24L01, etc.
* JTAG connector
* 32.768 kHz oscillator crystal
* 8MHz crystal oscillator
* Power supply voltage regulators and filtering capacitor
* Extension headers for all uC pins
* PCB: FR-4, 1.5 mm (0,062\""), soldermask, white silkscreen component print
** Documents****:**
* [MSP430-4619LCD.pdf](http://www.olimex.com/Products/MSP430/Starter/MSP430-4619LCD/resources/MSP430-4619LCD.pdf)
**Hardware:**[
](http://www.olimex.com/dev/images/MSP430-4619LCD-sch.gif)
* [MSP430-4619LCD schematic](http://www.olimex.com/dev/images/MSP430-4619LCD-sch.gif)
* [MSP JTAG connector](http://www.olimex.com/dev/images/msp430-jtag.gif) (top view)
**Software****:**
* [Demo code](http://www.olimex.com/dev/soft/msp430/MSP430-4619LCD.zip) for ball moved by the accelerometer with pan and tilt of the board
* Labirinth game demo code
**Features:**
* MCU:
* 81x62 mm (3.19x2.44\"")
","2007-04-17 17:45:47-06","74.95","74.95","","","1","","","","","","","125mm","100mm","28mm","0.1692lbs","
:::::::,..\';;:;;;,.,llccl\'..;llc::
\'lddolc;. .....dddddoodoldlooolol\'oKKK00xdk0KKK0O.
.;xo,. ..\':lc\' .....ooooooodoldooooool;x000KKOkO00KK0O.
;xo. .:lc. ,:.. .ck00d0xOxkxxkdOdOOOdOKK000K0KOKOK0O;,,
.dd\' ,. ..co;. lc:cldodkkkd0o0dOxxOd0d0OkkkkkxOxOk0xOx0xdodo.
:o\' \'kd;. .;oc. ld.lododddoxxxdooldkkOdxxdddxddxkkdddkkxxdodo.
.:, .dOkKXXKkc. .\'oc ldododddololoolcllodxoxkOkdooxdddocloxxxdoodo.
,;. ,0XKKXNNNNXKk:. .oo .kkkkk0ooododdooodxdooOxxxkdolxxxkddoddodxddxd.
.:, lKXKKNNNNNNNNXKKOl,.,0 \'XNKKXXxc;l:olcc;lxdodxoccddddxxxkdddxddKX00NX\'
.c, .xXKKKNNWNNNNNNNNWXK00xk \'XK00KXkccoco::::lxdod;..\'colloxxOdddxxdKKOO0K.
,o, .OXK0XNNWNNNNWNNWWXKKkxKc ,XK0KKXxloxooooolddddxo:,:xkddddxkxddkdkKKO00X.
:d; .lkXNWNWNNNNNNWNXXXx:oK. ,XK0OKXodooollllooolldkOOkxdxddxxxkkdkxxK0O00X.
lo:. ..,XNNNNNNNNWWXKXKc\'\'kd ,K0000XoollllllllololloxxdoclllloolddodoK000OK.
llc. .,KWWNNNNNWWNXXXO;..,K: ,K000KKdxlllloddoddllloodooolololcccclooK000OK.
llc. cNWWNNNNXOkKXXXd\'...l0: ;K000KKodolcodxoxdxddooddoooxdodoo:\';oodK00O0K.
llc. .\'. .kNNNNNNN0dlllll;... cc: ;K0K0KKold;,cdoolcxOkkkkkkkkd:oolkkxxOxxK00O0K.
olc. ;0XKxloXNWNNNNXd:;;,\'\'... ;K0KKKKxco,,,llllcxkkkkkkkkkd:lolkkxkOkxXKK00K.
llc. oXXKKNNNNNNNNNKc\'..... . ;K0K0KKdco;;;;lodlxkkkkkkkkkdcooxdlllxdoKKK0KK.
.xl. .kXXKXNNNNNNWWNK;.... . ;K0K0KKd;ooccoolc:xOkkkkkkOOo;llllcccoxxXKO0KK.
.Oc :0XKXXKXNNNNWNWNNKo, ;KO000KoldkxollllcodxxxxxxxxkdooooooodddXKKKKK
dl dKKXNNNNNXNNNNNWNNXK. ..... ;KO000Kdddolcollo:;clolodoolllclllllloddXKKKK0
.o..oxxKXNNNNNNWWWWWWNNNO\' ;KOOO00oddodoo,\':c:;:,;;do;l;l:;clcdxxkxXK00K0
.l..lx0XXNNNNWWWWWWNNXd. ;KOOO0Kkdkddoo\',col:;:;loo,l:l;,::;ddxkxXKK0K0
.oocclxKKKXNNNNWWNNKc.. ;KOOOK0ddkdd,cdl:c::;c:l:l.llolclocddxxOX0K0X0
,lxO00OkkOKXNN00x,. :KKK0K0odxddoc;:,;l:::lcclcolcdllddoodxxXKK0X0
...\',;:lx0Ko,.. ;0OkkOOlxdxdo::cc:o:o:oco:;c:;o;:ooddddx0OkOOk
...\',,;;. ,xocookxdodxxxxxdooodddoooooooooodoodddkxdoodd
.... ,dooxxdddodxxkkdkkkOkOOkkkkkOkOk0x\';ddddxxxcxo
......:dodddoooodxkkxxxdkdkdkdxddxddkxOx;cdodddddxxl
.\',;;;c::oooooooooodxkkxodxxxxxxxxxxxxxxxOx,;dddddddkxc
....,;;,,,,coooooooodl;lkxdkkkkkOOOOOkkkxkkOo:;doddddodoc
.....\'.;;::;lddddddooolloxxdddddddddddddxxkkko:;doodddooo:
......,:;;\',;ccccc;;,,,,;;;;,,,;;;;;;;;;;;;;:;;;;;;;;;,,\'.
.....\'\',:;,,\'.....
...;,\';;,;..\'...
..\',::,:::,...
.....\'\'...
","https://www.sparkfun.com/products/8298/images.txt","Development Tools","0","","",""