Labirinth game demo code<\/li>\n<\/ul>\n\nFeatures:<\/strong><\/p>\n\n\n- MCU:<\/li>\n
- 81x62 mm (3.19x2.44\")<\/li>\n<\/ul>","description_markdown":"**Replacement:** None. There is no direct replacement for this board. This page is for reference only.\n\nThis is a feature rich evaluation board for the MSP430FG4619 microcontroller. \n****\n\n\n\n **MSP430FG4619** with 120K Bytes Program Flash, 256 Bytes data Flash, 4K Bytes RAM\n* NOKIA 6610 LCD 128x128 pixels 12 bit color LCD with backlight\n* Joystick with 4 directions and push button function\n* Two buttons\n* SD\/MMC card connector\n* MMA7620 3 axis accelerometer\n* IrDA transceiver\n* UEXT connector which allow other Olimex's modules to be connected like: MOD-MP3, MOD-NRF24L01, etc.\n* JTAG connector\n* 32.768 kHz oscillator crystal\n* 8MHz crystal oscillator\n* Power supply voltage regulators and filtering capacitor\n* Extension headers for all uC pins\n* PCB: FR-4, 1.5 mm (0,062\"), soldermask, white silkscreen component print\n\n \n\n** Documents****:**\n\n* [MSP430-4619LCD.pdf](http:\/\/www.olimex.com\/Products\/MSP430\/Starter\/MSP430-4619LCD\/resources\/MSP430-4619LCD.pdf)\n\n**Hardware:**[ \n](http:\/\/www.olimex.com\/dev\/images\/MSP430-4619LCD-sch.gif)\n\n* [MSP430-4619LCD schematic](http:\/\/www.olimex.com\/dev\/images\/MSP430-4619LCD-sch.gif)\n* [MSP JTAG connector](http:\/\/www.olimex.com\/dev\/images\/msp430-jtag.gif) (top view)\n\n**Software****:**\n\n* [Demo code](http:\/\/www.olimex.com\/dev\/soft\/msp430\/MSP430-4619LCD.zip) for ball moved by the accelerometer with pan and tilt of the board\n* Labirinth game demo code\n\n**Features:**\n\n* MCU:\n* 81x62 mm (3.19x2.44\")\n\n","date_published":"2007-04-17 17:45:47-06","price":74.95,"qty_price":{"1":74.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"125mm","pack_width":"100mm","pack_height":"28mm","packed_weight":"0.1692lbs","ascii_art":"\n\n\n\n\n\n\n :::::::,..';;:;;;,.,llccl'..;llc::\n 'lddolc;. .....dddddoodoldlooolol'oKKK00xdk0KKK0O.\n .;xo,. ..':lc' .....ooooooodoldooooool;x000KKOkO00KK0O.\n ;xo. .:lc. ,:.. .ck00d0xOxkxxkdOdOOOdOKK000K0KOKOK0O;,,\n .dd' ,. ..co;. lc:cldodkkkd0o0dOxxOd0d0OkkkkkxOxOk0xOx0xdodo.\n :o' 'kd;. .;oc. ld.lododddoxxxdooldkkOdxxdddxddxkkdddkkxxdodo.\n .:, .dOkKXXKkc. .'oc ldododddololoolcllodxoxkOkdooxdddocloxxxdoodo.\n ,;. ,0XKKXNNNNXKk:. .oo .kkkkk0ooododdooodxdooOxxxkdolxxxkddoddodxddxd.\n .:, lKXKKNNNNNNNNXKKOl,.,0 'XNKKXXxc;l:olcc;lxdodxoccddddxxxkdddxddKX00NX'\n .c, .xXKKKNNWNNNNNNNNWXK00xk 'XK00KXkccoco::::lxdod;..'colloxxOdddxxdKKOO0K.\n ,o, .OXK0XNNWNNNNWNNWWXKKkxKc ,XK0KKXxloxooooolddddxo:,:xkddddxkxddkdkKKO00X.\n :d; .lkXNWNWNNNNNNWNXXXx:oK. ,XK0OKXodooollllooolldkOOkxdxddxxxkkdkxxK0O00X.\n lo:. ..,XNNNNNNNNWWXKXKc''kd ,K0000XoollllllllololloxxdoclllloolddodoK000OK.\n llc. .,KWWNNNNNWWNXXXO;..,K: ,K000KKdxlllloddoddllloodooolololcccclooK000OK.\n llc. cNWWNNNNXOkKXXXd'...l0: ;K000KKodolcodxoxdxddooddoooxdodoo:';oodK00O0K.\n llc. .'. .kNNNNNNN0dlllll;... cc: ;K0K0KKold;,cdoolcxOkkkkkkkkd:oolkkxxOxxK00O0K.\n olc. ;0XKxloXNWNNNNXd:;;,''... ;K0KKKKxco,,,llllcxkkkkkkkkkd:lolkkxkOkxXKK00K.\n llc. oXXKKNNNNNNNNNKc'..... . ;K0K0KKdco;;;;lodlxkkkkkkkkkdcooxdlllxdoKKK0KK.\n .xl. .kXXKXNNNNNNWWNK;.... . ;K0K0KKd;ooccoolc:xOkkkkkkOOo;llllcccoxxXKO0KK.\n .Oc :0XKXXKXNNNNWNWNNKo, ;KO000KoldkxollllcodxxxxxxxxkdooooooodddXKKKKK\n dl dKKXNNNNNXNNNNNWNNXK. ..... ;KO000Kdddolcollo:;clolodoolllclllllloddXKKKK0\n .o..oxxKXNNNNNNWWWWWWNNNO' ;KOOO00oddodoo,':c:;:,;;do;l;l:;clcdxxkxXK00K0\n .l..lx0XXNNNNWWWWWWNNXd. ;KOOO0Kkdkddoo',col:;:;loo,l:l;,::;ddxkxXKK0K0\n .oocclxKKKXNNNNWWNNKc.. ;KOOOK0ddkdd,cdl:c::;c:l:l.llolclocddxxOX0K0X0\n ,lxO00OkkOKXNN00x,. :KKK0K0odxddoc;:,;l:::lcclcolcdllddoodxxXKK0X0\n ...',;:lx0Ko,.. ;0OkkOOlxdxdo::cc:o:o:oco:;c:;o;:ooddddx0OkOOk\n ...',,;;. ,xocookxdodxxxxxdooodddoooooooooodoodddkxdoodd\n .... ,dooxxdddodxxkkdkkkOkOOkkkkkOkOk0x';ddddxxxcxo\n ......:dodddoooodxkkxxxdkdkdkdxddxddkxOx;cdodddddxxl\n .',;;;c::oooooooooodxkkxodxxxxxxxxxxxxxxxOx,;dddddddkxc\n ....,;;,,,,coooooooodl;lkxdkkkkkOOOOOkkkxkkOo:;doddddodoc\n .....'.;;::;lddddddooolloxxdddddddddddddxxkkko:;doodddooo:\n ......,:;;',;ccccc;;,,,,;;;;,,,;;;;;;;;;;;;;:;;;;;;;;;,,'.\n .....'',:;,,'.....\n ...;,';;,;..'...\n ..',::,:::,...\n .....''...\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/8298\/images.txt","categories":[{"2":"Development Tools"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/6\/3\/0\/MSP430-4619LCD-01-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/6\/3\/0\/MSP430-4619LCD-01-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/6\/3\/0\/MSP430-4619LCD-01-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/6\/3\/0\/MSP430-4619LCD-01-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/6\/3\/0\/MSP430-4619LCD-02-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/6\/3\/0\/MSP430-4619LCD-02-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/6\/3\/0\/MSP430-4619LCD-02-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/6\/3\/0\/MSP430-4619LCD-02-L.jpg"}]}