{"id":8313,"sku":"PGM-08313","name":"PICAXE Serial Programming Cable","description":"
Used for programming, this cable allows the PICAXE to be connected to any computer with a serial port. The folks at PICAXE have developed a very convenient way to develop with PIC microcontrollers! By placing a small bootloader onto the IC, the user can download new PICAXE code onto the IC over a serial connection. This cable has a standard DB9 connection on one end, and a 3.5mm audio connection on the other. Works with all PICAXE development boards.<\/p>","description_markdown":"Used for programming, this cable allows the PICAXE to be connected to any computer with a serial port. The folks at PICAXE have developed a very convenient way to develop with PIC microcontrollers! By placing a small bootloader onto the IC, the user can download new PICAXE code onto the IC over a serial connection. This cable has a standard DB9 connection on one end, and a 3.5mm audio connection on the other. Works with all PICAXE development boards.\n\n","date_published":"2007-04-30 14:54:14-06","price":5.95,"qty_price":{"1":5.95,"25":5.65,"100":5.36},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8544.42.9000","pack_length":"210mm","pack_width":"65mm","pack_height":"30mm","packed_weight":"0.1870lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n\n\n\n ...'',,,,,,,,,'''......\n .';:lodxxxxkkOOO0000KKKKKKKKKKKKK0OOkdlc;'.\n .;ldkkkkkkOO00KKXXXXXNNNNNNNNNNNNNNNNXXXXXXXXXXXKOdl;.\n .,lxkkkxkO00KK00OOOOOO000000OOOOOkkkxxxxxxxkkOO0KXXXXXXXXXKkl;.\n ,okOdlxkkkxolcc::;;;;,,'''....'',;::clooddddddddooooodxk0K0O0O000ko:'.\n .cxOOOxxxoc:;,,,'........',;cldxkOOOOOOkkxxddddxxkkOO0KKKKKKXXKOollok00kdol;..\n .lk0KOxddl:;,..... ..,:oxkOOkdlc;'.. .':okkkkxdl:d000KKOxkxoc:.\n cxOK0kddl;'... .,cdkkxo:,. .;cdkOOOOko;ckk0koxk0xx0xlll.\n .oxOKOxdo;... .codl:'. .:lllloodoooooc;:dc,:cllx00kd0kllx;\n .dxOK0kdl.. .col;. ;lllllloooooodc:ccccclxl;;ldkkd0x;dk:\n oxk00Oxo. .ldo,. ;ooooxkkkkxxxdo::cccc:o0K, .'lxkxdk;;0l.\n ;xk0k0Oxc '0Okd. k;',,;cx00000000xddddloO0k .cxdox,,kc:.\n odx0OK0ko. cKK0xo d,,:.':dxddxkOkOo....0Okkl .cdoc'cocd'\n .dxdO0KKOx; .:KOxdl, o;.:'lOkOkkxddco;.;l'Oxd: ;c;;ldlxo'\n .lkdkkXKK0k: .,k0O0oo lxlcclkOO0OOOOl:,.','kd, ':clxxdxo:,\n .,xkxxOXKKKOx;..'lxd:,: .:oxxkkkOO000000OkxdoO' .'codxkOkOdcl;\n .':xkxxkKXXXK0kc',:lc' ...',,;:::::;::ccc;..';codxkkOOOkxool.\n .,:dkkkx0XXXXXKOd:',. ..';:lodxxkO0000Oxdodl'\n .',:dO0OO0KXNXNXK0d:'. ..',;:codxkOOOOkO00KXXKOkxddl;.\n ....,lk000OO00KXNNXXK0Oxolc::;;,,,,,,,,,;;::cloodxkOO00KKKKXKKKKKKKKKKXXX0Okxoddl;.\n .....,cxO0000OO00KXXNNNNNNXXXXKXXXXXXXXXXXXXXXXXXXXXNNNNNNNXNXXXXK00Okxdxdl:.\n ......,:ldk0KKKK0000KKKXXXXXXNNNNNNNWWNWWNNNNNNNNXXXXKKK000OOO0Okdl:'.\n .....',:cldxk0KKXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKXKKK0Okdl:,..\n ...',;:cloodxkkOOOOOOO00OOOOkkkxxdolc:;,'..\n\n\n\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/8313\/images.txt","categories":[{"126":"PICAXE"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/1\/9\/PICAXESerialProgCable-01-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/1\/9\/PICAXESerialProgCable-01-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/1\/9\/PICAXESerialProgCable-01-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/1\/9\/PICAXESerialProgCable-01-L.jpg"}],"related_products":[8032,10187,8321]}