COM-09906<\/a>. We found a better, cheaper supplier so this module has been retired.<\/p>\n\nA very powerful 5mW green laser. Fun, but don't point in anyone's eyes. These units have the power wired in such a way that the unit turns on when power is applied. The wires can be re-soldered to use the momentary switch as well. The trim-pot adjusts the output power. We couldn't quite get it up to the max 300mA, but even at 150mA this green dot is very bright.<\/p>\n\n
Features:<\/strong><\/p>\n\n\n- 532nm Green Laser<\/li>\n
- 5mW output power (FDA Class IIIa)<\/li>\n
- 2.5V to 4.5V input voltage<\/li>\n
- Max current: 300mA<\/li>\n
- 56 x 11mm<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Datasheet<\/a><\/li>\n<\/ul>","description_markdown":"**Replacement:**[COM-09906](http:\/\/www.sparkfun.com\/commerce\/product_info.php?products_id=9906). We found a better, cheaper supplier so this module has been retired.\n\nA very powerful 5mW green laser. Fun, but don't point in anyone's eyes. These units have the power wired in such a way that the unit turns on when power is applied. The wires can be re-soldered to use the momentary switch as well. The trim-pot adjusts the output power. We couldn't quite get it up to the max 300mA, but even at 150mA this green dot is very bright.\n\n**Features:**\n\n* 532nm Green Laser\n* 5mW output power (FDA Class IIIa)\n* 2.5V to 4.5V input voltage\n* Max current: 300mA\n* 56 x 11mm\n\n**Documents:**\n\n* [Datasheet](http:\/\/www.sparkfun.com\/datasheets\/Components\/LM-103-D6.pdf)\n\n","date_published":"2007-04-30 18:35:42-06","price":34.95,"qty_price":{"1":34.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"mm","pack_width":"mm","pack_height":"mm","packed_weight":"0.0372lbs","ascii_art":"\n\n\n\n\n ....'............\n ...'''.'',,,,''..............\n .,,';coxkkkxddooooddxxxxxxoc;'.......\n .'',:okOko:'..................',:loxxo:,....\n .';cdkkd:'... ..............,cddc,...\n .'cx0x:.. ....... 'lxo;...\n .;d0k:. ... .cko,...\n .;k0d'. 'ok:..\n ..lO0l. .ckc..\n .:O0l. .ok;.\n ..dKo. 'Oo'\n ..;0k' .dk,.\n ..:0l. :Oc.\n ..'O; .kd'\n ...x, oO;\n .'.;: oO,\n ..'.;. xk'\n ..'.. .Od.\n ..... '0l\n ...'.. ok.\n ...,;. .0:\n ....o:. xd.\n ... .xd.. cO.\n ... .o0:. 'K.\n .... ,Ox,.. .X,\n ........cOo,.... ..''',,;;;,;'''',;:lccllc;'........'.................... .X,\n .........ckdcll:;;,,;;oxOOKxklcxokxkkkdxOOd........ ,,, .. .........'.............. ;X'\n ........,okO0kdlllodxxxkxKkkxxxdKXXKkkOkkx'....... ....'................ ......... oX.\n ......:lllddx0K0xocoddoxkldxxxxKXXKdxOOOOkkkkkxxo:cod:dxxxxxxxdddddddddxxkxxxxkxd..Ok\n ....:cccclclddx00KkkxO0OxkxkkkKKXKkdOK00OOOO0KKkdkxkdO000000000000000xoddddooooo.cX:\n ..,:::::ccc:coodkOO0KK0OkO00OO0OOkO0Okkoollllllcolo:lllolloooooodddolllcc:;,'..;kK.\n ..:,;;:::;;:cllccldooddddxxddllolllcccccllllllllllllllooooollllllc;,,''.......,:X:\n ..:':;:::c:l;,loccc::;;,cccc;'.......................................... .,'kk\n .;;;:::::codd:;;:c;.,:;c::c'.... ....... .''.d0.\n .':,;ccllc:::lccc:cl:ccc::,.. ..',..kk.\n .'::;cccllllc:;,:cc::::c,. ...,'.;xO;\n ..,lc::l::ccc:;;;;;::;. ..'',:lxko'\n ..':lccc:::::c::;'. .''....,cdxkkko:.\n ....',;;,'... .,:llcokdl;'..\n ...\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/8315\/images.txt","categories":[{"51":"Components"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/7\/8\/1\/LaserDiode-Grn-01-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/7\/8\/1\/LaserDiode-Grn-01-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/7\/8\/1\/LaserDiode-Grn-01-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/7\/8\/1\/LaserDiode-Grn-01-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/7\/8\/1\/LaserDiode-Grn-02-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/7\/8\/1\/LaserDiode-Grn-02-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/7\/8\/1\/LaserDiode-Grn-02-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/7\/8\/1\/LaserDiode-Grn-02-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/7\/8\/1\/LaserDiode-Grn-03-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/7\/8\/1\/LaserDiode-Grn-03-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/7\/8\/1\/LaserDiode-Grn-03-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/7\/8\/1\/LaserDiode-Grn-03-L.jpg"}]}