SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T02:25:43-06:00SparkFun Electronicserroli on DEV-08316 - PICAXE 18 Pin Power Project Boarderroliurn:uuid:205f946b-5f4b-2ebc-6475-586ff15294a12011-05-20T17:12:43-06:00<p>I just bought 2 of these and I'm not a happy camper. The datasheet and picture displayed is not what you are going to get.<br>
1. no reset switch or pull up resistor<br>
2. resonator has been removed<br>
3. DataSheet on this page explains how to mod the board for other pic devices<br>
4. New datasheet only talk about PixAxe<br>
They have add 2 nice items; a place for a 78L05 regulator (not supplied) and they have brought out +V,G,B0-B7 test points.<br>
The bottom line for me is just to cut and jumper the resonator I need.</p>
JamestheQuack on DEV-08316 - PICAXE 18 Pin Power Project BoardJamestheQuackurn:uuid:4abb836a-3200-c28f-abbf-c8f4e9123d992011-05-15T09:47:03-06:00<p>They have updated the power project board for the PICAXE-18M2 parts, but the data sheet and photo on this page are not updated. I am excited about the upgrades reflected in M2 parts, I'm back 'picking again. Here is a link to the new data sheet: [http://www.rev-ed.co.uk/docs/chi035a.pdf]</p>
TxtOS on DEV-08316 - PICAXE 18 Pin Power Project BoardTxtOSurn:uuid:c2c896a9-172e-59e7-f080-06238156fd3c2011-04-09T10:38:53-06:00<p>no l293ds in stock?</p>
TxtOS on DEV-08316 - PICAXE 18 Pin Power Project BoardTxtOSurn:uuid:dacd9a63-0c5b-0f33-e1eb-9ff83ad076a22011-04-09T10:37:50-06:00<p>no l293ds in stock?</p>
Pinski1 on DEV-08316 - PICAXE 18 Pin Power Project BoardPinski1urn:uuid:35390147-d070-5f08-c319-e75529f235b32007-05-02T10:15:21-06:00<p>The drilled holes are a little larger than standard wire gauges, but all the holes are through-plated for longevity. All the outputs and inputs are present and 4 outputs are taken through to a L293D 1A motor driver IC. This makes the board ideal for robotic projects.</p>