"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "8366","SEN-08366","One Wire Digital Temperature Sensor Parasitic - DS18S20-PAR","
Replacement:SEN-00245. This product was retired because it requires parasitic power instead of the normal VCC/GND configuration, which is not as easy to use. This page is maintained for historical purposes only.
One-Wire Digital temperature sensor. Reports degrees C with 9 bit precision. Each sensor has a unique 64-Bit Serial number etched into it - allows for a huge number of sensors to be used on one data bus. This is a wonderful part that is the corner stone of many data-logging and temperature control projects.
Please note: This is the parasitic power version of the DS18S20. Pin 3 is a No Connect (NC) pin.
Documents:
","**Replacement:**[SEN-00245](http://www.sparkfun.com/commerce/product_info.php?products_id=245). This product was retired because it requires parasitic power instead of the normal VCC/GND configuration, which is not as easy to use. This page is maintained for historical purposes only. One-Wire Digital temperature sensor. Reports degrees C with 9 bit precision. Each sensor has a unique 64-Bit Serial number etched into it - allows for a huge number of sensors to be used on one data bus. This is a wonderful part that is the corner stone of many data-logging and temperature control projects. **Please note:** This is the parasitic power version of the DS18S20. Pin 3 is a No Connect (NC) pin. **Documents:** * [](http://datasheets.maxim-ic.com/en/ds/DS18S20-PAR.pdf) * [Datasheet](http://datasheets.maxim-ic.com/en/ds/DS18S20-PAR.pdf) ","2010-04-06 14:08:01-06","4.25","4.25","","","1","","","","","","","mm","mm","mm","0.0100lbs"," .. .. ... .. . ... ...... . . . .. . . . . .. . . ... ... .. .. .. .. . .. .. . .. . .. . .. . . . . . ... .. .. .. .. .. . . .. .. ... .. .. .. .... . .. .... ... . . . .. . .. . .. . ... . .. . . . .. ..loc,.. . .. .. ... . .. . . .. . . . . .dXXXXX0xl:\'... .. .. .. .. . .. .. ... . .. .. . . . ..kXXXXXXXXNXXKko;\'. . .. ... . . . . .. . .. . .kXXXXXXXXXXXXXXXXX0xl;. .... ... . .. .. .. . .. . .OXXXKXXXXXXXKXXXXXXXXXXx. . . .. . .. ... .. . . .kXXXXXXXXXKXXXXXXXKXXXXxl. . .. . . .. .. . . \'OXXXXXXXXXXXXXXXKXXXXXXxo;...... .. .. .. .. .. . .. .. .. ,0XXXKKXXXXXXXXXXXXXXXNXxdo,. .. ... ... .... . . .. . \'OKXXXXXXXXXXXXXXXXXXXNXkxxl,.. . .. . .... . ..... . . .kO000KXXXXXXXXXXXXXXXXXxdko\'.. . ..... .. .. . ....... ... ... :O0000KKKKKKXXXXXXXXXXXkdkd,... ... .... . . ... . .. . .... .. .\'xko,cKKKKKKKXKKKKXXXXkdko,............. .. .. ... .. .. . . ...cl;c0K00o\'lKKKKK0KXKkxko\'.............. . . . .. .. .. .. ... .;;ck00Od:c0K00o;dKKKOOo\'.......... ... . ... . ...... . .. ,,:ll;:c;lKK0Ol;l0K0OOo\'............. . .. . ... ...... . . ...,;cl:\'.\';:oo:cc,lO00Okl\'................ . .. ... .. .. .. . ..,;cl:..\';cl:..,;coc,,,\'................... ... . ... .. .. .. ...,:cl;..\';lo:..\':lo;................... .... ..... . ... ... . .. ....,:cc,..,:ll;..\':lo:.................. .. . .......... . .... .;:l:,..\':ll,...;ll;.............. ..... ... .. .. .... .. .. ..;ccc\'..,llc,...;ol\'............... ..... .... ... ... .. .. .. ...;cl:...,coc\'..,clc\'.............. ...... .. .. .... .. .. ....;:l:...;ll:...,lo:.. ....... .. .. ... ... . .. ...... ...........:cl;...;lo:...\'co:....... . ... .. .. ... . . .. ..... ...::c;...;ll;...,co:...... ...... .... ...... . .. .. . .. ....:cl;...;ll;...;cl;.. ... ...... .. .. ......... .. .. .. .. .:cc,...;cl,...,cl;.... .. .. .. .. .. ... . . ... . .. . ..;:c,...;cl,...;cl;...... . ... .. ... .. ... ... ... . ....::c\'...;cl,...;cc\'....... .. .. .......... .. . .. . .. .:cc\'...:cc\'...;cc\'...... .. ... .. .. ... .... . .. ... .. .......:::....;lc....;c:..... ... . .. ... ... .. ... ... ..... ..:::....:c:....:l:...... .. . . . ....... .. ... ... .. ..;:;....;c:. ..:l:.. .. . .... .. ... . .. .. .. .. ..\';;;....;c;....:c:..... .. .. .. ........ .. ... .. ........,;;...\'::;...\':l;... .. .. ... .. .. ....... .. . ..\';;;....;:,...\':c;.. ....... .. ... .. .. .. .. ... .........\';;;...\'::,....:l;..... .. . ........ ............ ...... .. ...\';:;...\';:,...\';c,... . ... ....... ... ....... .... ....... .....\'::\'...\'::\'. ..:c,...... .. ... ..... ....... ... .... ........ .......,;\'...\'::\'....;c\'.... ... ........... . ........ .. ....... .. ......\'....\';;....\'::.... .. ... .... .... .. . ..... ............ .. ... .. ..\'....,::..................... ... ............... ........ ... .. .... .....,.. ... ........... ........ ...................... ....................... .. ............... ........ ............ .. ... ... .......... ...... ........ ... ........... ................... ..... .... .. ... ....... ... ........ ............ ....... ........","https://www.sparkfun.com/products/8366/images.txt","Sensors","0","","",""