"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8374","COM-08374","Resistor 10k Ohm 1/6th Watt PTH","
1/6th Watt, +/- 5% tolerance PTH resistor. Commonly used in PCBs and perf boards, these 10K resistors make excellent pull-ups, pull-downs, and current limiters. Because of the thin leads we don\'t recommend them for breadboards.
Note: Sold as singles.
Features:
Documents:
","1/6th Watt, +/- 5% tolerance PTH resistor. Commonly used in PCBs and perf boards, these 10K resistors make excellent pull-ups, pull-downs, and current limiters. Because of the thin leads we don\'t recommend them for breadboards. **Note:** Sold as singles. **Features:** * Resistance: 10 kOhms * Tolerance: ±5% * Power (Watts): 0.167W, 1/6W * Composition: Carbon Film * Temperature Coefficient: -500/+350ppm/°C * Operating Temperature: -55°C ~ 155°C * Number of Terminations: 2 * Part #: CFR-12JR-52-10K **Documents:** * [Datasheet](https://cdn.sparkfun.com/assets/a/9/3/0/e/yageo-cfr_datasheet.pdf) ","2019-04-12 11:09:09.075867-06","0.1","0.10.09","1","1","1","","","","","","8533.10.0065","61mm","2mm","2mm","0.0001lbs"," ..\'. .ccc,. .;::. .. ","https://www.sparkfun.com/products/8374/images.txt","Resistors","6","","10969, 13973, 9806, 112, 97, 14491, 14490, 9119, 11508, 13053, 8589, 14492, 14493, 10855, 14494, 14884, 18435, 18434, 18433",""