"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"8375","COM-08375","Capacitor Ceramic 0.1uF","
This is a very common 0.1uF capacitor. Used on all sorts of applications to decouple ICs from power supplies. 0.1\"" spaced leads make this a perfect candidate for breadboarding and perf boarding. Rated at 50V.
Documents:
","This is a very common 0.1uF capacitor. Used on all sorts of applications to decouple ICs from power supplies. 0.1\"" spaced leads make this a perfect candidate for breadboarding and perf boarding. Rated at 50V.
**Documents:**
* [Power Supply Lecture](http://www.sparkfun.com/tutorials/57)
Sold in single pieces
","2007-06-08 18:45:34-06","0.3","0.30.290.27","1","1","1","","","","","","8532.29.0040","12mm","4mm","3mm","0.0001lbs","
.
.
. ....
..\'...\'...
. ...,;;,;;,\'...
. .\',;;;c;,,,\'\'....
. ..\';::;;;,,,,\'...\'..
.\',;:cc,,,;;,,\'..\'\'\'\'.
........\'\';cc:;;::;;;;,,\'\',,,\'\'.
.\';;;;;;;:,\';:;;:;;;;,,,,,,\'.
.,;;;;::;;;:::::::;;;,,\'.
...,,;:::ccccccc::;;,,\'.
....\',;;::ccc::::;;,,..
.....\',;:::::::;,\'..
.....\',,,,,\'...
..........
","https://www.sparkfun.com/products/8375/images.txt","Capacitors","25","","12002,
13698,
112,
9567,
12043,
526,
107,
12044,
11317,
10855,
523,
96",""