Cypress<\/a> site is thick with great app notes and reference designs!<\/p>\n\nFeatures:<\/strong><\/p>\n\n\n- PWMs (8 to 32 bit)<\/li>\n
- PWMs with Dead band (8 to 32 bit)<\/li>\n
- Counters (8 to 32 bit)<\/li>\n
- Timers (8 to 32 bit)<\/li>\n
- UART 8 bit with selectable parity (up to 4)<\/li>\n
- SPI master and slave (up to 4 each)<\/li>\n
- I2C slave and multi-master (1 available as a System Resource)<\/li>\n
- Cyclical Redundancy Checker\/Generator (8 to 32 bit)<\/li>\n
- IrDA (up to 4)<\/li>\n
- Pseudo Random Sequence Generators (8 to 32 bit)<\/li>\n<\/ul>","description_markdown":"**Replacement:** None. We are retiring this product due to poor sales. This page is for reference only.\n\nThe PSoC mixed signal array micro. These are very powerful, flexible, analog\/digital based microcontrollers. Cypress part CY8C29466-24PXI with 32K Flash and 2K SRAM. The [Cypress](http:\/\/www.cypress.com\/) site is thick with great app notes and reference designs!\n\n**Features:**\n\n* PWMs (8 to 32 bit)\n* PWMs with Dead band (8 to 32 bit)\n* Counters (8 to 32 bit)\n* Timers (8 to 32 bit)\n* UART 8 bit with selectable parity (up to 4)\n* SPI master and slave (up to 4 each)\n* I2C slave and multi-master (1 available as a System Resource)\n* Cyclical Redundancy Checker\/Generator (8 to 32 bit)\n* IrDA (up to 4)\n* Pseudo Random Sequence Generators (8 to 32 bit)\n\n","date_published":"2007-08-03 17:25:15-06","price":8.78,"qty_price":{"1":8.78},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"36mm","pack_width":"10mm","pack_height":"8mm","packed_weight":"0.0075lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n\n\n\n ....',,,,..\n ....',,;;::::::::::::::;'..\n ....',;;::::::::::::::::::::::ccloodxkk;\n ....',;::::::c:ccc::cccc::::::::cllodxkO00KKKKKKKKo\n ....',;;::ccccc:c:ccccc::::::::::cllodxkO0KKKXXXKXXKKKOxod0x,..\n ...'',;::c:ccccclccccc:::c:::::::cloddxkO0KKXXXXXXXXKK0kddO0c,'lKl..'kx'..\n ....',;:cccccccccclllc::cc:::::::cloddxkO0KXXXXXXXXXXXK0kxOKo,';KO...dX:..'o:.......\n kOxddoc:::cccc:::cccccccclodxkkO0KXXXXXXXXXXXK0O0Kx:;:KK...lWd...xd'....... ..\n :O00KNN0oc:::ccclodxkO0KKXXXXXXXXXXXK00Kdc:cKK'..lWk...0K,..,:,... .. .\n dddkO00000000KKXXXXXXXXXKK00KdlcoXk...kWl...KX;..,l:... ..... .. . .\n ;kOkOOkkOOKXXKKKKOolcxKl...0N;..,NK...:d:.... ... .. ' .. ..... .\n ,.'cxOkkxOk;'.:Kk...lWd...cx,....'... .. . .. '. .. ...'''',,.\n .' ::cx0O,..'dd'....,... .... . ' . .. '. . .' . ,... .'.. ',;;,::'.\n .. ; .''... '... .... ' .. .. , .. .. ,....,,.,,.;'.. .',:'.;:cccc::,.\n .. ..cl,.. .... .' .. '. , .. ...'..;..'..;.;:colol;:ccclccoool::;,..\n ..,oxd'',,..'.., .. ;;';.,:,;',;,.,..'.;ccc:;ccloocclcl:;:c:c;,.':.\n ...;co'lOOOo,ccc,:''llcolxxllclodollodl:lc;;:clodoclooo:;c;,',:oo,.\n ...,,:,cxkkkx000kxllcccc:locclxxll:oloollolcc:;:;,',;,,;:clddol:'.\n ......,,;;:clodxxkkkkkxxkxxxxdddodlllllcccccccllllllloddxddool:,'..\n . .. .....'''',,;:ccllldddxddxxkxkkkkkkxkxkkkOxxddddddolc::,'..\n . . ..............'',;;::::ccccccccclcc:::;;,'....\n . . ....\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/8429\/images.txt","categories":[{"51":"Components"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/3\/4\/7\/CyprusPSOC-01-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/3\/4\/7\/CyprusPSOC-01-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/3\/4\/7\/CyprusPSOC-01-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/3\/4\/7\/CyprusPSOC-01-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/3\/4\/7\/CyprusPSOC-02-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/3\/4\/7\/CyprusPSOC-02-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/3\/4\/7\/CyprusPSOC-02-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/3\/4\/7\/CyprusPSOC-02-L.jpg"}],"related_products":[112]}