\n<\/a><\/p><\/li>\nDatasheet<\/a> (LiPo Cell)<\/p><\/li>\nDatasheet <\/a>(Protection Circuit)<\/li>\nJST connector<\/a><\/li>\nDigikey 455-1734-1-ND (Top Entry)<\/li>\nDigikey 455-1749-1-ND (Side Entry)<\/li>\nMSDS<\/a><\/li>\n<\/ul>","description_markdown":"If you need some juice, this 6Ahr triple pack is for you. These are very slim, extremely light weight batteries based on the new Polymer Lithium Ion chemistry. This is the highest energy density currently in production. Each cells outputs a nominal 3.7V at 2000mAh! This solid 3 cell pack (6Ahr) comes terminated with a standard 2-pin JST-PH connector - 2mm spacing between pins. Do not attempt to charge these with anything but a charger specifically designed for Lithium Ion batteries. \r\n\r\n These three cells have been match for internal impedance and can be fully charged and discharged in parallel. Please use caution when using this battery in wearable projects. When using conductive thread, a short in the thread can create sparks and heat. We recommend using [coin cell batteries](https:\/\/www.sparkfun.com\/search\/results?term=coin+cell+battery) for beginners.\r\n\r\n**Note:** Due to the requirements of shipping these batteries, only two batteries can be shipped together at one time and orders may take longer to process and therefore do not qualify for [same-day shipping](https:\/\/www.sparkfun.com\/support#Same-DayShipping). Sorry for any inconvenience this may cause.\r\n\r\n**Note:** Be careful with the JST connectors. They can stick in pretty good and tugging on them can damage the connector. Check this [tutorial](http:\/\/www.sparkfun.com\/tutorials\/241) for an easy way to remove them safely.\r\n\r\n**Note:** Although these cells are rated for 2C maximum discharge, the wiring and connectors are only rated up to 1A, so be sure to take that into account when determining your power requirements.\r\n\r\n**Note:** This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.\r\n\r\n\r\n\r\n**Weight:** 110g (3.88oz)\n\n**Features:**\n\n* Rated to 1A continuous discharge\r\n* Excellent long-term self-discharge rates (<8% per month)\r\n* Robust power source under extreme conditions (-25 to 60C)\n* 19x54x60mm\n\n**Documents:**\n\n* [ \r\n](http:\/\/www.sparkfun.com\/datasheets\/Batteries\/UnionBattery-2000mAh.pdf)\r\n\r\n* [Datasheet](https:\/\/cdn.sparkfun.com\/datasheets\/Prototyping\/6000mAh-3.7V-P-1S3804AD.pdf) (LiPo Cell)\r\n* [Datasheet ](http:\/\/cdn.sparkfun.com\/datasheets\/Prototyping\/BatteryProtection.pdf)(Protection Circuit)\r\n* [JST connector](http:\/\/www.sparkfun.com\/datasheets\/Prototyping\/Connectors\/ePH.pdf)\r\n* Digikey 455-1734-1-ND (Top Entry)\r\n* Digikey 455-1749-1-ND (Side Entry)\r\n* [MSDS](https:\/\/cdn.sparkfun.com\/datasheets\/Prototyping\/Lithium%20Ion%20Battery%20MSDS.pdf)\n\n","date_published":"2007-10-12 10:41:17-06","price":32.95,"qty_price":{"1":32.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8507.80.8100","pack_length":"104mm","pack_width":"58mm","pack_height":"30mm","packed_weight":"0.2650lbs","ascii_art":"\n\n\n\n\n\n\n\n\n .......\n ....'''...........\n .....'''''.................\n .....'''................... .\n ....''';;,'.....'''................. ..\n ';::dkOOO0KXXXXKoc;'.................. ...\n .::;cool:,'.''',,,:xddxl;...... .. ... ...\n .c,ol,..... .:;. .xxxxxxl'. ... ... ... ''.\n ,okdlc,... .ccc:.'xdddxkol:.. .. . . .'.\n ...,:lxO0Kdccl, ,xdddxxkoll:'. .. .. .,;\n .'... .ldxxkkdodoll:'. ..\n .cxkkOOdlodoll:,. .',\n ..,:dOOxkkdloooll:,. ...',;:cccl:\n ..,cdxdodxdoooollc,.. ...';:cllolllllloodo;\n .';:oddodxdooddllc;.. ..',;cloodooollldddxxdddolcd,\n ..',;lddodxxoodollc;'. ..';:cloooddddoddxxxkkkkxdooolllllol'\n ...,;lddddxdooddllcc::ccloooooooodxkkkkkOOkxxxxxxddxxxxxxkkxdx.\n ...';cddoodxooddlloooooodxkkkkOOkkxxxkxxxkO00Okkkkxdooollxdx:\n ...';codoodxdddodkxkkkkxxxxkkkkkOOOOO000Oxddxxxddxdddooc;.\n ...',codooxxdlooooodxkO00000OOOkkkkkkkkOkxxdolc:;,,'..\n ...',coddddxxxkOO00OkkkkkkkkOOOkxxdolc:;,,,''.....\n ...';cddookkxdddxxkkOkkxdolc::;;,,''.........\n ...',codOkkkxxdoolc:;;;,,''..........\n ...',::::;;,,,'''..........\n .................\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/8484\/images.txt","categories":[{"54":"Battery"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/5\/6\/3\/Batt6AJST-02-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/5\/6\/3\/Batt6AJST-02-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/5\/6\/3\/Batt6AJST-02-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/5\/6\/3\/Batt6AJST-02-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/5\/6\/3\/Batt2AJST-01-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/5\/6\/3\/Batt2AJST-01-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/5\/6\/3\/Batt2AJST-01-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/5\/6\/3\/Batt2AJST-01-L.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/5\/6\/3\/Batt2AJST-03-L.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/5\/6\/3\/Batt2AJST-03-L.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/5\/6\/3\/Batt2AJST-03-L.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/5\/6\/3\/Batt2AJST-03-L.jpg"}],"related_products":[13851,10217,10255,12711,9749,8837,11641,8613]}