"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8493","COM-08493","ScreenKey RGB Graphic Button","
**Replacement: **COM-09366. This unit is discontinued and has an updated replacement. This page is for reference only.
What is a screen key? It\'s the child of a programmable LCD, programmable RGB LED, and a nice tactile switch. It\'s cool, that\'s what it is. This is another product brought to you by a member of the SparkFun forum! You must checkout the ScreenKeys homepage as well. Very nice site and great information.
The RGB24T can be programmed to display any text or graphics on its 36x24 pixel display. The programmable backlight can illuminate the graphic display with many different colors. With a simple microcontroller, you can change the display and backlight once the button is pressed. It\'s an on-the-fly configurable, multicolor, multidisplay button!
Documents:
","**Replacement: **[COM-09366](http://www.sparkfun.com/commerce/product_info.php?products_id=9366). This unit is discontinued and has an updated replacement. This page is for reference only. What is a screen key? It\'s the child of a programmable LCD, programmable RGB LED, and a nice tactile switch. It\'s cool, that\'s what it is. This is another product brought to you by a [member](http://forum.sparkfun.com/viewtopic.php?t=8312&highlight=screenkey) of the [SparkFun forum](http://forum.sparkfun.com/index.php)! You must checkout the [ScreenKeys ](http://www.screenkeys.com/)homepage as well. Very nice site and great information. The RGB24T can be programmed to display any text or graphics on its 36x24 pixel display. The programmable backlight can illuminate the graphic display with many different colors. With a simple microcontroller, you can change the display and backlight once the button is pressed. It\'s an on-the-fly configurable, multicolor, multidisplay button! **Documents:** * [RGB24T Datasheet](http://www.screenkeys.com/downloads/RGB24%20ScreenKey%20Datasheet.pdf) * [Example ATmega Code](http://www.sparkfun.com/datasheets/Components/screenkeys_example.zip) * [ScreenKeys Homepage](http://www.screenkeys.com) ","2010-06-09 12:46:53-06","48.95","48.95","","","1","","","","","","","mm","mm","mm","0.0235lbs"," .......\'\'\',,;;;::::::;;;,;;;;;;;::::::::::cccllooooodxkO00kxoc:;,\'...... .. .......\'\',,;;::ccllllllcc::::;;:::cccllllllllllllllllllllodxO00Oxol:;,\'..... . .........\'\',,;;:ccloooodoooooollllllooooooooooooooooooooolllllllloxk0KOkdlc:;,\'... . ...........\'\'\'\',,,,;;;:clloooodddddddddddddddddddooooooolllllccccccc:cccccloxO00kdolc:;,\'... ... :::;;;,,,,,,,,\'\'\'\',,;:cclloooddddddddddoolllcc::;;;,,,\'\'\'\'.............\'\'\',:lxOOxoc::::;,\'.......... ;;,,\'\'\'\'\'........\',;:clloodddddddollc:;,\'\'.......... .....\';lxkdl:,,;;;;,\'\'........ ................\',:cloddddddooc:;,\'..... ..,cdxoc;,,,,,,,\'\'\'......\' . ...\',:coddddddoc:;\'.... ...,:oxxl:,\'\'\'\'..\'\'\'\'\'\'\'\'\'\'\' ..\';coddddolc;,.... .....\';:lddol:;,\'\'....\'\'\'\',,,,,; ..,:odddol:,\'... ..\'\',;:coxdol:;,,,\'\'\'\'\',;;;;;;,;: ..,coddl:,\'.. ..,;clodxdl:;,\'\',,,,;;;;;;;;,,;: ..;cool:,... ..;ldxxdl:,\'\'\'\',,;;;;;,,,,\',,: ..;clc;\'.. ..;looc;,,\'\'\'\'\'\',,,,,,,,,,;: .\':lc:,.. ............ .\';:cc:;,,,\'\'\'\'\'\',,,,,,,;: ..;c:,.. .................\';codk0XN; ..,::cc::;;,,\'\'\'\'\'\',,;;;: .,:;,.. ..................,;coxk0XWWWWWWWWWk ..\',,:cccc:;;,,,\'\'\'\'\',;:c ..;;\'.. ................\',:ldxOKNWWWWWWWWWWNNXXXNWN. ...\'\'\',,;:cllc:;;,,,\'\'\',;: ..,\'.. ...\',;:::cclloodo:;:ldxOKNWWWWWWWWWWNNXXK00OOOOOKKWWd ...\',,,,,;;:clllc:;;;,,,,, .... dK000000KK0000KNNNNWWWWWWWWWNNXKK00OOOOOOOO000K00KNWX. ...\',,,;;;;;;:cloolc:;:::: .... .;xX0000000000000KNNNWWWNK00OOOOOOOOOO000KKKKKKKKK0KXWWl .....\'\',;;;::::::clooollccc ..... .xKNN00000000000000NNNNWW0OOOOO0000KKKKKK00000000KX00KNWK........\'\'\',,;;::::::cclodddol .\';;....oXWWK0000000000000XNNNWWK0KKKKKK0000OOOO000000000KK0KXWWc.......\'\'\',,,,;;::ccccccloddx ..,lc:;,c0WWN0000000000000KNNNNWNOKK00OOOOOOOOOOOO0000000KK00KNW0......\'\'\'\'\',,,,;;:::cccllllod .::;::ckNWWK0000000000000XNNNWW00K00O0000O000O0000K00000KK0KXWW:....\'\'\'\'\'\',,,,,;;;:::ccllloo ..,\'.\',lKWWN0000000000000KNNNWWXOK000000000K000O00K00000KK0KXWWk.....\'\'\'\'\',,,,,,;;;:::cccllo ..,...;kXWNK0000000000000XNNNWWOKK0000000O00000000K00000K00KNWN\'.....\'\'\'\'\',,,,,,;;;;:::ccll .\';,;d00XNK0000000000000KNNNWWK0K0000000O000OOO00000000KK0KXWWo.....\'\'\'\'\',,,,,,,;;;;;:::cc ....,:dO0KXN00000000000000XNNNWNOKK00OOOOOOO00O000000KKKKK00XNWK.....\'\'\'\'\',,,,,,,,;;;;;;::: .......,lOXWX0000000000000XNNNWWK0K00000000000KKKKK000000000KXWWc....\'\'\'\'\'\',,,,,,,,,;;;;;;: .........\'ONWN0000000000000KXNXNWNOKK00KKKKK00000OOOOOOOO000KXNWWO....\'\'\'\'\'\'\'\'\',,,,,,,,;;;;; ..........lNWWK0000000000000XXXNWW00K0000OOOOOOOOOOO0KKXNNWWWWWWWN,....\'\'\'\'\'\'\'\'\'\',,,,,,,,,;; ..........,0WWN0000000000000KXXXNWXOOOOOOOOO00KXXNNWWWWWWWWWNNX0ko.......\'\'\'\'\'\'\'\'\'\'\'\',,,,,,, ...........dNWWK0000000000000XXXNWWXKKKXXNNWWWWWWWWWWWNX0ko:,.. ..............\'\'\'\'\'\'\'\'\'\'\', ...........cKWWX0000000000000KXXXWWWWWWWWWWWWWWWNX0xl:\'.. .......................\'\' ..........\'dOk0K000000000000KXNNNWWWWWWWWNXXKOo:,\'.... ........................ .............c0KKKKKKK000000XNNNNNNNNNNXXXKK0Okxxo;.... ....................... ..........\';odxxkO00KKKKXXXNNNNNNNNNNNXXXXXKK0Okdc\'... .... ..... .......\'\',;;:ldkO0KKXXXNNNNNNNNNNXXXXXXXXKKK0Okxo:\'... .......\'\',,;:lodkkO00KKKKKXXXXXXKKKKKKKK000OOkxdl,.... .......\'\'\'\',,;:clodxxkkOOO00000000000OOOkkxddolc,.. ..........\'\'\'\',,;;:ccloodddxxxxxxxdddoollc::;;,,\'.. ............\'\'\'\'\',,;;;:::::::::::;;;,,,,\'\'\'...... ...................\'\'\'\'\'\'\'\'\'\'\'\'\'............ ..................................... .................... ","https://www.sparkfun.com/products/8493/images.txt","Components","0","","9181, 11274, 105, 11275, 11273, 7835, 10820",""