"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"85","TOL-00085","Soldering Station Variable Temperature 70W - Digital","
Replacement:TOL-10553. We\'ve replaced this iron with the Hakko model.This page is for reference only.
Temperature controlled, anti-static soldering station with a digital readout. This is an impressive unit with a clear LED readout. The iron attains the specified temperature after a few seconds and can be dialed in to any temperature within 1-2C. An excellent alternative to the Radio Shack fire-starter you are used to - at an equally excellent price! Unit includes base unit, soldering iron with tip, and stand with sponge. We\'ve converted our irons in the assembly room to these lead-free stations.
We recommend the LF-LI or LF-LB solder tips (pictured) to replace the stock tip if you are working on fine pitch components.
Features:
","**Replacement:**[TOL-10553](http://www.sparkfun.com/products/10553). We\'ve replaced this iron with the Hakko model.This page is for reference only.
Temperature controlled, anti-static soldering station with a digital readout. This is an impressive unit with a clear LED readout. The iron attains the specified temperature after a few seconds and can be dialed in to any temperature within 1-2C. An excellent alternative to the Radio Shack fire-starter you are used to - at an equally excellent price! Unit includes base unit, soldering iron with tip, and stand with sponge. We\'ve converted our irons in the assembly room to these lead-free stations.
We recommend the LF-LI or LF-LB solder tips (pictured) to replace the stock tip if you are working on fine pitch components.
**Features:**
* Constant digital readout of tip temperature
* Temperature adjustable from 220-480°C (428-896°F)
* 70W Iron
* Includes tip LI-2B
* 1 year manufacturer\'s warranty
* 110VAC Standard Power (NOT 220 Compatible, very sorry.)
* ESD Safe
* 5 lbs. shipping weight
Be sure to checkout our [Surface Mount Soldering Tutorial](http://www.sparkfun.com/tutorials/107) and our [SMD soldering guide](http://www.sparkfun.com/marcomm/SFE03-0010-KitCard-SolderingSMD-ReaderSpreads.pdf).
","2007-11-28 16:42:20-07","99.95","99.95","","1","","","","","","","","240mm","275mm","120mm","5.0000lbs","
...,,
...\',;:clooooooo\'
...\',;:cloooooooooooooooool:
ckkooooooooooooooooooooddxxxxxdo.
.;OKOloooooddddxxxxkkOOOOOOOkOOOOx;
..\';:cldxkx: ..kXKxdkkkOOOO00OOOO0OOOOOOOOOOOOkko.
.;loxk00KKKKKKKKKKKKO .\'lX0kOO0000OO00OOOOOOOOOOOOOOOOOOOkd\'
.dKKXXXXXXXXXXXK0kkkdlc .\';K0kOO0000OOOOOOOOOOOOOOOOOOkkxxxxdo
clk0kxolc;\'.. ;o,,x.. .\',oOOOOO000000OOOOOOkkOOOkxxdxxxddddo.
..c .lXXOkO;.. \',,;lO00O0K0Okkkxxdkkkxxddddxxxxxdddooo;.,\'
..c\'..,;cldkOKNNNNNXXKd .. \';;::ok00KN0ddxxxxxkxxxkkkxxxxddddddddooooo,
..,XNNNNKo:c;cKNNNKk000. .. .;::clok0KNKOodxdddddddddddddddddoooolllllxc
...OXNNNd.\'.,coKNNXKK0Kd;.....:loodddxXKkdxddxxxxxxxxxddddolooolloolllcxo
...cXKOOOOokOxXX0XK0OXXXx,\' ..,oxkkkkxxkkdkxxxxxxdooll::;,,,cloloodoolldx.
..\'\':O0KXkxO0XNNNNNX00KXO,..,,;lkO000OOOOkOlxxdcc::cclclooollloloc;lollok.
.\'\'\';0XX0:l0KK000KXXXKXKK:..,llldO0000OOOOOldxdoddddddddddoooxkooc;lollok\'
.\'\';0NX0oXXK00KKKXKXXXKXdoccodddk00K000OOOdoxxxxdddddlooooooxOooc;cooook,
\',,ONXOkXXXXKKXXXXXXXXX0OxodxxxxOKKK00OOOxoxxxxxxxxdlodddddxkoolcldoolk:
,,kNNOxXXXXXXXXXXXXXXXK0OxxxxxxkOKK000OOkoxxxxxxxxxdxxxddddddoodooollko
.,lNN0kXXXXXXXXXXXXXXXKKOdxxxxkxxk0000OOOokkxxxxdlccdxxxxddddddddddodxo
.,dXKOXXXXXXXXXXXXXXXXXXOxxxxxxddxO00OO0dOkkllxdoddxkkkkkkkxxkkOkc..c;
.,xXKXXXXXXXNNNXK0OkdoxXOxxxxdollokOOO0xkOOkkOOOOOkkkkxxxxxxOkloldxc.
\';kKXKOkkOKKKOx;......x0klodolc::cxkO0kO00000kkkkkkkkkkxxxxxoc,;,.
,:o. .. ..d0xcllc::;;;okO0KK0kk0kkxxolc:;,......
.;:; .lOx::;;,,,,,lO0K0xxdc;.... ..\'\',;\'\'.
.;:, ..,:cox0k\'\'\'.......\',,.... ..,;coxO0OO00KKK0x:
.::, ..,:coxOKKKKKKKKKk..... ..,:lodk000OOOOOk000KKKXKKOk.
\':kO0K0KKKKKKKKKK0Okxl,... ..\';cdk0K0OO00K0OkdkOOkxdl;,.. .,xxko
,k00KK00Okxolc;,...... .\'.\';cldk0OO000000KXK00kkkkxo:,\'..........lx0c
\';;;,\'........ dOOOK00kd:dKO0KXXKKKXXXXXXkdoc::;;;;:cldkK00o
....\',,o0O0kxl:\';\'xX0KKKKXXXXXXKKKKKKKKKKKK0000Okl\'
.\'\'...... \'d:,;,..\'xO0K0Okxxddoooooddxkkkkkkkxdoc;\'.
..lKKk. \'lool:;,,\'\'\'\'................
.....,\'.. ..........
","https://www.sparkfun.com/products/85/images.txt","Tools","0","","9325,
13246,
9161,
9163,
8964,
9316,
9477,
8775,
9162",""