{"id":8503,"sku":"SEN-08503","name":"Ultrasonic Range Finder - LV-MaxSonar-EZ2","description":"
This is the fantastically easy to use sensor from Maxbotix<\/a>. We are extremely pleased with the size, quality, and ease of use of this little range finder. The serial interface is a bit odd (it's RS232 instead of standard TTL), but the PWM and Analog interfaces will allow any micro to listen easily enough. The sensor provides very accurate readings of 0 to 255 inches (0 to 6.45m) in 1 inch increments with little or no dead zone!<\/p>\n\nMaxbotix is offering the EZ0, EZ1, EZ2, EZ3, and EZ4 with progressively narrower beam angles allowing the sensor to match the application. Please see beam width explanation below.<\/p>\n\nControl up to 10 sensors with only two pins! Checkout the Maxbotix FAQ listed below.<\/p>\n\nFeatures:<\/strong><\/p>\n\n\n42kHz Ultrasonic sensor<\/li>\nOperates from 2.5-5.5V<\/li>\nLow 2mA supply current<\/li>\n20Hz reading rate<\/li>\nRS232 Serial Output - 9600bps<\/li>\nAnalog Output - 10mV\/inch<\/li>\nPWM Output - 147uS\/inch<\/li>\nSmall, light weight module<\/li>\n<\/ul>\n\nDocuments:<\/strong><\/p>\n\n\nDatasheet<\/a><\/li>\nBeam Width Explanation<\/a><\/li>\nMaxbotix FAQ<\/a><\/li>\nSensor Selection Guide<\/a><\/p>\n\nCheckout Mikey Sklar's flame-based trampoline, the high-lighter<\/a>, using the EZ1!<\/p><\/li>\n<\/ul>\n\nVideos<\/strong><\/p>\n\n\n \n <\/iframe>\n <\/div>\n<\/div>","description_markdown":"This is the fantastically easy to use sensor from [Maxbotix](http:\/\/www.maxbotix.com\/). We are extremely pleased with the size, quality, and ease of use of this little range finder. The serial interface is a bit odd (it's RS232 instead of standard TTL), but the PWM and Analog interfaces will allow any micro to listen easily enough. The sensor provides very accurate readings of 0 to 255 inches (0 to 6.45m) in 1 inch increments with little or no dead zone! \n\n Maxbotix is offering the EZ0, EZ1, EZ2, EZ3, and EZ4 with progressively narrower beam angles allowing the sensor to match the application. Please see beam width explanation below. \n\n Control up to 10 sensors with only two pins! Checkout the Maxbotix FAQ listed below.\n\n**Features:**\n\n* 42kHz Ultrasonic sensor\n* Operates from 2.5-5.5V\n* Low 2mA supply current\n* 20Hz reading rate\n* RS232 Serial Output - 9600bps\n* Analog Output - 10mV\/inch\n* PWM Output - 147uS\/inch\n* Small, light weight module\n\n**Documents:**\n\n* [Datasheet](http:\/\/maxbotix.com\/documents\/MB1020_Datasheet.pdf)\n* [Beam Width Explanation](http:\/\/www.maxbotix.com\/uploads\/MaxBotixNewProducts.pdf)\n* [Maxbotix FAQ](http:\/\/www.maxbotix.com\/MaxSonar-EZ1__FAQ.html)\n* [Sensor Selection Guide](http:\/\/www.sparkfun.com\/datasheets\/Sensors\/Proximity\/Sensor_Selection_Guide.pdf)\n\n Checkout Mikey Sklar's flame-based trampoline, [the high-lighter](http:\/\/screwdecaf.cx\/high-lighter.html), using the EZ1!\n\n**Videos** \n\n\n\n","date_published":"2007-10-29 17:55:08-06","price":32.95,"qty_price":{"1":32.95,"25":31.3,"100":29.66},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"9015.10.8000","pack_length":"60mm","pack_width":"68mm","pack_height":"20mm","packed_weight":"0.0136lbs","ascii_art":"\n\n\n\n\n\n\n\n ....\n .;cdxOKKKKKKKKOkdc,.\n ;dO00KXXXXXXXXXXXXXXXKKOo,\n .cO0KKKKKKXXXXXXXXXXXXXXXKKKKk:\n ;kOKXKKKKXXXXXXXXXXXXXNNXXKKXXKOk.\n ckOXXKKKXXXXXXXXNNNNXKKKKXNXKKXNK0O,\n ,kONXKKKNXXXXXXKKXXXXXXXXXKXNXKKXNK0k.\n ckONKKKXXXXXNXK0NNNNNKKXWXXKKKKKXNX0O,\n .:k0NKKKXNXXXXXXKK000KKKXXXKXNXKKXNK0k'\n .'dkKXKKXX0KKKKKKKXNXXKKKKKKXXKKKNX0O:.\n ,;xOKNXKKKOk0KXXK00KKXXK0kOKKKKNX0k:,....\n '::dO0KKKXXKK00KKXXX00OO0KXXKKKKOo;:collcc:,'..\n ';ldxkO0KKKKKKXXXXXXXXXK0KXKK0kl::c:lo'.';;;,;olc;'.\n ':cldkO000000OO000000000000Odlclolc:ol.......'odoooc.\n ':clodxxkO000KKKKKKKK0000OOkdddollc:odo:;,,,:odddoc.\n .,:loddxxxxkkkkkOOOOOOkkkkkxxdddoolccdkOkkkxxxdddd:\n ,o,:lodxxxxxxxxkkkkkkkkkkkkkxxdddoolccxOOOkkxdl:c:,\n .cddc:ldxkxxxkkkkkkkkkkkkkkkkkkxdddoollldkkkkkxddl:.\n .:dlxc:xxkkkkkkkkkkkkkkkkkkkOkkkxxddoooodkkkkkxcll:.\n ,dxdoxkxdOOOOkkkkkkkkkkkkkkOO0OOkxxdddddodkkkkxdol;.\n .:oooodxkkkkOO00OkkkkkkkkkkOO0KK00OOxxxdxdkkOkkoldl:.\n .::;;;:c;;xOOk0KKK0O00OOOkkOO0KKKKK00kkkkxxOkkkxdoc'\n 'o:;'.',,;'dkOO0K000XXXXXXK00KXXKXXXKK0kokkOOkdlooc'\n .,clc:;;;:cddxxkOkolx0KKXXXNXXX00KKKKKO:lkOkkxxdol:.\n ..',;coddddddddo,cdOkO0kO0O0xx00OOdkkdcdkxxdllol:.\n ...';cclooolcxOOOO00OOxxckxdOo:xd::xxxxdoccc,.\n ..',;clloxkO0000kllxcoxoldlcoxxxdlcccc,\n ..',::ccoxkkk::dlllxxloxxdddc;;,.\n ...',:ccloolld::oxddoccc:;.\n ..'';;::cloodo:,,,..\n ....',,;;:;;.\n ......\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/8503\/images.txt","categories":[{"84":"Distance"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg"}],"videos":["https:\/\/www.youtube.com\/watch?time_continue=1&v=ueqRp_XYau8"],"related_products":[14599,15776,18993,19218,19451,19037,19036,12784]}
Maxbotix is offering the EZ0, EZ1, EZ2, EZ3, and EZ4 with progressively narrower beam angles allowing the sensor to match the application. Please see beam width explanation below.<\/p>\n\n
Control up to 10 sensors with only two pins! Checkout the Maxbotix FAQ listed below.<\/p>\n\n
Features:<\/strong><\/p>\n\n\n42kHz Ultrasonic sensor<\/li>\nOperates from 2.5-5.5V<\/li>\nLow 2mA supply current<\/li>\n20Hz reading rate<\/li>\nRS232 Serial Output - 9600bps<\/li>\nAnalog Output - 10mV\/inch<\/li>\nPWM Output - 147uS\/inch<\/li>\nSmall, light weight module<\/li>\n<\/ul>\n\nDocuments:<\/strong><\/p>\n\n\nDatasheet<\/a><\/li>\nBeam Width Explanation<\/a><\/li>\nMaxbotix FAQ<\/a><\/li>\nSensor Selection Guide<\/a><\/p>\n\nCheckout Mikey Sklar's flame-based trampoline, the high-lighter<\/a>, using the EZ1!<\/p><\/li>\n<\/ul>\n\nVideos<\/strong><\/p>\n\n\n \n <\/iframe>\n <\/div>\n<\/div>","description_markdown":"This is the fantastically easy to use sensor from [Maxbotix](http:\/\/www.maxbotix.com\/). We are extremely pleased with the size, quality, and ease of use of this little range finder. The serial interface is a bit odd (it's RS232 instead of standard TTL), but the PWM and Analog interfaces will allow any micro to listen easily enough. The sensor provides very accurate readings of 0 to 255 inches (0 to 6.45m) in 1 inch increments with little or no dead zone! \n\n Maxbotix is offering the EZ0, EZ1, EZ2, EZ3, and EZ4 with progressively narrower beam angles allowing the sensor to match the application. Please see beam width explanation below. \n\n Control up to 10 sensors with only two pins! Checkout the Maxbotix FAQ listed below.\n\n**Features:**\n\n* 42kHz Ultrasonic sensor\n* Operates from 2.5-5.5V\n* Low 2mA supply current\n* 20Hz reading rate\n* RS232 Serial Output - 9600bps\n* Analog Output - 10mV\/inch\n* PWM Output - 147uS\/inch\n* Small, light weight module\n\n**Documents:**\n\n* [Datasheet](http:\/\/maxbotix.com\/documents\/MB1020_Datasheet.pdf)\n* [Beam Width Explanation](http:\/\/www.maxbotix.com\/uploads\/MaxBotixNewProducts.pdf)\n* [Maxbotix FAQ](http:\/\/www.maxbotix.com\/MaxSonar-EZ1__FAQ.html)\n* [Sensor Selection Guide](http:\/\/www.sparkfun.com\/datasheets\/Sensors\/Proximity\/Sensor_Selection_Guide.pdf)\n\n Checkout Mikey Sklar's flame-based trampoline, [the high-lighter](http:\/\/screwdecaf.cx\/high-lighter.html), using the EZ1!\n\n**Videos** \n\n\n\n","date_published":"2007-10-29 17:55:08-06","price":32.95,"qty_price":{"1":32.95,"25":31.3,"100":29.66},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"9015.10.8000","pack_length":"60mm","pack_width":"68mm","pack_height":"20mm","packed_weight":"0.0136lbs","ascii_art":"\n\n\n\n\n\n\n\n ....\n .;cdxOKKKKKKKKOkdc,.\n ;dO00KXXXXXXXXXXXXXXXKKOo,\n .cO0KKKKKKXXXXXXXXXXXXXXXKKKKk:\n ;kOKXKKKKXXXXXXXXXXXXXNNXXKKXXKOk.\n ckOXXKKKXXXXXXXXNNNNXKKKKXNXKKXNK0O,\n ,kONXKKKNXXXXXXKKXXXXXXXXXKXNXKKXNK0k.\n ckONKKKXXXXXNXK0NNNNNKKXWXXKKKKKXNX0O,\n .:k0NKKKXNXXXXXXKK000KKKXXXKXNXKKXNK0k'\n .'dkKXKKXX0KKKKKKKXNXXKKKKKKXXKKKNX0O:.\n ,;xOKNXKKKOk0KXXK00KKXXK0kOKKKKNX0k:,....\n '::dO0KKKXXKK00KKXXX00OO0KXXKKKKOo;:collcc:,'..\n ';ldxkO0KKKKKKXXXXXXXXXK0KXKK0kl::c:lo'.';;;,;olc;'.\n ':cldkO000000OO000000000000Odlclolc:ol.......'odoooc.\n ':clodxxkO000KKKKKKKK0000OOkdddollc:odo:;,,,:odddoc.\n .,:loddxxxxkkkkkOOOOOOkkkkkxxdddoolccdkOkkkxxxdddd:\n ,o,:lodxxxxxxxxkkkkkkkkkkkkkxxdddoolccxOOOkkxdl:c:,\n .cddc:ldxkxxxkkkkkkkkkkkkkkkkkkxdddoollldkkkkkxddl:.\n .:dlxc:xxkkkkkkkkkkkkkkkkkkkOkkkxxddoooodkkkkkxcll:.\n ,dxdoxkxdOOOOkkkkkkkkkkkkkkOO0OOkxxdddddodkkkkxdol;.\n .:oooodxkkkkOO00OkkkkkkkkkkOO0KK00OOxxxdxdkkOkkoldl:.\n .::;;;:c;;xOOk0KKK0O00OOOkkOO0KKKKK00kkkkxxOkkkxdoc'\n 'o:;'.',,;'dkOO0K000XXXXXXK00KXXKXXXKK0kokkOOkdlooc'\n .,clc:;;;:cddxxkOkolx0KKXXXNXXX00KKKKKO:lkOkkxxdol:.\n ..',;coddddddddo,cdOkO0kO0O0xx00OOdkkdcdkxxdllol:.\n ...';cclooolcxOOOO00OOxxckxdOo:xd::xxxxdoccc,.\n ..',;clloxkO0000kllxcoxoldlcoxxxdlcccc,\n ..',::ccoxkkk::dlllxxloxxdddc;;,.\n ...',:ccloolld::oxddoccc:;.\n ..'';;::cloodo:,,,..\n ....',,;;:;;.\n ......\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/8503\/images.txt","categories":[{"84":"Distance"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg"}],"videos":["https:\/\/www.youtube.com\/watch?time_continue=1&v=ueqRp_XYau8"],"related_products":[14599,15776,18993,19218,19451,19037,19036,12784]}
Documents:<\/strong><\/p>\n\n\nDatasheet<\/a><\/li>\nBeam Width Explanation<\/a><\/li>\nMaxbotix FAQ<\/a><\/li>\nSensor Selection Guide<\/a><\/p>\n\nCheckout Mikey Sklar's flame-based trampoline, the high-lighter<\/a>, using the EZ1!<\/p><\/li>\n<\/ul>\n\nVideos<\/strong><\/p>\n\n\n \n <\/iframe>\n <\/div>\n<\/div>","description_markdown":"This is the fantastically easy to use sensor from [Maxbotix](http:\/\/www.maxbotix.com\/). We are extremely pleased with the size, quality, and ease of use of this little range finder. The serial interface is a bit odd (it's RS232 instead of standard TTL), but the PWM and Analog interfaces will allow any micro to listen easily enough. The sensor provides very accurate readings of 0 to 255 inches (0 to 6.45m) in 1 inch increments with little or no dead zone! \n\n Maxbotix is offering the EZ0, EZ1, EZ2, EZ3, and EZ4 with progressively narrower beam angles allowing the sensor to match the application. Please see beam width explanation below. \n\n Control up to 10 sensors with only two pins! Checkout the Maxbotix FAQ listed below.\n\n**Features:**\n\n* 42kHz Ultrasonic sensor\n* Operates from 2.5-5.5V\n* Low 2mA supply current\n* 20Hz reading rate\n* RS232 Serial Output - 9600bps\n* Analog Output - 10mV\/inch\n* PWM Output - 147uS\/inch\n* Small, light weight module\n\n**Documents:**\n\n* [Datasheet](http:\/\/maxbotix.com\/documents\/MB1020_Datasheet.pdf)\n* [Beam Width Explanation](http:\/\/www.maxbotix.com\/uploads\/MaxBotixNewProducts.pdf)\n* [Maxbotix FAQ](http:\/\/www.maxbotix.com\/MaxSonar-EZ1__FAQ.html)\n* [Sensor Selection Guide](http:\/\/www.sparkfun.com\/datasheets\/Sensors\/Proximity\/Sensor_Selection_Guide.pdf)\n\n Checkout Mikey Sklar's flame-based trampoline, [the high-lighter](http:\/\/screwdecaf.cx\/high-lighter.html), using the EZ1!\n\n**Videos** \n\n\n\n","date_published":"2007-10-29 17:55:08-06","price":32.95,"qty_price":{"1":32.95,"25":31.3,"100":29.66},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"9015.10.8000","pack_length":"60mm","pack_width":"68mm","pack_height":"20mm","packed_weight":"0.0136lbs","ascii_art":"\n\n\n\n\n\n\n\n ....\n .;cdxOKKKKKKKKOkdc,.\n ;dO00KXXXXXXXXXXXXXXXKKOo,\n .cO0KKKKKKXXXXXXXXXXXXXXXKKKKk:\n ;kOKXKKKKXXXXXXXXXXXXXNNXXKKXXKOk.\n ckOXXKKKXXXXXXXXNNNNXKKKKXNXKKXNK0O,\n ,kONXKKKNXXXXXXKKXXXXXXXXXKXNXKKXNK0k.\n ckONKKKXXXXXNXK0NNNNNKKXWXXKKKKKXNX0O,\n .:k0NKKKXNXXXXXXKK000KKKXXXKXNXKKXNK0k'\n .'dkKXKKXX0KKKKKKKXNXXKKKKKKXXKKKNX0O:.\n ,;xOKNXKKKOk0KXXK00KKXXK0kOKKKKNX0k:,....\n '::dO0KKKXXKK00KKXXX00OO0KXXKKKKOo;:collcc:,'..\n ';ldxkO0KKKKKKXXXXXXXXXK0KXKK0kl::c:lo'.';;;,;olc;'.\n ':cldkO000000OO000000000000Odlclolc:ol.......'odoooc.\n ':clodxxkO000KKKKKKKK0000OOkdddollc:odo:;,,,:odddoc.\n .,:loddxxxxkkkkkOOOOOOkkkkkxxdddoolccdkOkkkxxxdddd:\n ,o,:lodxxxxxxxxkkkkkkkkkkkkkxxdddoolccxOOOkkxdl:c:,\n .cddc:ldxkxxxkkkkkkkkkkkkkkkkkkxdddoollldkkkkkxddl:.\n .:dlxc:xxkkkkkkkkkkkkkkkkkkkOkkkxxddoooodkkkkkxcll:.\n ,dxdoxkxdOOOOkkkkkkkkkkkkkkOO0OOkxxdddddodkkkkxdol;.\n .:oooodxkkkkOO00OkkkkkkkkkkOO0KK00OOxxxdxdkkOkkoldl:.\n .::;;;:c;;xOOk0KKK0O00OOOkkOO0KKKKK00kkkkxxOkkkxdoc'\n 'o:;'.',,;'dkOO0K000XXXXXXK00KXXKXXXKK0kokkOOkdlooc'\n .,clc:;;;:cddxxkOkolx0KKXXXNXXX00KKKKKO:lkOkkxxdol:.\n ..',;coddddddddo,cdOkO0kO0O0xx00OOdkkdcdkxxdllol:.\n ...';cclooolcxOOOO00OOxxckxdOo:xd::xxxxdoccc,.\n ..',;clloxkO0000kllxcoxoldlcoxxxdlcccc,\n ..',::ccoxkkk::dlllxxloxxdddc;;,.\n ...',:ccloolld::oxddoccc:;.\n ..'';;::cloodo:,,,..\n ....',,;;:;;.\n ......\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/8503\/images.txt","categories":[{"84":"Distance"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg"}],"videos":["https:\/\/www.youtube.com\/watch?time_continue=1&v=ueqRp_XYau8"],"related_products":[14599,15776,18993,19218,19451,19037,19036,12784]}
Sensor Selection Guide<\/a><\/p>\n\nCheckout Mikey Sklar's flame-based trampoline, the high-lighter<\/a>, using the EZ1!<\/p><\/li>\n<\/ul>\n\nVideos<\/strong><\/p>\n\n\n \n <\/iframe>\n <\/div>\n<\/div>","description_markdown":"This is the fantastically easy to use sensor from [Maxbotix](http:\/\/www.maxbotix.com\/). We are extremely pleased with the size, quality, and ease of use of this little range finder. The serial interface is a bit odd (it's RS232 instead of standard TTL), but the PWM and Analog interfaces will allow any micro to listen easily enough. The sensor provides very accurate readings of 0 to 255 inches (0 to 6.45m) in 1 inch increments with little or no dead zone! \n\n Maxbotix is offering the EZ0, EZ1, EZ2, EZ3, and EZ4 with progressively narrower beam angles allowing the sensor to match the application. Please see beam width explanation below. \n\n Control up to 10 sensors with only two pins! Checkout the Maxbotix FAQ listed below.\n\n**Features:**\n\n* 42kHz Ultrasonic sensor\n* Operates from 2.5-5.5V\n* Low 2mA supply current\n* 20Hz reading rate\n* RS232 Serial Output - 9600bps\n* Analog Output - 10mV\/inch\n* PWM Output - 147uS\/inch\n* Small, light weight module\n\n**Documents:**\n\n* [Datasheet](http:\/\/maxbotix.com\/documents\/MB1020_Datasheet.pdf)\n* [Beam Width Explanation](http:\/\/www.maxbotix.com\/uploads\/MaxBotixNewProducts.pdf)\n* [Maxbotix FAQ](http:\/\/www.maxbotix.com\/MaxSonar-EZ1__FAQ.html)\n* [Sensor Selection Guide](http:\/\/www.sparkfun.com\/datasheets\/Sensors\/Proximity\/Sensor_Selection_Guide.pdf)\n\n Checkout Mikey Sklar's flame-based trampoline, [the high-lighter](http:\/\/screwdecaf.cx\/high-lighter.html), using the EZ1!\n\n**Videos** \n\n\n\n","date_published":"2007-10-29 17:55:08-06","price":32.95,"qty_price":{"1":32.95,"25":31.3,"100":29.66},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"9015.10.8000","pack_length":"60mm","pack_width":"68mm","pack_height":"20mm","packed_weight":"0.0136lbs","ascii_art":"\n\n\n\n\n\n\n\n ....\n .;cdxOKKKKKKKKOkdc,.\n ;dO00KXXXXXXXXXXXXXXXKKOo,\n .cO0KKKKKKXXXXXXXXXXXXXXXKKKKk:\n ;kOKXKKKKXXXXXXXXXXXXXNNXXKKXXKOk.\n ckOXXKKKXXXXXXXXNNNNXKKKKXNXKKXNK0O,\n ,kONXKKKNXXXXXXKKXXXXXXXXXKXNXKKXNK0k.\n ckONKKKXXXXXNXK0NNNNNKKXWXXKKKKKXNX0O,\n .:k0NKKKXNXXXXXXKK000KKKXXXKXNXKKXNK0k'\n .'dkKXKKXX0KKKKKKKXNXXKKKKKKXXKKKNX0O:.\n ,;xOKNXKKKOk0KXXK00KKXXK0kOKKKKNX0k:,....\n '::dO0KKKXXKK00KKXXX00OO0KXXKKKKOo;:collcc:,'..\n ';ldxkO0KKKKKKXXXXXXXXXK0KXKK0kl::c:lo'.';;;,;olc;'.\n ':cldkO000000OO000000000000Odlclolc:ol.......'odoooc.\n ':clodxxkO000KKKKKKKK0000OOkdddollc:odo:;,,,:odddoc.\n .,:loddxxxxkkkkkOOOOOOkkkkkxxdddoolccdkOkkkxxxdddd:\n ,o,:lodxxxxxxxxkkkkkkkkkkkkkxxdddoolccxOOOkkxdl:c:,\n .cddc:ldxkxxxkkkkkkkkkkkkkkkkkkxdddoollldkkkkkxddl:.\n .:dlxc:xxkkkkkkkkkkkkkkkkkkkOkkkxxddoooodkkkkkxcll:.\n ,dxdoxkxdOOOOkkkkkkkkkkkkkkOO0OOkxxdddddodkkkkxdol;.\n .:oooodxkkkkOO00OkkkkkkkkkkOO0KK00OOxxxdxdkkOkkoldl:.\n .::;;;:c;;xOOk0KKK0O00OOOkkOO0KKKKK00kkkkxxOkkkxdoc'\n 'o:;'.',,;'dkOO0K000XXXXXXK00KXXKXXXKK0kokkOOkdlooc'\n .,clc:;;;:cddxxkOkolx0KKXXXNXXX00KKKKKO:lkOkkxxdol:.\n ..',;coddddddddo,cdOkO0kO0O0xx00OOdkkdcdkxxdllol:.\n ...';cclooolcxOOOO00OOxxckxdOo:xd::xxxxdoccc,.\n ..',;clloxkO0000kllxcoxoldlcoxxxdlcccc,\n ..',::ccoxkkk::dlllxxloxxdddc;;,.\n ...',:ccloolld::oxddoccc:;.\n ..'';;::cloodo:,,,..\n ....',,;;:;;.\n ......\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/8503\/images.txt","categories":[{"84":"Distance"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg"}],"videos":["https:\/\/www.youtube.com\/watch?time_continue=1&v=ueqRp_XYau8"],"related_products":[14599,15776,18993,19218,19451,19037,19036,12784]}
Checkout Mikey Sklar's flame-based trampoline, the high-lighter<\/a>, using the EZ1!<\/p><\/li>\n<\/ul>\n\nVideos<\/strong><\/p>\n\n\n \n <\/iframe>\n <\/div>\n<\/div>","description_markdown":"This is the fantastically easy to use sensor from [Maxbotix](http:\/\/www.maxbotix.com\/). We are extremely pleased with the size, quality, and ease of use of this little range finder. The serial interface is a bit odd (it's RS232 instead of standard TTL), but the PWM and Analog interfaces will allow any micro to listen easily enough. The sensor provides very accurate readings of 0 to 255 inches (0 to 6.45m) in 1 inch increments with little or no dead zone! \n\n Maxbotix is offering the EZ0, EZ1, EZ2, EZ3, and EZ4 with progressively narrower beam angles allowing the sensor to match the application. Please see beam width explanation below. \n\n Control up to 10 sensors with only two pins! Checkout the Maxbotix FAQ listed below.\n\n**Features:**\n\n* 42kHz Ultrasonic sensor\n* Operates from 2.5-5.5V\n* Low 2mA supply current\n* 20Hz reading rate\n* RS232 Serial Output - 9600bps\n* Analog Output - 10mV\/inch\n* PWM Output - 147uS\/inch\n* Small, light weight module\n\n**Documents:**\n\n* [Datasheet](http:\/\/maxbotix.com\/documents\/MB1020_Datasheet.pdf)\n* [Beam Width Explanation](http:\/\/www.maxbotix.com\/uploads\/MaxBotixNewProducts.pdf)\n* [Maxbotix FAQ](http:\/\/www.maxbotix.com\/MaxSonar-EZ1__FAQ.html)\n* [Sensor Selection Guide](http:\/\/www.sparkfun.com\/datasheets\/Sensors\/Proximity\/Sensor_Selection_Guide.pdf)\n\n Checkout Mikey Sklar's flame-based trampoline, [the high-lighter](http:\/\/screwdecaf.cx\/high-lighter.html), using the EZ1!\n\n**Videos** \n\n\n\n","date_published":"2007-10-29 17:55:08-06","price":32.95,"qty_price":{"1":32.95,"25":31.3,"100":29.66},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"9015.10.8000","pack_length":"60mm","pack_width":"68mm","pack_height":"20mm","packed_weight":"0.0136lbs","ascii_art":"\n\n\n\n\n\n\n\n ....\n .;cdxOKKKKKKKKOkdc,.\n ;dO00KXXXXXXXXXXXXXXXKKOo,\n .cO0KKKKKKXXXXXXXXXXXXXXXKKKKk:\n ;kOKXKKKKXXXXXXXXXXXXXNNXXKKXXKOk.\n ckOXXKKKXXXXXXXXNNNNXKKKKXNXKKXNK0O,\n ,kONXKKKNXXXXXXKKXXXXXXXXXKXNXKKXNK0k.\n ckONKKKXXXXXNXK0NNNNNKKXWXXKKKKKXNX0O,\n .:k0NKKKXNXXXXXXKK000KKKXXXKXNXKKXNK0k'\n .'dkKXKKXX0KKKKKKKXNXXKKKKKKXXKKKNX0O:.\n ,;xOKNXKKKOk0KXXK00KKXXK0kOKKKKNX0k:,....\n '::dO0KKKXXKK00KKXXX00OO0KXXKKKKOo;:collcc:,'..\n ';ldxkO0KKKKKKXXXXXXXXXK0KXKK0kl::c:lo'.';;;,;olc;'.\n ':cldkO000000OO000000000000Odlclolc:ol.......'odoooc.\n ':clodxxkO000KKKKKKKK0000OOkdddollc:odo:;,,,:odddoc.\n .,:loddxxxxkkkkkOOOOOOkkkkkxxdddoolccdkOkkkxxxdddd:\n ,o,:lodxxxxxxxxkkkkkkkkkkkkkxxdddoolccxOOOkkxdl:c:,\n .cddc:ldxkxxxkkkkkkkkkkkkkkkkkkxdddoollldkkkkkxddl:.\n .:dlxc:xxkkkkkkkkkkkkkkkkkkkOkkkxxddoooodkkkkkxcll:.\n ,dxdoxkxdOOOOkkkkkkkkkkkkkkOO0OOkxxdddddodkkkkxdol;.\n .:oooodxkkkkOO00OkkkkkkkkkkOO0KK00OOxxxdxdkkOkkoldl:.\n .::;;;:c;;xOOk0KKK0O00OOOkkOO0KKKKK00kkkkxxOkkkxdoc'\n 'o:;'.',,;'dkOO0K000XXXXXXK00KXXKXXXKK0kokkOOkdlooc'\n .,clc:;;;:cddxxkOkolx0KKXXXNXXX00KKKKKO:lkOkkxxdol:.\n ..',;coddddddddo,cdOkO0kO0O0xx00OOdkkdcdkxxdllol:.\n ...';cclooolcxOOOO00OOxxckxdOo:xd::xxxxdoccc,.\n ..',;clloxkO0000kllxcoxoldlcoxxxdlcccc,\n ..',::ccoxkkk::dlllxxloxxdddc;;,.\n ...',:ccloolld::oxddoccc:;.\n ..'';;::cloodo:,,,..\n ....',,;;:;;.\n ......\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/8503\/images.txt","categories":[{"84":"Distance"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg"}],"videos":["https:\/\/www.youtube.com\/watch?time_continue=1&v=ueqRp_XYau8"],"related_products":[14599,15776,18993,19218,19451,19037,19036,12784]}
Videos<\/strong><\/p>\n\n\n \n <\/iframe>\n <\/div>\n<\/div>","description_markdown":"This is the fantastically easy to use sensor from [Maxbotix](http:\/\/www.maxbotix.com\/). We are extremely pleased with the size, quality, and ease of use of this little range finder. The serial interface is a bit odd (it's RS232 instead of standard TTL), but the PWM and Analog interfaces will allow any micro to listen easily enough. The sensor provides very accurate readings of 0 to 255 inches (0 to 6.45m) in 1 inch increments with little or no dead zone! \n\n Maxbotix is offering the EZ0, EZ1, EZ2, EZ3, and EZ4 with progressively narrower beam angles allowing the sensor to match the application. Please see beam width explanation below. \n\n Control up to 10 sensors with only two pins! Checkout the Maxbotix FAQ listed below.\n\n**Features:**\n\n* 42kHz Ultrasonic sensor\n* Operates from 2.5-5.5V\n* Low 2mA supply current\n* 20Hz reading rate\n* RS232 Serial Output - 9600bps\n* Analog Output - 10mV\/inch\n* PWM Output - 147uS\/inch\n* Small, light weight module\n\n**Documents:**\n\n* [Datasheet](http:\/\/maxbotix.com\/documents\/MB1020_Datasheet.pdf)\n* [Beam Width Explanation](http:\/\/www.maxbotix.com\/uploads\/MaxBotixNewProducts.pdf)\n* [Maxbotix FAQ](http:\/\/www.maxbotix.com\/MaxSonar-EZ1__FAQ.html)\n* [Sensor Selection Guide](http:\/\/www.sparkfun.com\/datasheets\/Sensors\/Proximity\/Sensor_Selection_Guide.pdf)\n\n Checkout Mikey Sklar's flame-based trampoline, [the high-lighter](http:\/\/screwdecaf.cx\/high-lighter.html), using the EZ1!\n\n**Videos** \n\n\n\n","date_published":"2007-10-29 17:55:08-06","price":32.95,"qty_price":{"1":32.95,"25":31.3,"100":29.66},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"9015.10.8000","pack_length":"60mm","pack_width":"68mm","pack_height":"20mm","packed_weight":"0.0136lbs","ascii_art":"\n\n\n\n\n\n\n\n ....\n .;cdxOKKKKKKKKOkdc,.\n ;dO00KXXXXXXXXXXXXXXXKKOo,\n .cO0KKKKKKXXXXXXXXXXXXXXXKKKKk:\n ;kOKXKKKKXXXXXXXXXXXXXNNXXKKXXKOk.\n ckOXXKKKXXXXXXXXNNNNXKKKKXNXKKXNK0O,\n ,kONXKKKNXXXXXXKKXXXXXXXXXKXNXKKXNK0k.\n ckONKKKXXXXXNXK0NNNNNKKXWXXKKKKKXNX0O,\n .:k0NKKKXNXXXXXXKK000KKKXXXKXNXKKXNK0k'\n .'dkKXKKXX0KKKKKKKXNXXKKKKKKXXKKKNX0O:.\n ,;xOKNXKKKOk0KXXK00KKXXK0kOKKKKNX0k:,....\n '::dO0KKKXXKK00KKXXX00OO0KXXKKKKOo;:collcc:,'..\n ';ldxkO0KKKKKKXXXXXXXXXK0KXKK0kl::c:lo'.';;;,;olc;'.\n ':cldkO000000OO000000000000Odlclolc:ol.......'odoooc.\n ':clodxxkO000KKKKKKKK0000OOkdddollc:odo:;,,,:odddoc.\n .,:loddxxxxkkkkkOOOOOOkkkkkxxdddoolccdkOkkkxxxdddd:\n ,o,:lodxxxxxxxxkkkkkkkkkkkkkxxdddoolccxOOOkkxdl:c:,\n .cddc:ldxkxxxkkkkkkkkkkkkkkkkkkxdddoollldkkkkkxddl:.\n .:dlxc:xxkkkkkkkkkkkkkkkkkkkOkkkxxddoooodkkkkkxcll:.\n ,dxdoxkxdOOOOkkkkkkkkkkkkkkOO0OOkxxdddddodkkkkxdol;.\n .:oooodxkkkkOO00OkkkkkkkkkkOO0KK00OOxxxdxdkkOkkoldl:.\n .::;;;:c;;xOOk0KKK0O00OOOkkOO0KKKKK00kkkkxxOkkkxdoc'\n 'o:;'.',,;'dkOO0K000XXXXXXK00KXXKXXXKK0kokkOOkdlooc'\n .,clc:;;;:cddxxkOkolx0KKXXXNXXX00KKKKKO:lkOkkxxdol:.\n ..',;coddddddddo,cdOkO0kO0O0xx00OOdkkdcdkxxdllol:.\n ...';cclooolcxOOOO00OOxxckxdOo:xd::xxxxdoccc,.\n ..',;clloxkO0000kllxcoxoldlcoxxxdlcccc,\n ..',::ccoxkkk::dlllxxloxxdddc;;,.\n ...',:ccloolld::oxddoccc:;.\n ..'';;::cloodo:,,,..\n ....',,;;:;;.\n ......\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/8503\/images.txt","categories":[{"84":"Distance"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/4\/08503-04.jpg"}],"videos":["https:\/\/www.youtube.com\/watch?time_continue=1&v=ueqRp_XYau8"],"related_products":[14599,15776,18993,19218,19451,19037,19036,12784]}