Ultrasonic Transducer - Maxbotix UT

Replacement: None. This part has been discontinued but have a look at the rest of our proximity sensors. This page is for reference only.

This is the small transducer element found on the fantastically easy to use sensors from Maxbotix. You can use this transducer for various embedded applications where ultrasonic waves are needed (a solid-state anemometer for example).

  • 38Khz to 42kHz ultrasonic transducer
  • Sensitivity: -60dB
  • Impedance: 1kOhm
  • Ringing: Less than 1mS
  • Capacitance: 2400pF
  • Drive Voltage: 20V RMS
  • Temp Range: -40 to 65C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1353727 / about 6 years ago / 1

    How can we connect 300 KHz transceiver to Arduino. please help

  • disabelle / about 13 years ago / 1

    whats the pin out can u upload more pictures to show that would be very helpful

  • disabelle / about 13 years ago * / 1

    how far can it sense in feet im hoping about 5-10ft?
    and what would i use to boost the sensor? if needed to i wanna save money and buy just the sensor not with the board under it like the break out board. sorry im new to this.

  • majolsurf / about 14 years ago / 1

    I was pretty surprised at the sensitivity of this transducer.
    You can transmit and receive from the same module. Check out the following link for a simple sonic ranger project featuring this transducer...
    http://majolsurf.net/wordpress/?page_id=829

    • rocketblast / about 13 years ago / 1

      Do you what the angle of the sound cone is. For example If a second transducer is 1m in front and I begin to move it side ways, at what distance will it stop picking up the first transducer?

  • Ninja0n3 / about 14 years ago / 1

    Does this device allow me to both send and receive an ultrasonic wave or does it just produce the sound?
    What device would I need to get in order to just receive an ultrasonic wave if this doesn't do it?

    • Andrew12 / about 13 years ago / 1

      http://en.wikipedia.org/wiki/Ultrasonic_sensor.
      Long story short - its a two-way transducer.

    • Conrthomas / about 14 years ago / 1

      This is basically a stripped down version of the other maxbotix boards. It is only the transducer. Therefore, with the correct supporting circuitry (see the datasheets on other maxbotix sensors for examples) it should be able to act as the other send-receive-measure sensors. Hope that helps.

Customer Reviews

No reviews yet.