SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T07:34:19-06:00SparkFun Electronics2bit on TOL-08536 - Barrel Jack Adapter 5.5mm to 3.5mm2biturn:uuid:66823f03-7704-1058-f7ab-4c1efded18992010-03-09T18:28:59-07:00<p>I'm looking for an adapter that is the reverse of this; I have a 3.5mm jack output and I'd like to plug that into the LiPo charger.</p>