"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"8546","COM-08546","7-Segment Display - LED (Red)","
Your basic 7-segment LED. Common anode. Two decimal points, but only the one on the right is wired. Digit height is 0.6\"". Overall height is 1\""
Documents:
","Your basic 7-segment LED. Common anode. Two decimal points, but only the one on the right is wired. Digit height is 0.6\"". Overall height is 1\""
**Documents:**
* [Datasheet ](https://cdn.sparkfun.com/datasheets/Components/LED/YSD-160AR4B-8.pdf)
* [Arduino Library](https://github.com/dgduncan/SevenSegment) (Thanks Derek!)
","2007-12-10 15:36:55-07","1.25","1.251.191.13","1","1","1","","","","","","8541.40.6020","19mm","25mm","14mm","0.0090lbs","
..,:ldd;
..\';coxOKXNNNWNWXx\'
..\',:ldkOKXNNWWWWWWWWWWWWWWWXd\'
..,:ldk0KXNNWWWWWWWWWWWWWWWNXXNNWWWWWWXo.
..\';coxOKXNNWWWWWWWWWWWNNWWWNXK0kxdlccoolkNWWWWWWKl.
.dKXNWWWWWWWWWWWWWWWWNNXK0kdoc::::cloxO0x,\';kNWWWWWWW0:
.\'oKWWWWWWWWWWWWWWWNOo:;;:codk0KXNWWWWWWNd,\';kWWWWWWWWNO;
..,xNWWWWWWWWWWWWWXl,,c0NWWWWWWWWWWWWWWWNx,\';OWWWWWWWWWNk\'
....:0NWWWWWWWWWWWWXl\',cXWWWWWWWWWWWWWNX0klld0NWWWWWWWWWWNx.
.......dNWWWWWWWWWWWWXc,,lNWWWWNK0kdoc:;;clxk:,:0WWWWWWWWWWWXl
.......;0WWWWWWWWWWWWXl;:kdl:;;;:loxOKXNWWWNo\'\';KWWWWWWWWWWWWK:
.........oXWWWWWWWWWWWWKocck0KNWWWWWWWWWWWWWNd,\':KWWWWWWWWWWWWWK;
..........,kNWWWWWWWWWWK,.\'dWWWWWWWWWWWWWWWWWNd\'\';KWWWWWNXXNWWWWW0,
...........:KWWWWWWWWWW0,\',kWWWWWWWWWWWWWWWWN0oc:cNWWWO:::cxWWWWWWk.
............xNWWWWWWWWWO,\',OWWWWWWWNKOxdl:;;:ldONWWWWNK00KNWWWWWWWNd.
............;ONWWWWWWWWk\'\':Kkdlc:;:codk0KNWWWWWWWWWWWWWWWWWWWWWNX0l.
.............cXWWWWWXKXOk0ooxOKXWWWWWWWWWWWWWWWWWWWWWWNXX0xoc;\'..
..............kNWWdclllKWWWWWWWWWWWWWWWWWWWWWWXXKkdl:,... ......
.............:KWWXKXNWWWWWWWWWWWWWWNNX0kdl:,\'.. ..............
................oNWWWWWWWWWWWNXKOxl:\'... ......................
.................,d0XXK0xoc;,... ......ccl:..................
....\',,\'..............................xdlKc..c..................
.....\',,;;\'......................00\'..kd.OO......................
.....\'\',;;:,......................,llok...lcckx:.................
......\'\',;;::\'.....................,0O.........c...............
......\'\'\',;;::;.....................ok...lk:..............
........\'\',,;;:;....................,o.................\'.
........\'\',,;;:,.........................\'.....\',.....\'.
........\'\'\',,;;;,,.............\',;\';cc:::,,\'\'.\',.....\'..
........\'\'\',,;;:::\'...\',;:;\'looll,;cc:::,,,\'\'\',.....\'..
.........\'\'\',,;;:::ccccll:.clllc,;cc:::;,,,,,;.....\'.
.........\'\'\',,,;;;::::cc:.:cccc;;c:::::;;,,,;\'......
.........\'\'\',,,;;;;::::\'::::c::::::cc;,\'\'\'......
..........\'\'\'\',,,,;;;;,;;;;:c;\'\'\'\'\'.......
...............\'\'\'\',\'...........
................
","https://www.sparkfun.com/products/8546/images.txt","7-Segment","49","","13999,
18566,
16916,
16917,
18565,
21213,
21217,
21212,
21216,
16918,
21215,
9590,
18624,
16919,
13699,
11405,
21214,
11409,
11408",""