"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"8548","CAB-08548","USB microB Cable - 2.5 Foot","
Replacement: None. We do not have a direct replacement for this cable. This page is for reference only.
USB 2.0 type A to micro USB 5-pin. This is a new, smaller connector for USB devices. Micro USB connectors are about half the height of mini USB. Micro USB is found on newer hand held devices like cell phones and portable media devices. Works great with the Google Nexus one. Cable color and shape may vary slightly from image as our stock rotates.
Features:
","**Replacement:** None. We do not have a direct replacement for this cable. This page is for reference only.
USB 2.0 type A to micro USB 5-pin. This is a new, smaller connector for USB devices. Micro USB connectors are about half the height of mini USB. Micro USB is found on newer hand held devices like cell phones and portable media devices. Works great with the Google Nexus one. Cable color and shape may vary slightly from image as our stock rotates.
**Features:**
* 2.5 Feet
","2007-12-13 10:04:59-07","2.95","2.95","","","1","","","","","","","120mm","80mm","15mm","0.0609lbs","
..\'\',,,,,\'...
.,cokKK0xdolcccoOKK0Oxoc;,\'..
.,cdkO000OOO0000OOOkk0KXNKxoox000Oxo;.
.,:cc:;..:cdkddkO0KKXXX0OkO0XNXXKK00O000KKXXXKKKXXXK0Oko,.
..;ldxkkOOOkkxxOO0KXX0kkkkkkkkxol::;;;;;;::ccodkO000Okkxxddx0K0kd:\'.\'.
\'ddkOOOkkkkkkkkxOKKXNNKkdllc:;,... ....,:lxO0K0kdd0K0OOXKKOklddc,.
..\'d0OkOOOOOO00kkKXKXN0dc;\'... ..,cdOKKKkxOONNKOkkOOOkxl;.
....;.\'.,okO0KKXXNKxKK0XXx;... ..;xOO:Okok0KK0OOkkOkkkd
.\'...,..\'xKKXX0OkkkXOKXx.. .d0KOOd..:dO0KKK0OOOd;
.\'\'.\',,;:odl;\'..,kk0OX0; cOXKkO\' ..\':okO0Kx,.\'.
..... .kk0OO0: :OKKkO: ..,;,,\'.
.:OkKOOx. .lO0Okk;.
.lOOK0kd\' \'d0OxOx\'.
.\'cO00KOkl\' .lOOkOOc.
.;dO0KK0Od;. ,dkkkO0d,.
..;oOKXXK0Oo:\'. .,cxkOO0Ox:.
.,cx0XXXK00Okoc:;,\'\'.........\'\',:oxkO00Okl,.
..,cdOKXXXXXKK000000OOOOOOOOOO000Oxdc,..
..\';ldxO0KKKKKKKK000OOkxxdol:;\'..
....\'\'\',,,,,,,,,,\'\'....
","https://www.sparkfun.com/products/8548/images.txt","Cables","0","","12035",""