"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8549","DEV-08549","Conductive Thread - 234/34 4ply (Sale)","
Replacement:DEV-11791. This plated silver type thread tarnishes easy so we\'ve replaced it with stainless steel instead, go check it out! This page is for reference only.
Conductive thread is a creative way to connect various electronics onto clothing. This thread can carry current for power and signals. While not as conductive as traces on a printed circuit board (PCB), this thread makes wearable clothing \'wearable\'!
This is a plated silver type thread (as opposed to stainless steel). This is a thicker thread with a lower resistance that can be used with hand sewing. Resistance is about 14 Ohms per foot. Spool contains 1oz of thread, about 75 yards.
Note: A portion of this sale is given back to Dr. Leah Buechley for continued development and education of e-textiles.
Documents:
","**Replacement:**[DEV-11791](https://www.sparkfun.com/products/11791). This plated silver type thread tarnishes easy so we\'ve replaced it with stainless steel instead, go check it out! This page is for reference only. Conductive thread is a creative way to connect various electronics onto clothing. This thread can carry current for power and signals. While not as conductive as traces on a printed circuit board (PCB), this thread makes wearable clothing \'wearable\'! This is a plated silver type thread (as opposed to stainless steel). This is a thicker thread with a lower resistance that can be used with hand sewing. Resistance is about 14 Ohms per foot. Spool contains 1oz of thread, about 75 yards. **Note:** A portion of this sale is given back to Dr. Leah Buechley for continued development and education of e-textiles. **Documents:** * [Product Sheet](http://www.sparkfun.com/datasheets/E-Textiles/260151023534oz.pdf) ","2007-12-11 09:33:56-07","34.95","34.95","","","1","","","","","","8544.11.0050","130mm","76mm","76mm","0.1276lbs"," .. .kOOOKNNNNNNXXKK000k. .. .OO00KNNWNNNNNXXKK0O. .. .kO00KXNNNNNNNXKKK0O\' ..... .O000KXNNNNXXXK00kkd\' ....\' .....,;cloooool:;;,,,,;. ....\' \'..\'\',;clooooolc:;;;,\'\' ....\' ;:,,,,:loooooolc:;;;,,. ....\' c:;,\',;clooooolc:;;;,\'\' ....\' \'\'\'.\';cllooooll:::;::c: ....\' ...\'\',clloooolc:;;;::c: ....\' ;,\'\',;cllooollc:;;;::cc .. ::;,,;:loooooll::;::::: .. c:;\'\',,:loooolc::;:::;, .. \',\'\',;:clllllc:::;;;;:: .. ..\'\',;clllllllcc;;;;;,, .. \'\'.\',,;;cllllllc::;;,,, .. ;;;;,\';clolllll:;,;,,,\' .. ::;;,;;clllllllc:;;;;,, .. . ,,\'\';::clllollcc:::;::: ..... \'.\'\',:looolllcc:::::cc: ....\' ;,\'\',;:loolllcc:;;::::: ....\' ::;,\',:lloollcc;,;;:::: ....\' ;;,\'\',;:cllllc::;;::::; ....\' ,\'\',;;;:clccllc::;;:::: ....\' \'.\'\',;clllcccc:;;;;,;;; ....\' ,,\'\',,;:clcclcc:;;;:;,\' .. :;,,,,;:cllclcc;;,,;;;;. .. :;,\',,;:cccccc:;;;;;;,, .. :;,,,;:clllllcc::;;;;::. .. ;,,,;:clllllccc:;:::ccc. .. .:,\',,:looollcc::;;::c::. .. \'c::,,:coooollc:;;;::cc:. .. .ldolcloddddoolclloodl. .. \'dO000KXNWWWWWWWNNNXXKOo\' ..... .okkxoc:ck0XNNNNNNK0kdxkkkxo\' ....\' .okkkdoc:cdOKNNNNNNXK0Okxxkkkkxl\' ....\' \'okkkxdolccoO0XNNNNXXXK0Okxxxkkkkkxl\' ....\' \'dkOkkxdolccok0KXNNNNXXXK00OkxxkOOOkkkxl, ....\' ;dOkkkxxdolcccdOKXNNNNNXXXK00OOxxxk000OOkkdl, ..... ,xOOOkxxddoooooO0KXNNNNNXXXK000OkxxkkO0000OOOx; ..... .,cldxkOOOOOO0KKXXXXXXXXXXKKK0000000K00kxol;\' ...\'\',,,;;;;;;;;;;;;;;,,\'.... ................ .\'.............. ............................................... ...............................................","https://www.sparkfun.com/products/8549/images.txt","Development Tools","0","","11270, 10867, 13342, 11289, 11288, 11008, 14629, 8822, 8463, 8777, 13735, 11347, 11640, 14005",""