"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "8561","DEV-08561","USB PIC Development Board","
Replacement: None. There is no direct replacement for this board. This page is for reference only.
This is a great starter board which allow you to explore all capabilities of PIC18F4550 and the Microchip\'s USB firmware. The software examples include: USB HID mouse which will allow you to move the mouse cursor with the four buttons on the board, USB Mass storage device on SD-MMC card simple adds USB disk to your computer, and a simple USB to RS232 converter. All these are available from Microchip, ready to be customized and embedded in your next application. The debugging is In-Circuit through ICSP connector.
Features:
Documents:
","**Replacement:** None. There is no direct replacement for this board. This page is for reference only. This is a great starter board which allow you to explore all capabilities of PIC18F4550 and the Microchip\'s USB firmware. The software examples include: USB HID mouse which will allow you to move the mouse cursor with the four buttons on the board, USB Mass storage device on SD-MMC card simple adds USB disk to your computer, and a simple USB to RS232 converter. All these are available from Microchip, ready to be customized and embedded in your next application. The debugging is In-Circuit through ICSP connector. **Features:** * ICSP/ICD connector for programming with PIC-MCP, PIC-MCP-USB, PIC-PG1,PIC-PG2, PIC-PG3 or PIC-PG4 and programming and debuggine with PIC-ICD2, PIC-ICD2-POCKET, PIC-ICD2-TINY * USB 2.0 type B connector * RS232 connector * SD-MMC connector * Audio In, Audio Out connectors * Status LEDs * Trimmer potentiometer * Four buttons * PIC18F4550-I/P included * Quartz crystal 20Mhz * Reset button * Power jack with diode bridge can be powered with AC or DC power supply * 5V regulator * Four mounting holes 3.3 mm (0.13\"") * FR-4, 1.5 mm (0.062\""), green soldermask, white silkscreen component print * 104x76 mm (4.1x3\"") **Documents:** * [PIC-USB-STK](http://www.olimex.com/dev/images/PIC/PIC-USB-STK-sch.gif) schematic * [PIC ICSP connector](http://www.olimex.com/dev/images/PIC/PIC-ICSP.gif) * USB bootloader ([C source](http://www.olimex.com/dev/soft/PIC/PIC-USB-STK/PIC-USB-STK-Boot.zip) and [HEX](http://www.olimex.com/dev/soft/PIC/PIC-USB-STK/PIC-USB-STK-Boot.hex)) * HID Mouse demo ([C source](http://www.olimex.com/dev/soft/PIC/PIC-USB-STK/PIC-USB-STK-Mouse.zip) and [HEX](http://www.olimex.com/dev/soft/PIC/PIC-USB-STK/PIC-USB-STK-Mouse.hex)) * Mass Storage device ([C source](http://www.olimex.com/dev/soft/PIC/PIC-USB-STK/PIC-USB-STK-MassStorage.zip) and [HEX](http://www.olimex.com/dev/soft/PIC/PIC-USB-STK/PIC-USB-STK-MassStorage.hex)) * USB RS232 converter ([C source](http://www.olimex.com/dev/soft/PIC/PIC-USB-STK/PIC-USB-STK-USBtoRS232.zip) and [HEX](http://www.olimex.com/dev/soft/PIC/PIC-USB-STK/PIC-USB-STK-USBtoRS232.hex)) * PIC-USB-STK demo code ([C source](http://www.olimex.com/dev/soft/PIC/PIC-USB-STK/PIC-USB-STK-Demo.zip) and [HEX](http://www.olimex.com/dev/soft/PIC/PIC-USB-STK/PIC-USB-STK-Demo.hex)) ","2008-01-10 14:53:40-07","74.95","74.95","","1","1","","","","","","","mm","mm","mm","0.2366lbs"," .. .. .:.;:lollllloccxlcdolcccccccloxdl:c:lxdoollloooc:::llccod\'.,odolll,\'c ..... .c,coxkodoodkl:d:lkdo:cc:c:llok;lOKOo\'xloooool::k0kllodkl..\'lkxdol\'.:. ....\' .;kkkdxddoddkKKddxKOdc:c;:,c;dox;xKKKk\'dodddool;.kKxclodoOOOOxoll:cccl. ....\' .\'\',oddxxkOxdkO0KKK0kd;::;c;l;ddkdclolcdxodddddoldxkxod0kx000KkkkxOkOOOkkx ....\' .\':oddxkxxkxdkoldkkddoxoddollldkkkkkkxxkxkxdddoxkxdclldOkk0kdO0ccxKKK00000. ....\' ,xdodxkxxxxl:c.oxll,dox;oOOklcOdxolldddx;dO0kllxlllloOOOO000kdkKXXXXXXK0. ....\' ,doxkkxdxxOklclxdxooxOk;OKKKdckoxxdddood;0KKKdlkxddxdxl:lodllododxxdx:\'. ....\' ..coxxoxdxddk0000kxxclooxocodlldkokkkkxxdkocodllxxdx;ddxoooodclllcc:;c:... ..... ..,,lddxdxOxkO000dddcllodkkkkk0Oxxxddddxkxkxxxxxoldd:doxokxokdxd:\'\'........ .. ..cddoxkxxkxxO000xdddoodkOOOkdxdxolxkkockdxodO00Okddlocl:dkxkkocc,\'\'....... .. ,c::cllcdddxdkkdcodook0OO0koodxoxKKKKcxkxlkK000Olodooo:c;.,oll:;,,\'...... .. ,oddccxddxxocdoxdddodO0OOOkdddddloxdloxoxoxK000Oooclocdooooodxlol,\':c,... .. ,odxkkOOOOOOOkooldddox0000xlodddxxkkOkxxdlxK000kllooloxdddooldkkOd:xkc... .. ,ooddkOOkOkxkkddldddokOOkOxoolldllxoxxddddxkxkkdddclco:xdool,x0lcdlOKx... .. ,oooddkOOkxOkxdxoxxxoldxxx:,,,,,;dxddodddddxloolxolocoodllol;xX0O0k0Kx... .. ,looodxkkxxkxxddoxkOkkOkOOkxxxxxxOOOOkkkkkkxkdxxkddkooxxodxxoO000000Kd . .. ,looodkOkkOkxkxkxOxOxOOx0xOkkOxOkk0x0kOOk0k0kk0k0kkOkddOOO0kdK000000Kd ..... ,oooodkOkkxOkkk0OO00000000000000OOOOOOOOOO0000000000Ood0OO0dx0000000Kd .. ....\' ,oooddxOOkxOxxxOOO0000KXK0000000000OOOOOOkO00KX00000kxo0000dk0000000Kd .. ....\' ,ocldxOkkkdkdxdOO0000000000000O0000000OOOOO000000000kkdkxkkdd0000000Kd ....\' ,ocoOkkkkkkkkxdOOOxOkOOk0xOkkOxOkkOx0xOkkOxOkkOxOkkkdooolldxo0KKKK00Kd.. ....\' ,oodcokxxxkkkxkkkkdOxOxdOdOxxOk0OOOk0kOOO0O0kxkxO0OxcxxxxxxxxkxloolkKx... ..... ,oddcldddloodxxdxxx0kOOO0kOkOOkxxxddddxxdc.........,xdllolc:lxkdoocdkc... ..... \';.;ddddkkkOkxxddxOK0000K0000Oxxxdddxxddl; .l::c::,::::;;c\'.;. ..... .,.,;:::::::::::::;,;,,,,;,;,;:::::::::::;..\'.\'\'\'\'.\':;,,,,\',,;,,\';,\',. ................. .................. ........... ......................... ......................... ........................ ...........................................................................","https://www.sparkfun.com/products/8561/images.txt","Development Tools","0","","512, 15314",""