{"id":8563,"sku":"SEN-08563","name":"WiTilt v3.0","description":"
Replacement:<\/strong>SEN-10276<\/a>. The new version uses the MMA7361 instead of the MMA7260Q. This page is for reference only.<\/p>\n\n This is the latest wireless accelerometer from SparkFun. The WiTilt v3 incorporates many new features including LiPo battery, built-in charger, enclosure, single axis gyroscope and many more!<\/p>\n\n We've combined the triple axis accelerometer sensor from Freescale MMA7260Q with the Bluetooth module from Roving Networks. What do you get? The new, WiTilt v3 complete* wireless *Accelerometer Measurement System. All measurements are transmitted via a wireless Class 1 Bluetooth**\u00ae **<\/sup>link that is extremely easy to use with a range of 100m (330ft) line-of-sight and 30m (100ft) in doors.<\/p>\n\n Output in ASCII\/Binary\/HEX at 57600bps. Bluetooth**\u00ae **<\/sup>connection can be reconfigured for slower communication rates. Individual measurement channels can be turned on or off. The unit can be setup to report only when a minimum value is broken (threshold). WiTilt v3 has a built in battery and roughly 12 hours of run time on a full charge.<\/p>\n\n You will want to remember to order the extra connector, and wall adapter to charge your battery. These units have a charger built in, so all you need is Wall Adapter Power Supply - 5VDC 1A<\/a>, and a Barrel Jack to 2-pin JST adapter.<\/a><\/p>\n\n Having a hard time picking an IMU? Our Accelerometer, Gyro, and IMU Buying Guide<\/a> might help!<\/p>\n\n **\u00ae **<\/sup>connection\n* Raw value output\n* Tilt output in degrees\n* Triple axis accelerometer (MMA7260)\n* Single axis gyro (MLX90609-150)\n* Fully enclosed\n* 860mAh LiPo Battery\n* Built in fast charger (full charge in less than 45 minutes)\n* Battery level indicator\n* Wired connection possible<\/p>\n\n Dimensions:<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n
\n