Creative Commons images are CC BY-NC-SA 3.0

0.95

added to your
shopping cart

quantity
Only 9 left! 9 in stock
0.95 1+ units
0.86 10+ units
0.76 100+ units

Replacement: None. We are no longer selling these. This page is for reference only.

Description: These are very small surface mount quartz crystals used where size is a concern. 12.288MHz is ideal for use MP3 decoder ICs.

Features:

  • Small 5x3.2mm footprint
  • Operating temperature: -40-85C
  • Frequency Tolerance: +/- 30ppm
  • 20pF load capacitance

Documents:

Comments 0 comments


Related Products